Rated 5 based on 1 product reviews
Door Systems

Smoke & Fire Curtains and Integrated Fire Doors

CONTACT INFO
EMAIL
Request for informationDoor Systems Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Pinterest icon
LinkedIn icon

With a UL 10D rating up to 180-minutes, the DSI-M10D Manual Smoke Curtain is an opening protective for windows and other vulnerable openings that benefit from automatic-closing fire curtains deployed by a fusible link.

The assembly is comprised of a proprietary fire-rated fiberglass/stainless steel fabric wound around a roller.

The roller is encased in a compact head box typically installed above the ceiling with side guides that can be concealed in the wall, making the system virtually invisible until activated.

Advantages vs Steel Fire Shutters:

  • No Power Needed, Fusible Link Activated

  • Cost effective

  • 75% lighter than overhead steel fire shutters

  • Compact Headbox: as little as 7"

  • Minimal side room required: 2" for any size

  • Gravity Failsafe System & Easy Reset

  • No exposed mechanisms, gears, chains, or motor parts

  • Tested and Labeled to: UL 10D 60 or 180 minutes without hose stream test

  • UL 1784 “S" label

  • ASTM E84

- Hide Gallery
UL10D - DSI-M10D - Manual Fire Protective Curtain

Revit BIM Files for UL10D - DSI-M10D - Manual Fire Protective Curtain

DSI-M10D: Smoke and Fire Curtain: Manual

Catalogs for UL10D - DSI-M10D - Manual Fire Protective Curtain
Videos for UL10D - DSI-M10D - Manual Fire Protective Curtain
Door Systems video of DSI 3Hour Horizontal Fire Curtain by Door Systems®
2024-02-08T00:00:00+00:00Z
(Door Systems)request for information