Rated 5 based on 1 product reviews
Versatex

Cellular PVC Trim

CONTACT INFO
EMAIL
Request for informationVersatex Contact Us / RFI
PRODUCT SELECTION RESOURCES
WARRANTY

For Warranty information click here

VERSATEX one-piece cornerboards are manufactured without leaving any cut edge or joint exposed, resulting in a stronger corner that (unlike the two-piece offerings from our competitors) gives you a sharp 90-degree angle without risk of picking up dirt. Sizes range from 4" to 10" corners to meet all your project needs..

- Hide Gallery
VERSATEX Corners

VERSATEX Corners  

1

Revit BIM Files for VERSATEX Corners

Exterior Trim Components: Moulding Profile: Corners: Corner

Versatex Model 3/4 in. x 6 in. Corner

Versatex 3/4 in. x 6 in. Corner

Versatex Model 5/4 in. x 4 in. Corner

Versatex 5/4 in. x 4 in. Corner

Versatex Model 5/4 in. x 6 in. Corner

Versatex 5/4 in. x 6 in. Corner

Versatex Model 5/4 in. x 8 in. Corner

Versatex 5/4 in. x 8 in. Corner

Versatex Model 5/4 in. x 10 in. Corner

Versatex 5/4 in. x 10 in. Corner

Versatex Model 3 in. Stealth HF Inside Corner

Versatex 3 in. Stealth HF Inside Corner

Versatex Model 4 in. Stealth HF Corner

Versatex 4 in. Stealth HF Corner

Versatex Model 6 in. Stealth HF Corner

Versatex 6 in. Stealth HF Corner

Versatex Model 4 Stealth Corner

Versatex 4 Stealth Corner

Versatex Model 6 Stealth Corner

Versatex 6 Stealth Corner

Versatex Model 8 Stealth Corner

Versatex 8 Stealth Corner

CAD Drawings for VERSATEX Corners
NOMINAL 5/4 x 10 CORNER
download:view:
NOMINAL 3/4 x 6 CORNER
download:view:
NOMINAL 5/4 x 6 CORNER
download:view:
NOMINAL 5/4 x 4 STEALTH CORNER
download:view:
NOMINAL 4" STEALTH HIDDEN FASTENER CORNER
download:view:
NOMINAL 5/4 x 4 CORNER
download:view:
NOMINAL 5/4 x 6 STEALTH CORNER
download:view:
3" STEALTH HF INSIDE CORNER
download:view:
NOMINAL 6" STEALTH HIDDEN FASTENER CORNER
download:view:
NOMINAL 5/4 x 8 STEALTH CORNER
download:view:
NOMINAL 5/4 x 8 CORNER
download:view:
Specifications for VERSATEX Corners
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for VERSATEX Corners
Videos for VERSATEX Corners
Versatex video of Versatex - Installing Versawrap
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Soffit System
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Expansion Contraction
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Installing Stealth Window Surround
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Installing Stealth Corner Skirtboard
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Painting
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Filling Nail Holes
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Sealants Adhesives
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Fastening
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Cutting Routing Milling
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Tapered Versawrap Installation
2017-02-01T00:00:00+00:00Z
(Versatex)request for information