Rated 5 based on 1 product reviews
Versatex

Cellular PVC Trim

CONTACT INFO
EMAIL
Request for informationVersatex Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon
WARRANTY

For Warranty information click here

VERSATEX sheet offerings range from actual 1/4" to 1 1/2" thicknesses, all produced using state-of-the-art methods that allow us to control tolerances at half of that of the competition. The result is a consistency that allows for easier and higher quality fabrications. Like our trimboards, we also offer cut to length sheet in unit quantities.

- Hide Gallery
VERSATEX Sheet

VERSATEX Sheet  

1

Revit BIM Files for VERSATEX Sheet

Exterior Trim Components: Moulding Profile: Sheet: Flat Sheet

Exterior Trim Components: Moulding Profile: Beadboard: Beadboard Sheet

Versatex Model 1/4 in.x 48 in. Sheet

Versatex Model 3/8 in. x 48 in. Sheet

Versatex Model 1/2 in. x 48 in. Sheet

Versatex 1/4 in. x 48 in. Sheet

Versatex 3/8 in. x 48 in. Sheet

Versatex 1/2 in. x 48 in. Sheet

Versatex Model 1 1/4 in. x 48 in. Sheet

Versatex Model 5/8 in. x 48 in. Sheet

Versatex Model 3/4 in. x 48 in. Sheet

Versatex Model 1 in. x 48 in. Sheet

Versatex 1 1/4 in. x 48 in. Sheet

Versatex 5/8 in. x 48 in. Sheet

Versatex 3/4 in. x 48 in. Sheet

Versatex 1 in. x 48 in. Sheet

Versatex Model 1 1/2 in. x 48 in. Sheet

Versatex 1 1/2 in. x 48 in. Sheet

CAD Drawings for VERSATEX Sheet
1/4 x 48 SHEET
download:view:
3/8 x 4 SHEET
download:view:
1 x 48 SHEET
download:view:
1-1/4 x 48 SHEET
download:view:
3/4 x 48 SHEET
download:view:
1/2 x 48 SHEET
download:view:
5/8 x 48 SHEET
download:view:
Specifications for VERSATEX Sheet
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for VERSATEX Sheet
Videos for VERSATEX Sheet
Versatex video of Versatex - Soffit System
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Installing Versawrap
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Installing Stealth Window Surround
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Expansion Contraction
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Installing Stealth Corner Skirtboard
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Painting
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Filling Nail Holes
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Sealants Adhesives
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Fastening
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Tapered Versawrap Installation
2017-02-01T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Cutting Routing Milling
2015-09-17T00:00:00+00:00Z
(Versatex)request for information