Rated 5 based on 1 product reviews
Versatex

Cellular PVC Trim

CONTACT INFO
EMAIL
Request for informationVersatex Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon
WARRANTY

For Warranty information click here

VERSATEX skirtboard is the answer to meeting IRC Residential Code and siding manufactures ground or deck clearance requirements, moisture & insect resistant, our unique profile features a drip groove to further manage water, available in smooth or timber ridge, will compliment every project.

- Hide Gallery
VERSATEX Skirtboard

VERSATEX Skirtboard  

1

Revit BIM Files for VERSATEX Skirtboard

Exterior Trim Components: Moulding Profile: Skirtboard: Stealth Skirtboard

Versatex Model 4 in. XCEED Skirtboard Model

Versatex 4 in. XCEED Skirtboard Profile

Versatex Model 6 in. XCEED Skirtboard Model

Versatex 6 in. XCEED Skirtboard Profile

Versatex Model 1 in. x 8 in. SKIRTBOARD

Versatex 1 in. x 8 in. SKIRTBOARD

Versatex Model 1 in. x 10 in. SKIRTBOARD

Versatex 1 in. x 10 in. SKIRTBOARD

Versatex Model 5/4 in. x 6 in. SKIRTBOARD

Versatex 5/4 in. x 6 in. SKIRTBOARD

Versatex Model 5/4 in. x 8 in. SKIRTBOARD

Versatex 5/4 in. x 8 in. SKIRTBOARD

CAD Drawings for VERSATEX Skirtboard
NOMINAL 1 x 10 SKIRTBOARD
download:view:
NOMINAL 1 x 8 SKIRTBOARD
download:view:
NOMINAL 5/4 x 8 SKIRTBOARD
download:view:
NOMINAL 5/4 x 6 SKIRTBOARD
download:view:
Specifications for VERSATEX Skirtboard
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for VERSATEX Skirtboard
Videos for VERSATEX Skirtboard
Versatex video of Versatex - Installing Versawrap
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Soffit System
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Expansion Contraction
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Installing Stealth Window Surround
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Installing Stealth Corner Skirtboard
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Painting
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Filling Nail Holes
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Sealants Adhesives
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Fastening
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Cutting Routing Milling
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Tapered Versawrap Installation
2017-02-01T00:00:00+00:00Z
(Versatex)request for information