Rated 5 based on 1 product reviews
Versatex

Cellular PVC Trim

CONTACT INFO
400 Steel St.
Aliquippa, PA 15001
Phone: 724-857-1111
Continuing Education Logo
EMAIL
Request for informationVersatex Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon
WARRANTY

For Warranty information click here

With the widest range of Tongue-and- Groove beaded profiles in the industry, no one gives you more options than VERSATEX. From traditional T&G beadboard, to T&G sheets, to our Stealth beadboard, VERSATEX gives you design flexibility and saves you time and money during installations. Beaded sheets are also an excellent way to save time on the project and are very useful in a wainscoting application.

- Hide Gallery
VERSATEX Tongue & Groove Profiles

VERSATEX Tongue & Groove Profiles  

1

CAD Drawings for VERSATEX Tongue & Groove Profiles
1/2 x 4 BEADBOARD
download:view:
1/2 x 6 BEADBOARD
download:view:
1/2 x 4 STEALTH BEADBOARD - REVISED
download:view:
1 x 6 BEADBOARD
download:view:
REVERSIBLE 4" WP4 NICKEL GAP
download:view:
1 x 6 STEALTH BEADBOARD
download:view:
NOMINAL 1/2 x 4 BEADED SHEET
download:view:
WIDE STEALTH BEAD
download:view:
REVERSIBLE 8" WP4 NICKEL GAP
download:view:
Specifications for VERSATEX Tongue & Groove Profiles
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for VERSATEX Tongue & Groove Profiles
Videos for VERSATEX Tongue & Groove Profiles
Versatex video of Versatex - Installing Versawrap
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Soffit System
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Expansion Contraction
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Installing Stealth Window Surround
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Installing Stealth Corner Skirtboard
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Painting
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Filling Nail Holes
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Sealants Adhesives
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Fastening
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Cutting Routing Milling
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Tapered Versawrap Installation
2017-02-01T00:00:00+00:00Z
(Versatex)request for information