VERSATEX offers a comprehensive line of trimboard sizes and thicknesses. Our dedication to quality trim products translates to consistent thickness tolerances that are half the industry norm.
VERSATEX manufacturing methods ensure dimensionally accurate boards with true 90° angles and sealed edges.
Our trimboards are offered in two low gloss finishes, Smooth Matte and Timber Ridge, allowing you to order either Smooth/Smooth or Smooth/Timber Ridge. The VERSATEX Timber Ridge finish is designed with a more natural surface texture to compliment fiber cement and cedar.
We also offer a cut-to- length and cut-to- width trim options to save you money by eliminating unnecessary waste on large jobs.
Versatex Model 5/8 in. x 6 in. TRIMBOARD
Versatex 5/8 in. x 6 in. TRIMBOARD
Versatex Model 5/8 in. x 8 in. TRIMBOARD
Versatex 5/8 in. x 8 in. TRIMBOARD
Versatex Model 5/8 in. x 10 in. TRIMBOARD
Versatex 5/8 in. x 10 in. TRIMBOARD
Versatex Model 5/8 in. x 12 in. TRIMBOARD
Versatex 5/8 in. x 12 in. TRIMBOARD
Versatex Model 5/8 in. x 16 in. TRIMBOARD
Versatex 5/8 in. x 16 in. TRIMBOARD
Versatex Model 6/4 in. x 4 in. TRIMBOARD
Versatex 6/4 in. x 4 in. TRIMBOARD
Versatex Model 6/4 in. x 6 in. TRIMBOARD
Versatex 6/4 in. x 6 in. TRIMBOARD
Versatex Model 6/4 in. x 8 in. TRIMBOARD
Versatex 6/4 in. x 8 in. TRIMBOARD
Versatex Model 6/4 in. x 10 in. TRIMBOARD
Versatex 6/4 in. x 10 in. TRIMBOARD
Versatex Model 6/4 in. x 12 in. TRIMBOARD
Versatex 6/4 in. x 12 in. TRIMBOARD
Versatex Model 8/4 in. x 4 in. TRIMBOARD
Versatex 8/4 in. x 4 in. TRIMBOARD
Versatex Model 8/4 in. x 6 in. TRIMBOARD
Versatex 8/4 in. x 6 in. TRIMBOARD
Versatex Model 8/4 in. x 8 in. TRIMBOARD
Versatex 8/4 in. x 8 in. TRIMBOARD
Versatex Model 8/4 in. x 10 in. TRIMBOARD
Versatex 8/4 in. x 10 in. TRIMBOARD
Versatex Model 8/4 in. x 12 in. TRIMBOARD
Versatex 8/4 in. x 12 in. TRIMBOARD
Versatex Model 5/4 in. x 4 in. STEALTH TRIM 75 in. Pocket
Versatex Model 5/4 in. x 4 in. STEALTH TRIM 1 in. Pocket
Versatex 5/4 in. x 4 in. STEALTH TRIM 75 in. Pocket
Versatex 5/4 in. x 4 in. STEALTH TRIM 1 in. Pocket
Versatex Model 5/4 in. x 6 in. STEALTH TRIM 75 in. Pocket
Versatex Model 5/4 in. x 6 in. STEALTH TRIM 1 in. Pocket
Versatex 5/4 in. x 6 in. STEALTH TRIM 75 in. Pocket
Versatex 5/4 in. x 6 in. STEALTH TRIM 1 in. Pocket
Versatex Model 5/4 in. x 8 in. STEALTH TRIM 75 in. Pocket
Versatex Model 5/4 in. x 8 in. STEALTH TRIM 1 in. Pocket
Versatex 5/4 in. x 8 in. STEALTH TRIM 75 in. Pocket
Versatex 5/4 in. x 8 in. STEALTH TRIM 1 in. Pocket
Versatex Model 5/4 in. x 4 in. STEALTH with FLANGE
Versatex 5/4 in. x 4 in. STEALTH with FLANGE
Versatex Model 5/4 in. x 6 in. STEALTH with FLANGE
Versatex 5/4 in. x 6 in. STEALTH with FLANGE
Versatex Model 4 in. STEALTH CASING with J CHANNEL
Versatex 4 in. STEALTH CASING with J CHANNEL
Versatex Model 6 in. STEALTH CASING with J CHANNEL
Versatex 6 in. STEALTH CASING with J CHANNEL
Versatex Model 5/4 in. x 4 in. TRIM with FLANGE
Versatex 5/4 in. x 4 in. TRIM with FLANGE
Versatex Model 5/4 in. x 6 in. TRIM with FLANGE
Versatex 5/4 in. x 6 in. TRIM with FLANGE
Versatex Model 1 in. x 2 in. TRIMBOARD
Versatex 1 in. x 2 in. TRIMBOARD
Versatex Model 1 in. x 3 in. TRIMBOARD
Versatex 1 in. x 3 in. TRIMBOARD
Versatex Model 1 in. x 4 in. TRIMBOARD
Versatex 1 in. x 4 in. TRIMBOARD
Versatex Model 1 in. x 5 in. TRIMBOARD
Versatex 1 in. x 5 in. TRIMBOARD
Versatex Model 1 in. x 6 in. TRIMBOARD
Versatex 1 in. x 6 in. TRIMBOARD
Versatex Model 1 in. x 8 in. TRIMBOARD
Versatex 1 in. x 8 in. TRIMBOARD
Versatex Model 1 in. x 10 in. TRIMBOARD
Versatex 1 in. x 10 in. TRIMBOARD
Versatex Model 1 in. x 12 in. TRIMBOARD
Versatex 1 in. x 12 in. TRIMBOARD
Versatex Model 1 in. x 16 in. TRIMBOARD
Versatex 1 in. x 16 in. TRIMBOARD
Versatex Model 5/4 in. x 4 in. TRIMBOARD
Versatex 5/4 in. x 4 in. TRIMBOARD
Versatex Model 5/4 in. x 5 in. TRIMBOARD
Versatex 5/4 in. x 5 in. TRIMBOARD
Versatex Model 5/4 in. x 6 in. TRIMBOARD
Versatex 5/4 in. x 6 in. TRIMBOARD
Versatex Model 5/4 in. x 8 in. TRIMBOARD
Versatex 5/4 in. x 8 in. TRIMBOARD
Versatex Model 5/4 in. x 10 in. TRIMBOARD
Versatex 5/4 in. x 10 in. TRIMBOARD
Versatex Model 5/4 in. x 12 in. TRIMBOARD
Versatex 5/4 in. x 12 in. TRIMBOARD
Versatex Model 5/4 in. x 16 in. TRIMBOARD
Versatex 5/4 in. x 16 in. TRIMBOARD
Versatex Model 5/8 in. x 4 in. TRIMBOARD
Versatex 5/8 in. x 4 in. TRIMBOARD