Rated 5 based on 1 product reviews
Clean Air Products

Modular Cleanrooms and Cleanroom Equipment

CONTACT INFO
EMAIL
Request for informationClean Air Products Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon
Standard Features
  • Removable type 304 #4 finish stainless steel work surface with staggered 0.34'™ diameter perforations on the front and rear sections
  • Welded liquid-tight type 304 #4 finish stainless steel exhaust plenum with 1-1/2'™ diameter center drain coupling
  • Welded 16 gauge steel filter cabinet with a white powder coat finish
  • Welded 11 gauge 2x4 tubular steel lower frame with a white powder coat finish
  • Type 304 #4 finish stainless steel exhaust duct
  • Type 304 #4 finish stainless steel back panel
  • Hinged clear polycarbonate front face shield
  • Clear polycarbonate end shields
  • Prefilters that can be relocated to the front or back of the filter cabinet
  • Aluminum-framed HEPA filters that provide ISO Class 5 (Fed Std 209E Class 100) performance
  • Electronically ballasted shatter resistant fluorescent lamps that produce 100 footcandles at the work surface
  • PSC motors with ball bearings, automatic reset thermal protectors, and solid state speed controls
  • Balanced centrifugal direct drive galvanized steel blowers
  • 65 dBA
  • 90 Ft/Min +/- 20% filter face velocity @ STP
  • Pigtail wires for hard-wiring by others '™ 120V, 60Hz
- Hide Gallery
Vertical Flow Clean Benches

Vertical Flow Clean Benches  

CAP412 Mode EU  
1
Videos for Vertical Flow Clean Benches - CAP412 Mode EU
Clean Air Products video of Exhausting vertical laminar flow clean bench from Clean Air Products
2016-08-30T00:00:00+00:00Z
(Clean Air Products)request for information
Clean Air Products video of Horizontal laminar flow clean bench from Clean Air Products
2016-08-30T00:00:00+00:00Z
(Clean Air Products)request for information