Rated 5 based on 1 product reviews
TerraTape, Div. of Reef Industries, Inc.

Underground Marking Tape

CONTACT INFO
EMAIL
Request for informationTerraTape, Div. of Reef Industries, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Water and Sewer Underground Warning Tape

Terra Tape® is ideal for underground water and sewer pipes. Terra Tape® underground warning tape can prevent the dangers of digging into buried water and sewer pipes which causes service interruptions, unnecessary loss of revenue and repair expenses. Our underground marking tapes provide superior tensile strength and puncture resistance making Terra Tape® ideal for situations where site conditions are difficult.

Terra Tape® is available in: 
 

  • 2" x 1000', 3" x 1000' and 6" x 1000'
  • Standard or Sentry Line Detectable
  • Color coded blue for water lines and green for sewer lines

 

Color coded for application and extrusion laminated, Terra Tape® is colorfast and chemically inert for lifetime stability. Terra Tape® underground warning tapes have been protecting pipes for years from accidental dig-ins. No other product can match the unique benefits of Terra Tape®. Terra Tape® underground marking tapes can be custom printed with your company name, logo, phone number and/or message in up to four (4) colors. Standard APWA color codes are available.

 

Detectable Tape Placement Guidelines

  • 2" width up to 12" deep
  • 3" width up to 24" deep
  • 6" width up to 36" deep

 

- Hide Gallery
Water & Sewer Underground Warning Tape

Specifications for Water & Sewer Underground Warning Tape
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Water & Sewer Underground Warning Tape