Rated 5 based on 1 product reviews
DeckWise USA

Hidden Deck Fasteners, Deck Screws, Tools

CONTACT INFO
2111 58th Ave. E.
Bradenton, FL  34203
Toll Free: 866-427-2547
EMAIL
Request for informationDeckWise USA Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon

Wise Cable ® Wise Rail ® Estate WR-ESScart-plus

316L Stainless Steel Cable Railing for Stairs, Angles & Pitches (including straight runs) on Wood Posts. Available in 316L Marine Grade Stainless Steel Silver or Black.

Crafted for those who demand American-made precision and enduring beauty, the WiseCable® WiseRail® Estate WR-ESS cable rail series transforms standard 4x4 and 6x6 wood posts into a striking architectural centerpiece. Designed for stairs, angles, and pitched applications, this outside-to-outside system also delivers clean, modern lines for straight cable runs.

Where other cable rail fittings display their nuts and bolts, Estate Series hardware proudly showcases its sleek minimalistic form and function. With rugged flush-mounted Tensioning Receivers, field-swaged Threaded Swages, every visible component is a testament to expert engineering and purposeful design. Crisp diagonal or horizontal cable lines define the space, framing the view without ever obstructing it.

When your design calls for strength, clarity, and unmatched craftsmanship, the WR-ESS Series answers the call with refined detail and a bold presence.

SOLD SERARATELY: Cable Rail Wire Spool – Available lengths: 100 ft., 250 ft., and 500 ft.


Catalogs for Wise Cable ® Wise Rail ® Estate WR-ESS
Videos for Wise Cable ® Wise Rail ® Estate WR-ESS
DeckWise USA video of Wise Up! The Importance of Pre-Drilling Hardwood Decking
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! Speed Up Deck Building with the Drill&Drive
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of How-to install DeckWise® Hidden Deck Fasteners
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Hardwood Wrench Deck Board Straightening Tool
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Installing DeckWise® Hidden Deck Fasteners
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! Don't Overdrive Screws
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! Creating Perfect Deck Board Gap Spacing
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Rail: Install On Pitches & Stairs
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Rail: Dual Post Corners
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! How to Prevent End Checking
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of How to Cut Deck Tiles With DeckWise®
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of DeckWise® Hardwood Deck Tile Systems
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Railing: An Overview
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! How to Protect Your Deck
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of DeckWise® Hidden Siding Fastener
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Railing: Fittings/Receivers Differences
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Rail: Estate & Heritage Series
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Railing: How Many Cable Rail Runs?
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information