Rated 5 based on 1 product reviews
Versatex

Cellular PVC Trim

CONTACT INFO
EMAIL
Request for informationVersatex Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon
WARRANTY

For Warranty information click here

XCEED Siding by VERSATEX offers new color trends, improved installation experience, and dimensional stabilit. Includes: 16-foot lengths to minimize butt joints, a unique, self-leveling feature, VZ Drop-Lock, that maintains a level line course to course, a significant reduction in thermal movement, a heat-resistant acrylic cap stock that minimizes fade while ensuring color hold, a color palette developed with the assistance of third-party color specialists. XCEED has a realistic woodgrain texture in traditional white or a selection of fade-resistant colors: Simple Sage, Sequoia Green, Heritage Blue, Sand Castle, Mojave Tan, Stonewall Shade, Monument Gray, Quick Silver, Centennial Stone. In addition to our 4 ½" Lap Siding, we offer accessories that pair perfectly with XCEED Siding—backed by a limited lifetime warranty and VERSATEX's second-to-none combination of customer service, user education and training, engineering experience, and sales and marketing support.

- Hide Gallery
XCEED Siding by VERSATEX

XCEED Siding by VERSATEX  

1

Revit BIM Files for XCEED Siding by VERSATEX

Versatex Model 7/5 in. XCEED Tapered Starter Model

Versatex 7/5 in. XCEED Tapered Starter Profile

Versatex Model XCEED Nail Hem Bracket Model

Versatex Model XCEED Metal Starter Model

Versatex XCEED Metal Starter Profile

Versatex Model 4 in. XCEED Frieze Board

Versatex Model 6 in. XCEED Frieze Board

Versatex 4 in. XCEED Frieze Board Profile

Versatex 6 in. XCEED Frieze Board Profile

Versatex Model 8 in. XCEED Band Board Model

Versatex 6 in. XCEED Band Board Profile

Versatex 8 in. XCEED Band Board Profile

Versatex Model 6 in. XCEED Band Board

Versatex Model 4/5 in. XCEED Tapered Starter Model

Versatex 4/5 in. XCEED Tapered Starter Profile

Versatex Model 4 in. XCEED Skirtboard Model

Versatex Model 6 in. XCEED Skirtboard Model

Versatex 4 in. XCEED Skirtboard Profile

Versatex 6 in. XCEED Skirtboard Profile

Versatex Model 7/5 in. Reveal XCEED Siding Model

Versatex Model 7/5 in. Reveal XCEED Siding Model

Versatex 7/5 in. Reveal XCEED Siding Profile

Versatex 7/5 in. Reveal XCEED Siding Profile

Versatex Model 6 in. XCEED Frieze Board

CAD Drawings for XCEED Siding by VERSATEX
4 1/2" XCEED TAPERED STARTER
download:view:
6" XCEED FRIEZE BOARD
download:view:
4" XCEED SKIRTBOARD
download:view:
4" XCEED FRIEZE BOARD
download:view:
6" XCEED BAND BOARD
download:view:
8" XCEED BAND BOARD
download:view:
4 1/2" REVEAL XCEED SIDING
download:view:
7 1/2" REVEAL XCEED SIDING
download:view:
XCEED GALVANIZED METAL STARTER
download:view:
7 1/2" XCEED TAPERED STARTER
download:view:
XCEED NAIL HEM BRACKET
download:view:
6" XCEED SKIRTBOARD
download:view:
Specifications for XCEED Siding by VERSATEX
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for XCEED Siding by VERSATEX
Videos for XCEED Siding by VERSATEX
Versatex video of Versatex - Soffit System
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Installing Versawrap
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Installing Stealth Window Surround
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Expansion Contraction
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Installing Stealth Corner Skirtboard
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Painting
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Filling Nail Holes
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Sealants Adhesives
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Fastening
2015-09-17T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Tapered Versawrap Installation
2017-02-01T00:00:00+00:00Z
(Versatex)request for information
Versatex video of Versatex - Cutting Routing Milling
2015-09-17T00:00:00+00:00Z
(Versatex)request for information