Antebellum Manufacturing, LLC > CSI Specifications > Decorative Aluminum Fences And Gates Specification
Download in other formats
Docx | Docx-Canadian | Doc | WP | Rtf | Text
Antebellum Manufacturing, LLC - DECORATIVE ALUMINUM FENCES AND GATES

SECTION 32 31 19

DECORATIVE ALUMINUM FENCES AND GATES

** NOTE TO SPECIFIER ** Antebellum Manufacturing, LLC; Aluminum Fence, Gates, and Rails.
This section is based on the products of Antebellum Manufacturing, LLC, which is located at:
2399 N.W. 35th St.
Ocala, FL 34475
Tel: 352-877-3888
Email: request info (info@antebellummfg.com)
Web: https://www.antebellummanufacturing.com
[ Click Here ] for additional information.
Antebellum Manufacturing, LLC. is a manufacturing company composed of partners and associates dedicated to providing the best quality service and best quality products in the Aluminum Fence, Gate and Rail Market.
Our manufacturing facility is family-owned and locally operated. We stand behind our products and are proud to offer our customers the highest-quality American-made aluminum fencing, gates, and rails.
Antebellum provides the products of choice for many high-use, high-profile commercial projects due to our consistency in quality and results.
Our products have stood the test of time in many high-use projects by standing up to the rigors of large crowds and intense use.
High-use projects include but are not limited to:
College Campuses
Schools
Baseball and Football Stadiums
Water Parks
Amusement Parks
Hospitals
Homeowner Associations
Apartment Complexes
And More

PART 1

GENERAL

1.1

SECTION INCLUDES

A.

Ornamental aluminum fencing.

B.

Ornamental aluminum gates. (Standard) (Estate)

C.

Ornamental cantilever aluminum gates. (V-Track) (Top-Track)

1.2

RELATED SECTIONS

** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.

A.

Section 31 00 00 - Earthwork.

B.

Section 03 30 00 - Cast-In-Place Concrete.

1.3

REFERENCES

** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.

A.

ASTM International (ASTM):

1.

ASTM B221/B221M - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Shapes, and Tubes.

2.

ASTM F593 - Standard Specification for Stainless Steel Bolts, Hex Cap Screws, and Studs.

3.

ASTM F594 - Standard Specification for Stainless Steel Nuts.

4.

ASTM F626 - Standard Specification for Fence Fittings

5.

ASTM F2957 - Standard Specification for Ornamental Aluminum Fence Systems.

6.

ASTM B209 - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate.

B.

American Architectural Manufacturers Association (AAMA):

1.

AAMA 2604 - Voluntary Specification, Performance Requirements, and Test Procedures for Pigmented Organic Coatings on Aluminum Extrusions and Panels.

2.

AAMA 2605 - Voluntary Specification, Performance Requirements, and Test Procedures for Pigmented Organic Coatings on Aluminum Extrusions and Panels.

1.4

SUBMITTALS

A.

Submit under provisions of Section 01 30 00.

B.

Product Data:

1.

Manufacturer's data sheets on each product to be used.

2.

Preparation instructions and recommendations.

3.

Storage and handling requirements and recommendations.

4.

Typical installation methods.

** NOTE TO SPECIFIER ** Delete if not applicable to product type.

C.

Verification Samples: Two representative units of each type, size, pattern, and color.

D.

Shop Drawings: Include details of materials, construction, and finish. Include relationship with adjacent construction.

1.

Illustrate product components and installation specifics.

2.

Encompass details not fully delineated in the manufacturer's standard product documentation.

1.5

QUALITY ASSURANCE

A.

Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum of five years documented experience.

B.

Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.

C.

Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.

** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.

D.

Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.

1.

The intent of a mock-up is to demonstrate quality of workmanship and visual appearance.

2.

If the mock-up is not acceptable, rebuild the mock-up until satisfactory results are achieved.

3.

Retain mock-up during construction as a standard for comparison with completed work.

4.

Do not alter or remove mock-up until work is completed or removal is authorized.

1.6

PRE-INSTALLATION CONFERENCE

A.

Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items, and approvals.

1.7

DELIVERY, STORAGE, AND HANDLING

A.

Deliver materials in the original wrappings and containers provided by the supplier or manufacturer, clearly labeled with their respective names, material, or product brand names, if applicable.

B.

Store and handle in strict compliance with manufacturer's written instructions and recommendations.

1.

Materials are to be stored in a manner that guarantees adequate ventilation and drainage while safeguarding them against potential damage, adverse weather conditions, vandalism, and theft.

1.8

PROJECT CONDITIONS

A.

Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.

1.9

WARRANTY

A.

Antebellum Manufacturing warrants the powder coated surface of all components (pickets, rails, and posts). Please consult the manufacturer for comprehensive details regarding this warranty.

B.

The entire fence system is backed by a limited lifetime warranty against defects in workmanship and material. Please refer to the manufacturer for a thorough understanding of the warranty terms.

PART 2

PRODUCTS

2.1

MANUFACTURERS

A.

Acceptable Manufacturer: Antebellum Manufacturing, LLC, which is located at:
2399 N.W. 35th St.
Ocala, FL 34475
Tel: 352-877-3888
Email: request info (info@antebellummfg.com);Web: https://www.antebellummanufacturing.com

** NOTE TO SPECIFIER ** Delete one of the following two paragraphs: coordinate with requirements of Division 1 section on product options and substitutions.

B.

Substitutions: Not permitted.

C.

Requests for substitutions will be considered in accordance with the provisions of Section 01 60 00.

2.2

SYSTEM DESCRIPTION

A.

Antebellum Manufacturing will provide panels, posts, and mounts, along with designated accessories required for installation, as specified by the contractor and in accordance with the provided plans and specifications.

2.3

MATERIALS

A.

Aluminum Extrusions: 6063-T52 and 6005-T5 alloy in accordance with ASTM B221/B221M.

B.

Fasteners: Utilizing stainless steel self-drilling screws in accordance with ASTM F593 and ASTM F594, coated to harmonize with the fence's finish.

C.

Accessories: Aluminum castings shall be used for post caps, wall brackets, scrolls, finials, and other miscellaneous hardware.

** NOTE TO SPECIFIER ** Delete article if not required.

2.4

ORNAMENTAL ALUMINUM FENCING

A.

Basis of Design: Oriental Aluminum Fencing as manufactured by Antebellum Manufacturing.

** NOTE TO SPECIFIER ** Delete fence style options not required.

1.

Fence Style: Emily; Flat Top.

2.

Fence Style: Ella Marie.

3.

Fence Style: Bella Rae.

4.

Fence Style: Madison.

5.

Fence Style: Abigail.

6.

Fence Style: Walker.

7.

Fence Style: Sydney.

8.

Fence Style: Gunnar.

9.

Fence Style Option: Standard.

10.

Fence Style Option: Puppy Picket.

11.

Fence Style Option: Double Picket to Second Rail.

12.

Fence Style Option: Double Picket to Top.

13.

Fence Style Bottom: Rake (Picket) Bottom.

14.

Fence Style Bottom: Smooth Bottom.

** NOTE TO SPECIFIER ** Delete fence grade options not required.

15.

Fence Grade: Residential.

a.

Channels: 1 x 1 inch (25.4 x 25.4 mm).

1)

Wall: 0.070 inches (1.78 mm).

2)

Top Wall: 0.060 inches (1.524 mm).

b.

Pickets: 5/8 x 5/8 inches (15.90 x 15.90 mm).

1)

Wall: 0.045 inches (1.14 mm).

c.

Rails: 1.005 x 1 inches (25.53 x 25.4 mm).

** NOTE TO SPECIFIER ** Delete rail quantity options not required. 4 rails are required for gates 84 and 96 inches (2134 and 2438 mm) high.

1)

Rail Quantity: 2.

2)

Rail Quantity: 3.

3)

Rail Quantity: 4.

** NOTE TO SPECIFIER ** Delete panel length, panel posts and wall thickness options not required.

d.

Panel Length: 6 ft (1.829 m).

1)

Rail Length Notch to Notch: 71-1/2 inches (1816 mm).

2)

Picket Qty: 15.

3)

Rackability: Standard: 19-1/8 inches (486 mm); 15.5 degrees.

4)

Rackability: Maximum: 36-5/16 inches (922 mm); 30.5 degrees.

5)

Panel Posts: 2 inch (50.8 mm) square.

a)

Wall 0.062 inches (1.575 mm).

b)

Wall 0.093 inches (2.362 mm).

c)

Installed Post Centers: 73-1/2 inches (1867 mm) on center.

6)

Panel Posts: 2-1/2 inch (63.5 mm) square.

a)

Wall 0.075 inches (1.905 mm).

b)

Installed Post Centers: 74 inches (1880 mm) on center.

e.

Panel Length: 8 ft (2.438 m).

1)

Rail Length Notch to Notch: 94 inches (2388 mm).

2)

Picket Qty: 20.

3)

Rackability: Standard: 25-1/8 inches (638 mm); 15.5 degrees.

4)

Rackability: Maximum: 47-11/16 inches (1211 mm); 30.5 degrees.

5)

Panel Posts: 2 inch (50.8 mm) square.

a)

Wall 0.062 inches (1.575 mm).

b)

Wall 0.093 inches (2.362 mm).

c)

Installed Post Centers: 98 inches (2489 mm).

1)

Not warranted against sagging at full panel length.

6)

Panel Posts: 2-1/2 inch (63.5 mm) square.

a)

Wall 0.075 inches (1.905 mm).

b)

Installed Post Centers: 98-1/2 inches (2502 mm).

1)

Not warranted against sagging at full panel length.

** NOTE TO SPECIFIER ** Delete picket spacing option not required.

f.

Picket Spacing, Standard:

1)

On Center: 4-1/2 inches (114 mm).

2)

Space Between: 3-7/8 inches (98.4 mm).

g.

Picket Spacing, Double:

1)

On Center: 2-1/4 inch (57 mm).

2)

Space Between: 1-5/8 inches (41 mm).

** NOTE TO SPECIFIER ** Delete fence height options not required. Custom fence heights are available. Contact the Manufacturer for more information.

h.

Fence Height: 36 inches (914 mm).

i.

Fence Height: 42 inches (1067 mm).

j.

Fence Height: 48 inches (1219 mm).

k.

Fence Height: 54 inches (1372 mm).

l.

Fence Height: 60 inches (1524 mm).

m.

Fence Height: 72 inches (1829 mm).

16.

Fence Grade: Commercial.

a.

Channels: 1-1/4 x 1-1/4 inch (31.75 x 31.75 mm).

1)

Wall: 0.072 inches (1.829 mm).

2)

Top Wall: 0.060 inches (1.524 mm).

b.

Pickets: 3/4 x 3/4 inches (19.05 x 19.05 mm).

1)

Wall: 0.045 inches (1.143 mm).

c.

Rails: 1.255 x 1.25 inches (31.877 x 31.75 mm).

** NOTE TO SPECIFIER ** Delete rail quantity options not required. 4 rails are required for gates 84 and 96 inches (2134 and 2438 mm) high.

1)

Rail Quantity: 2.

2)

Rail Quantity: 3.

3)

Rail Quantity: 4.

** NOTE TO SPECIFIER ** Delete panel length and panel post options not required.

d.

Panel Length: 6 ft (1.829 m).

1)

Rail Length Notch to Notch: 68-5/8 inches (1743 mm).

2)

Picket Qty: 14.

3)

Rackability: Standard: 15-7/16 inches (392 mm); 13 degrees.

4)

Rackability: Maximum: 31-11/16 inches (805 mm); 27.5 degrees.

5)

Panel Posts: 2 inch (50.8 mm) square.

a)

Wall 0.093 inch (2.362 mm).

b)

Installed Post Centers: 70-5/8 inches (1794 mm) on center.

6)

Panel Posts: 2-1/2 inch (63.5 mm) square.

a)

Wall 0.075 inch (1.905 mm).

b)

Installed Post Centers: 71-1/8 inch (1807 mm) on center.

7)

Panel Posts: 3 inch (76.2 mm) square.

a)

Wall 0.093 inch (2.362 mm).

b)

Installed Post Centers: 71-5/8 inch (1819 mm) on center.

e.

Panel Length: 8 ft (2.438 m).

1)

Rail Length Notch to Notch: 91-3/4 inches (2330 mm).

2)

Picket Qty: 19.

3)

Rackability, Standard: 20-5/8 inches (524 mm); 13 degrees.

4)

Rackability, Maximum: 42-3/8 inches (1076 mm); 27.5 degrees.

5)

Panel Posts: 2 inch (50.8 mm) square.

a)

Wall 0.093 inches (2.362 mm).

b)

Installed Post Centers: 93-3/4 inches (2381 mm).

6)

Panel Posts: 2-1/2 inch (63.5 mm) square.

a)

Wall 0.075 inches (1.905 mm).

b)

Installed Post Centers: 94-1/4 inches (2394 mm).

7)

Panel Posts: 3 inch (76.2 mm) square.

a)

Wall 0.093 inches (2.362 mm).

b)

Installed Post Centers: 94-3/4 inches (2407 mm).

** NOTE TO SPECIFIER ** Delete picket spacing options not required.

f.

Picket Spacing, Standard:

1)

On Center: 4-5/8 inch (117.5 mm). Space Between: 3-7/8 inch (98.4 mm).

g.

Picket Spacing, Double:

1)

On Center: 2-5/16 inch (59 mm). Space Between: 1-9/16 inch (39.7 mm).

** NOTE TO SPECIFIER ** Delete fence height options not required. Custom fence heights are available. Contact the Manufacturer for more information.

h.

Fence Height: 36 inches (914 mm).

i.

Fence Height: 42 inches (1067 mm).

j.

Fence Height: 48 inches (1219 mm).

k.

Fence Height: 54 inches (1372 mm).

l.

Fence Height: 60 inches (1524 mm).

m.

Fence Height: 72 inches (1829 mm).

n.

Fence Height: 84 inches (2134 mm).

o.

Fence Height: 96 inches (2438 mm).

17.

Fence Grade: Corporate.

a.

Channels: 1 x 1-1/2 inch (25.40 x 38.10 mm).

1)

Wall: 0.072 inches (1.829 mm).

2)

Top Wall: 0.055 inches (1.397 mm).

b.

Pickets: 3/4 x 3/4 inch (19.05 x 19.05 mm).

1)

Wall: 0.045 inches (1.143 mm).

c.

Rails: 1 x 1.5 inch (25.4 x 38.1 mm).

** NOTE TO SPECIFIER ** Delete rail quantity options not required. 4 rails are required for gates 84 and 96 inches (2134 and 2438 mm) high.

1)

Rail Quantity: 2.

2)

Rail Quantity: 3.

3)

Rail Quantity: 4.

** NOTE TO SPECIFIER ** Delete panel length and panel post options not required.

d.

Panel Length: 6 ft (1.829 m).

1)

Rail Length Notch to Notch: 68-5/8 inches (1743.1 mm).

2)

Picket Qty: 14.

3)

Rackability, Standard: 11-5/16 inches (287 mm); 9.5 degrees.

4)

Rackability, Maximum: 23-1/2 inches (597 mm); 20 degrees.

5)

Panel Posts: 2 inch (50.8 mm) square.

a)

Wall 0.093 inches (2.362 mm).

b)

Installed Post Centers: 70-5/8 inches (1794 mm) on center.

6)

Panel Posts: 2-1/2 inch (63.5 mm) square.

a)

Wall 0.075 inch (1.905 mm).

b)

Installed Post Centers: 71-1/8 inches (1807 mm) on center.

7)

Panel Posts: 3 inch (76.2 mm) square.

a)

Wall 0.093 inches (2.362 mm).

b)

Installed Post Centers: 71-5/8 inches (1819 mm) on center.

e.

Panel Length: 8 ft (2.438 m).

1)

Rail Length Notch to Notch: 91-3/4 inches (2330 mm).

2)

Picket Qty: 19.

3)

Rackability, Maximum: 15-1/8 inches (384 mm); 9.5 degrees.

4)

Rackability, Maximum: 31-3/8 inches (797 mm); 20 degrees.

5)

Panel Posts: 2 inch (50.8 mm) square.

a)

Wall 0.093 inches (2.362 mm).

b)

Installed Post Centers: 93-3/4 inches (2381 mm) on center.

6)

Panel Posts: 2-1/2 inch (63.5 mm) square.

a)

Wall 0.075 inch (1.905 mm).

b)

Installed Post Centers: 94-1/4 inches (2394 mm) on center.

7)

Panel Posts: 3 inch (76.2 mm) square.

a)

Wall 0.093 inches (2.362 mm).

b)

Installed Post Centers: 94-3/4 inches (2407 mm).

** NOTE TO SPECIFIER ** Delete picket spacing and panel posts options not required.

f.

Picket Spacing, Standard.

1)

On Center: 4-5/8 inch (117.5 mm). Space Between: 3-7/8 inch (98.4 mm).

g.

Picket Spacing, Double:

1)

On Center: 2-5/16 inch (59 mm). Space Between: 1-9/16 inch (39.7 mm).

** NOTE TO SPECIFIER ** Delete fence height options not required. Custom fence heights are available. Contact the Manufacturer for more information.

h.

Fence Height: 36 inches (914 mm).

i.

Fence Height: 42 inches (1067 mm).

j.

Fence Height: 48 inches (1219 mm).

k.

Fence Height: 54 inches (1372 mm).

l.

Fence Height: 60 inches (1524 mm).

m.

Fence Height: 72 inches (1829 mm).

n.

Fence Height: 84 inches (2134 mm).

o.

Fence Height: 96 inches (2438 mm).

18.

Fence Grade: Industrial.

a.

Channels: 1-1/2 x 1-5/8 inch (38.1 x 41.3 mm).

1)

Sidewall: 0.100 inch (2.540 mm).

2)

Top Wall: 0.070 inch (1.778 mm)

b.

Pickets: 1 x 1 inch (25.4 x 25.4 mm).

1)

Sidewall: 0.062 inch (1.575 mm).

c.

Rails: 1.5 x 1.625 inch (38.1 x 41.275 mm).

** NOTE TO SPECIFIER ** Delete rail quantity options not required. 4 rails are required for gates 84 and 96 inches (2134 and 2438 mm) high.

1)

Rail Quantity: 2.

2)

Rail Quantity: 3.

3)

Rail Quantity: 4.

** NOTE TO SPECIFIER ** Delete panel length, and panel post options not required.

d.

Panel Length: 6 ft (1.829 m).

1)

Rail Length Notch to Notch: 72-1/8 inches (1832 mm).

2)

Picket Qty: 14.

3)

Rackability, Standard: 11-9/16 inches (294 mm); 9.5 degrees.

4)

Rackability, Maximum: 26-1/4 inches (667 mm); 22 degrees.

5)

Panel Posts: 2-1/2 inch (63.5 mm) square.

a)

Wall 0.075 inches (1.905 mm).

b)

Installed Post Centers: 74-5/8 inch (1895 mm) on center.

6)

Panel Posts: 3 inch (76.2 mm) square.

a)

Wall 0.093 inches (2.362 mm).

b)

Installed Post Centers: 75-1/8 inches (1908 mm) on center.

e.

Panel Length: 8 ft (2.438 m).

1)

Rail Length Notch to Notch: 96-1/2 inches (2451 mm).

2)

Picket Qty: 19.

3)

Rackability, Standard: 15-7/16 inches (392 mm); 9.5 degrees.

4)

Rackability, Maximum: 35 inches (889 mm); 22 degrees.

5)

Panel Posts: 2-1/2 inch (63.5 mm) square.

a)

Wall 0.075 inches (1.905 mm).

b)

Installed Post Centers: 99 inch (2515 mm) on center.

6)

Panel Posts: 3 inches (76.2 mm) square.

a)

Wall 0.093 inches (2.362 mm).

b)

Installed Post Centers: 99-1/2 inch (2527 mm) on center.

** NOTE TO SPECIFIER ** Delete picket spacing and panel posts options not required.

f.

Picket Spacing, Standard:

1)

On Center: 4-7/8 inch (124 mm). Space Between: 3-7/8 inch (98.4 mm).

g.

Picket Spacing, Double:

1)

On Center: 2-7/16 inch (62 mm). Space Between: 1-7/16 inch (36.5 mm).

** NOTE TO SPECIFIER ** Delete fence height options not required. Custom fence heights are available. Contact the Manufacturer for more information.

h.

Fence Height: 36 inches (914 mm).

i.

Fence Height: 42 inches (1067 mm).

j.

Fence Height: 48 inches (1219 mm).

k.

Fence Height: 54 inches (1372 mm).

l.

Fence Height: 60 inches (1524 mm).

m.

Fence Height: 72 inches (1829 mm).

n.

Fence Height: 84 inches (2134 mm).

o.

Fence Height: 96 inches (2438 mm).

19.

Material for Pickets: 6063-T52.

20.

Material for Rails, Posts, and Uprights: 6005-T5.

21.

Accessories:

** NOTE TO SPECIFIER ** Delete accessories options not required.

a.

Post Caps: Modern Post Cap.

b.

Post Caps: Ball Cap.

c.

Flanges: Floor Flange.

d.

Flanges: 2 Piece Floor Flange Cover.

e.

Mounts: Wall Mount.

f.

Mounts: Welded Rail Wall Mount.

g.

Mounts: Swivel Mount.

h.

Adornment: Quad Finial.

i.

Adornment: Triad Finial.

j.

Adornment: Fleur De Lis Finial.

k.

Adornment: Ring.

l.

Adornment: Butterfly Scroll.

m.

Adornment: Plug.

** NOTE TO SPECIFIER ** Delete article if not required or delete basis of design options not required.

2.5

ORNAMENTAL ALUMINUM GATES -STANDARD

A.

Basis of Design: Pedestrian Residential Ornamental Aluminum Gates as manufactured by Antebellum Manufacturing.

** NOTE TO SPECIFIER ** Delete gate style and swing options not required. The Belle Arch gate style is only available for gate openings of 96 inches (2438 mm) or larger.

1.

Gate Style: Belle Arch.

2.

Gate Style: Sunrise Arch.

3.

Gate Style: Scalloped

4.

Swing: Single.

5.

Swing: Double.

6.

Maximum Gate Width: Single: 72 inch (1829 mm). Double: 144 inch (3658 mm).

7.

Gate Width, Open: ___ inch (___ mm).

8.

Gate Width, Exact: ___ inch (___ mm).

9.

Gate Uprights 72 inch (1829 mm): 2 inch (50.80 mm) square.

a.

Wall: 0.093 inch (2.362 mm).

** NOTE TO SPECIFIER ** Delete gate support posts options not required.

10.

Gate Support Posts: 2 inch (50.8 mm) square. Wall: 0.125 inch (3.175 mm).

11.

Gate Support Posts: 2-1/2 inch (63.5 mm) square. Wall: 0.125 inch (3.175 mm).

12.

Gate Support Posts: 3 inch (76.2 mm) square. Wall: 0.125 inch (3.175 mm).

13.

Gate Support Posts: 4 inch (101.6 mm) square. Wall: 0.125 inch (3.175 mm).

** NOTE TO SPECIFIER ** Delete gate height options not required. Custom gate heights are available. Contact manufacturer for more information.

14.

Gate Height: 36 inches (914 mm).

15.

Gate Height: 42 inches (1067 mm).

16.

Gate Height: 48 inches (1219 mm).

17.

Gate Height: 54 inches (1372 mm).

18.

Gate Height: 60 inches (1524 mm).

19.

Gate Height: 72 inch (1829 mm).

20.

Pickets: 5/8 x 5/8 inches (15.87 x 15.87 mm). Wall: 0.045 inches (1.14 mm).

21.

Rails Profile: 1.005 x 1 inches (25.53 x 25.4 mm).

** NOTE TO SPECIFIER ** Delete rail quantity options not required.

22.

Rail Quantity: 2.

23.

Rail Quantity: 3.

24.

Rail Quantity: 4.

25.

Material for Pickets: 6063-T52.

26.

Material for Rails, Posts, and Uprights: 6005-T5.

27.

Gate Hardware: For each gate.

** NOTE TO SPECIFIER ** Delete hardware options not required.

a.

Hinges: Adjustable Self-Closing Hinge.

b.

Hinges: Non-Adjustable Estate Hinge aka Gorilla.

c.

Hinges: Adjustable Estate Hinge aka Welded J-bolt.

d.

Hinges: Shut-it, No. C13740A.

e.

Hinges: Standard Aluminum Hinges.

f.

Hinges: Self-Closing Wall Hinge.

g.

Hinges: Aluminum Block Hinge.

h.

Latches: One-Side Lockable Gravity Latch.

i.

Latches: Ornamag Two-Sided Lockable Latch.

j.

Latches: Gravity Latch.

k.

Latches: Lockable Lever Latch.

l.

Drop Rod: MagnaLatch D and D.

m.

Drop Rod: Drop Rod.

B.

Basis of Design: Commercial Ornamental Aluminum Gates as manufactured by Antebellum Manufacturing.

** NOTE TO SPECIFIER ** Delete gate style and swing options not required. The Belle Arch gate style is only available for gate openings of 96 inches (2438 mm) or larger.

1.

Gate Style: Belle Arch.

2.

Gate Style: Sunrise Arch.

3.

Gate Style: Scalloped

4.

Swing: Single.

5.

Swing: Double.

6.

Gate Width, Open: ___ inches (___ mm).

7.

Gate Width, Exact: ___ inches (___ mm).

8.

Gate Uprights 72 inch (1829 mm): 2 inch (50.80 mm) square.

a.

Wall: 0.093 inches (2.362 mm).

** NOTE TO SPECIFIER ** Delete gate support posts and gate height options not required. Custom gate heights are available. Contact manufacturer for more information.

9.

Gate Support Posts: 2 inch (50.80 mm) square. Wall: 0.125 inch (3.175 mm).

10.

Gate Support Posts: 2-1/2 inch (63.50 mm) square. Wall: 0.125 inch (3.175 mm).

11.

Gate Support Posts: 3 inch (76.20 mm) square. Wall: 0.125 inch (3.175 mm).

12.

Gate Support Posts: 4 inch (101.60 mm) square. Wall: 0.125 inch (3.175 mm).

13.

Gate Height: 36 inches (914 mm).

14.

Gate Height: 42 inches (1067 mm).

15.

Gate Height: 48 inches (1219 mm).

16.

Gate Height: 54 inches (1372 mm).

17.

Gate Height: 60 inches (1524 mm).

18.

Gate Height: 72 inch (1829 mm).

19.

Gate Height: 84 inch (2134 mm).

20.

Gate Height: 96 inch (2438 mm).

21.

Pickets: 3/4 x 3/4 inches (19.05 x 19.05 mm). Wall: 0.045 inches (1.14 mm).

22.

Rails Profile: 1.250 x 1.25 inches (31.75 x 31.75 mm).

** NOTE TO SPECIFIER ** Delete rail quantity options not required.

23.

Rail Quantity: 2.

24.

Rail Quantity: 3.

25.

Rail Quantity: 4.

26.

Material for Pickets: 6063-T52.

27.

Material for Rails, Posts, and Uprights: 6005-T5.

28.

Gate Hardware: For each gate.

** NOTE TO SPECIFIER ** Delete hardware options not required.

a.

Hinges: Adjustable Self-Closing Hinge.

b.

Hinges: Non-Adjustable Estate Hinge aka Gorilla.

c.

Hinges: Adjustable Estate Hinge aka Welded J-bolt.

d.

Hinges: Shut-it, No. C13740A.

e.

Hinges: Standard Aluminum Hinges.

f.

Hinges: Self-Closing Wall Hinge.

g.

Hinges: Aluminum Block Hinge.

h.

Latches: One-Side Lockable Gravity Latch.

i.

Latches: Ornamag Two-Sided Lockable Latch.

j.

Latches: Gravity Latch.

k.

Latches: Lockable Lever Latch.

l.

Drop Rod: MagnaLatch D and D.

m.

Drop Rod: Drop Rod.

C.

Basis of Design: Pedestrian Corporate Ornamental Aluminum Gates as manufactured by Antebellum Manufacturing.

** NOTE TO SPECIFIER ** Delete gate style and swing options not required. The Belle Arch gate style is only available for gate openings of 96 inches (2438 mm) or larger.

1.

Gate Style: Belle Arch.

2.

Gate Style: Sunrise Arch.

3.

Gate Style: Scalloped

4.

Swing: Single.

5.

Swing: Double.

6.

Gate Width, Open: ___ inches (___ mm).

7.

Gate Width, Exact: ___ inches (___ mm).

8.

Gate Uprights 72 inch (1829 mm): 2 inch (50.80 mm) square.

a.

Wall: 0.093 inches (2.362 mm).

** NOTE TO SPECIFIER ** Delete gate support posts and gate height options not required. Custom gate heights are available. Contact manufacturer for more information.

9.

Gate Support Posts: 2 inch (50.80 mm) square. Wall: 0.125 inch (3.175 mm).

10.

Gate Support Posts: 2-1/2 inch (63.50 mm) square. Wall: 0.125 inch (3.175 mm).

11.

Gate Support Posts: 3 inch (76.20 mm) square. Wall: 0.125 inch (3.175 mm).

12.

Gate Support Posts: 4 inch (101.60 mm) square. Wall: 0.125 inch (3.175 mm).

13.

Gate Height: 36 inches (914 mm).

14.

Gate Height: 42 inches (1067 mm).

15.

Gate Height: 48 inches (1219 mm).

16.

Gate Height: 54 inches (1372 mm).

17.

Gate Height: 60 inches (1524 mm).

18.

Gate Height: 72 inch (1829 mm).

19.

Gate Height: 84 inch (2134 mm).

20.

Gate Height: 96 inch (2438 mm).

21.

Pickets: 3/4 x 3/4 inches (19.05 x 19.05 mm). Wall: 0.045 inches (1.14 mm).

22.

Rails Profile: 1 x 1.5 inches (25.40 x 38.10 mm).

** NOTE TO SPECIFIER ** Delete rail quantity options not required.

23.

Rail Quantity: 2.

24.

Rail Quantity: 3.

25.

Rail Quantity: 4.

26.

Material for Pickets: 6063-T52.

27.

Material for Rails, Posts, and Uprights: 6005-T5.

28.

Gate Hardware: For each gate.

** NOTE TO SPECIFIER ** Delete hardware options not required.

a.

Hinges: Adjustable Self-Closing Hinge.

b.

Hinges: Non-Adjustable Estate Hinge aka Gorilla.

c.

Hinges: Adjustable Estate Hinge aka Welded J-bolt.

d.

Hinges: Shut-it, No. C13740A.

e.

Hinges: Standard Aluminum Hinges.

f.

Hinges: Self-Closing Wall Hinge.

g.

Hinges: Aluminum Block Hinge.

h.

Latches: One-Side Lockable Gravity Latch.

i.

Latches: Ornamag Two-Sided Lockable Latch.

j.

Latches: Gravity Latch.

k.

Latches: Lockable Lever Latch.

l.

Drop Rod: MagnaLatch D and D.

m.

Drop Rod: Drop Rod.

D.

Basis of Design: Pedestrian Industrial Ornamental Aluminum Gates as manufactured by Antebellum Manufacturing.

** NOTE TO SPECIFIER ** Delete gate style and swing options not required. The Belle Arch gate style is only available for gate openings of 96 inches (2438 mm) or larger.

1.

Gate Style: Belle Arch.

2.

Gate Style: Sunrise Arch.

3.

Gate Style: Scalloped

4.

Swing: Single.

5.

Swing: Double.

6.

Gate Width, Open: ___ inches (___ mm).

7.

Gate Width, Exact: ___ inches (___ mm).

8.

Gate Uprights 72 inch (1829 mm): 2 inch (50.80 mm) square.

a.

Wall: 0.125 inches (3.17 mm).

** NOTE TO SPECIFIER ** Delete gate support posts and gate height options not required. Custom gate heights are available. Contact manufacturer for more information.

9.

Gate Support Posts: 2-1/2 inch (63.5 mm) square. Wall: 0.125 inch (3.175 mm).

10.

Gate Support Posts: 3 inch (76.20 mm) square. Wall: 0.125 inch (3.175 mm).

11.

Gate Support Posts: 4 inch (101.60 mm) square. Wall: 0.125 inch (3.175 mm).

12.

Gate Support Posts: 6 inch (152.40 mm) square. Wall: 0.125 inch (3.175 mm).

13.

Gate Height: 36 inches (914 mm).

14.

Gate Height: 42 inches (1067 mm).

15.

Gate Height: 48 inches (1219 mm).

16.

Gate Height: 54 inches (1372 mm).

17.

Gate Height: 60 inches (1524 mm).

18.

Gate Height: 72 inch (1829 mm).

19.

Gate Height: 84 inch (2134 mm).

20.

Gate Height: 96 inch (2438 mm).

21.

Pickets: 1 x 1 inches (25.40 x 25.40 mm).

a.

Wall: 0.062 inches (1.57 mm).

22.

Rails Profile: 1-1/2 x 1-5/8 inches (38.1 x 41.3 mm).

** NOTE TO SPECIFIER ** Delete rail quantity options not required.

23.

Rail Quantity: 2.

24.

Rail Quantity: 3.

25.

Rail Quantity: 4.

26.

Material for Pickets: 6063-T52.

27.

Material for Rails, Posts, and Uprights: 6005-T5.

28.

Gate Hardware: For each gate.

** NOTE TO SPECIFIER ** Delete hardware options not required.

a.

Hinges: Adjustable Self-Closing Hinge.

b.

Hinges: Non-Adjustable Estate Hinge aka Gorilla.

c.

Hinges: Adjustable Estate Hinge aka Welded J-bolt.

d.

Hinges: Shut-it, No. C13740A.

e.

Hinges: Standard Aluminum Hinges.

f.

Hinges: Self-Closing Wall Hinge.

g.

Hinges: Aluminum Block Hinge.

h.

Latches: One-Side Lockable Gravity Latch.

i.

Latches: Ornamag Two-Sided Lockable Latch.

j.

Latches: Gravity Latch.

k.

Latches: Lockable Lever Latch.

l.

Drop Rod: MagnaLatch D and D.

m.

Drop Rod: Drop Rod.

** NOTE TO SPECIFIER ** Delete article if not required or delete basis of design options not required.

2.6

ORNAMENTAL ALUMINUM GATES - ESTATE

A.

Basis of Design: Estate Residential Ornamental Aluminum Gates as manufactured by Antebellum Manufacturing.

** NOTE TO SPECIFIER ** Delete gate style and swing options not required. The Belle Arch gate style is only available for gate openings of 96 inches (2438 mm) or larger.

1.

Gate Style: Belle Arch.

2.

Gate Style: Sunrise Arch.

3.

Gate Style: Scalloped.

4.

Swing: Single.

5.

Swing: Double.

6.

Material for Pickets: 6063-T52.

7.

Material for Rails, Posts, and Uprights: 6005-T5.

8.

Components:

a.

Pickets: 5/8 inches (15.87 mm) Square. Wall: 0.045 inches (1.14 mm).

** NOTE TO SPECIFIER ** Delete picket spacing option not required.

1)

Picket Spacing, Standard: On Center: 4-1/2 inch (114 mm) maximum.

a)

Space Between Pickets: 3-7/8 inch (98.4 mm) maximum.

2)

Picket Spacing, Double: On Center: 2-1/4 inch (57 mm) maximum.

a)

Space Between Pickets: 1-11/16 inch (43 mm) maximum.

b.

Rails Size (WxH): 2 x 1 inch (50.80 x 25.40 mm). Wall Thickness: 0.125 inches (3.17 mm).

** NOTE TO SPECIFIER ** Delete rail quantity options not required.

1)

Rail Quantity: 2.

2)

Rail Quantity: 3.

3)

Rail Quantity: 4.

c.

Uprights: 2 x 3 inches (50.80 x 76.20 mm). Wall Thickness: 0.125 inches (3.17 mm).

d.

Bottom Member: See Gate Openings.

** NOTE TO SPECIFIER ** Delete gate support posts and gate height options not required. Custom gate heights are available. Contact manufacturer for more information.

e.

Gate Support Posts: 4 inch (101.60 mm) square. Wall: 0.125 inch (3.175 mm).

f.

Gate Support Posts: 4 inch (101.60 mm) square. Wall: 0.250 inch (6.350 mm).

g.

Gate Support Posts: 6 inch (152.40 mm) square. Wall: 0.125 inch (3.175 mm).

h.

Gate Support Posts: 6 inch (152.40 mm) square. Wall: 0.250 inch (6.350 mm).

i.

Gate Height: 36 inches (914 mm).

j.

Gate Height: 42 inches (1067 mm).

k.

Gate Height: 48 inches (1219 mm).

l.

Gate Height: 54 inches (1372 mm).

m.

Gate Height: 60 inches (1524 mm).

n.

Gate Height: 72 inches (1829 mm).

o.

Gate Height: 84 inches (2134 mm).

p.

Gate Height: 96 inches (2438 mm).

** NOTE TO SPECIFIER ** Delete gate opening options not required.

9.

Gate Opening:

a.

Single: 6 ft 1/2 inch to 11 ft 11-1/2 inches (1842 to 3645 mm).

b.

Double: 12 ft 1 inch to 23 ft 11 inches (3683 to 7290 mm).

1)

Bottom Member: 2 x 3 inches (50.80 x 76.20 mm).

a)

Wall Thickness: 0.125 inches (3.17 mm).

10.

Gate Opening:

a.

Single: 12 to 13 ft 11-1/2 inches (3658 to 4255 mm).

b.

Double: 24 to 27 ft 11 inches (7315 to 8509 mm).

1)

Bottom Member: 2 x 4 inches (50.80 x 101.60 mm).

a)

Wall Thickness: 0.125 inches (3.17 mm).

2)

Corner Gussets: Required.

11.

Gate Opening:

a.

Single: 14 to 16 ft (4267 to 4877 mm).

b.

Double: 28 to 32 ft (8534 to 9754 mm).

1)

Bottom Member: 2 x 6 inches (50.80 x 152.40 mm).

a)

Wall Thickness: 0.125 inches (3.17 mm).

2)

Corner Gussets: Required.

3)

Truss Cables: Required.

12.

Gate Opening:

a.

Single: 16 ft 1/2 inches to 20 ft (4890 to 6096 mm).

b.

Double: 32 ft 1 inches to 40 ft (9779 to 12192 mm).

1)

Bottom Member: __ x __ inches (__ x __ mm).

a)

Wall Thickness: __ inches (__ mm).

13.

Gate Hardware: For each gate.

** NOTE TO SPECIFIER ** Delete hardware options not required.

a.

Hinges: J-Bolt. Adjustable: 3.25 to 6.50 inches (82.6 to 165.1 mm).

b.

Hinges: Bad Ass. Adjustable: 3.062 to 3.25 inches (78 to 83 mm).

c.

Hinges: Block. Fixed at 3.25 inches (83 mm).

d.

Hinges: Gorilla 180. Fixed at 0.75 inches (19 mm).

e.

Latches: Hidden Spring Latch. Adjustable: 0.375 to 2.25 inches (10 to 57 mm).

B.

Basis of Design: Estate Commercial Ornamental Aluminum Gates as manufactured by Antebellum Manufacturing.

** NOTE TO SPECIFIER ** Delete gate style and swing options not required. The Belle Arch gate style is only available for gate openings of 96 inches (2438 mm) or larger.

1.

Gate Style: Belle Arch.

2.

Gate Style: Sunrise Arch.

3.

Gate Style: Scalloped.

4.

Swing: Single.

5.

Swing: Double.

6.

Material for Pickets: 6063-T52.

7.

Material for Rails, Posts, and Uprights: 6005-T5.

8.

Components:

a.

Pickets: 3/4 inches (19.05 mm) Square. Wall: 0.062 inches (1.575 mm).

** NOTE TO SPECIFIER ** Delete picket spacing option not required.

1)

Picket Spacing, Standard: On Center: 4-5/8 inch (117.5 mm) maximum.

a)

Space Between Pickets: 3-7/8 inch (98.4 mm) maximum.

2)

Picket Spacing, Double: On Center: 2-5/16 inch (59 mm) maximum.

a)

Space Between Pickets: 1-9/16 inch (39.7 mm) maximum.

b.

Rails Size (WxH): 2 x 1 inch (50.80 x 25.40 mm). Wall Thickness: 0.125 inches (3.175 mm).

** NOTE TO SPECIFIER ** Delete rail quantity options not required.

1)

Rail Quantity: 2.

2)

Rail Quantity: 3.

3)

Rail Quantity: 4.

c.

Uprights: 2 x 3 inches (50.80 x 76.20 mm). Wall Thickness: 0.125 inches (3.175 mm).

d.

Bottom Member: See Gate Openings.

** NOTE TO SPECIFIER ** Delete gate support postsand gate height options not required. Custom gate heights are available. Contact manufacturer for more information.

e.

Gate Support Posts: 4 inch (101.60 mm) square. Wall: 0.125 inch (3.175 mm).

f.

Gate Support Posts: 4 inch (101.60 mm) square. Wall: 0.250 inch (6.350 mm).

g.

Gate Support Posts: 6 inch (152.40 mm) square. Wall: 0.125 inch (3.175 mm).

h.

Gate Support Posts: 6 inch (152.40 mm) square. Wall: 0.250 inch (6.350 mm).

i.

Gate Height: 36 inches (914 mm).

j.

Gate Height: 42 inches (1067 mm).

k.

Gate Height: 48 inches (1219 mm).

l.

Gate Height: 54 inches (1372 mm).

m.

Gate Height: 60 inches (1524 mm).

n.

Gate Height: 72 inches (1829 mm).

o.

Gate Height: 84 inches (2134 mm).

p.

Gate Height: 96 inches (2438 mm).

** NOTE TO SPECIFIER ** Delete gate opening options not required.

9.

Gate Opening:

a.

Single: 6 ft 1/2 inch to 11 ft 11-1/2 inches (1842 to 3645 mm).

b.

Double: 12 ft 1 inch to 23 ft 11 inches (3683 to 7290 mm).

1)

Bottom Member: 2 x 3 inches (50.80 x 76.20 mm).

a)

Wall Thickness: 0.125 inches (3.17 mm).

10.

Gate Opening:

a.

Single: 12 to 13 ft 11-1/2 inches (3658 to 4255 mm).

b.

Double: 24 to 27 ft 11 inches (7315 to 8509 mm).

1)

Bottom Member: 2 x 4 inches (50.80 x 101.60 mm).

a)

Wall Thickness: 0.125 inches (3.17 mm).

2)

Corner Gussets: Required.

11.

Gate Opening:

a.

Single: 14 to 16 ft (4267 to 4877 mm).

b.

Double: 28 to 32 ft (8534 to 9754).

1)

Bottom Member: 2 x 6 inches (50.80 x 152.4 mm).

a)

Wall Thickness: 0.125 inches (3.17 mm).

2)

Corner Gussets: Required.

3)

Truss Cables: Required.

12.

Gate Opening:

a.

Single: 16 ft 1/2 inches to 20 ft (4890 to 6096 mm).

b.

Double: 32 ft 1 inches to 40 ft (9779 to 12192 mm).

1)

Bottom Member: __ x __ inches (__ x __ mm).

a)

Wall Thickness: __ inches (__ mm).

13.

Gate Hardware: For each gate.

** NOTE TO SPECIFIER ** Delete hardware options not required.

a.

Hinges: J-Bolt. Adjustable: 3.25 to 6.50 inches (82.6 to 165.1 mm).

b.

Hinges: Bad Ass. Adjustable: 3.062 to 3.25 inches (78 to 83 mm).

c.

Hinges: Block. Fixed at 3.25 inches (83 mm).

d.

Hinges: Gorilla 180. Fixed at 0.75 inches (19 mm).

e.

Latches: Hidden Spring Latch

1)

Adjustable: 0.375 to 2.25 inches (10 to 57 mm).

C.

Basis of Design: Estate Industrial Ornamental Aluminum Gates as manufactured by Antebellum Manufacturing.

** NOTE TO SPECIFIER ** Delete gate style and swing options not required. the Belle Arch gate style is only available for gate openings of 96 inches (2438 mm) or larger.

1.

Gate Style: Belle Arch.

2.

Gate Style: Sunrise Arch.

3.

Gate Style: Scalloped.

4.

Swing: Single.

5.

Swing: Double.

6.

Material for Pickets: 6063-T52.

7.

Material for Rails, Posts, and Uprights: 6005-T5.

8.

Components:

a.

Pickets: 1 inches (25.40 mm) Square. Wall: 0.062 inches (1.575 mm).

** NOTE TO SPECIFIER ** Delete picket spacing option not required.

1)

Picket Spacing, Standard: On Center: 4-7/8 inch (124 mm) maximum.

a)

Space Between Pickets: 3-7/8 inch (98.4 mm) maximum.

2)

Picket Spacing, Double: On Center: 2-7/16 inch (62 mm) maximum.

a)

Space Between Pickets: 1-7/16 inch (36.5 mm) maximum.

b.

Rails Size (WxH): 2 x 1 inch (50.80 x 25.40 mm). Wall Thickness: 0.125 inches (3.175 mm).

** NOTE TO SPECIFIER ** Delete rail quantity options not required.

1)

Rail Quantity: 2.

2)

Rail Quantity: 3.

3)

Rail Quantity: 4.

c.

Uprights: 2 x 3 inches (50.80 x 76.20 mm). Wall Thickness: 0.125 inches (3.175 mm).

d.

Bottom Member: See Gate Openings.

** NOTE TO SPECIFIER ** Delete gate support posts and gate height options not required. Custom gate heights are available. Contact manufacturer for more information.

e.

Gate Support Posts: 4 inch (101.60 mm) square. Wall: 0.125 inch (3.175 mm).

f.

Gate Support Posts: 4 inch (101.60 mm) square. Wall: 0.250 inch (6.350 mm).

g.

Gate Support Posts: 6 inch (152.40 mm) square. Wall: 0.125 inch (3.175 mm).

h.

Gate Support Posts: 6 inch (152.40 mm) square. Wall: 0.250 inch (6.350 mm).

i.

Gate Height: 36 inches (914 mm).

j.

Gate Height: 42 inches (1067 mm).

k.

Gate Height: 48 inches (1219 mm).

l.

Gate Height: 54 inches (1372 mm).

m.

Gate Height: 60 inches (1524 mm).

n.

Gate Height: 72 inches (1829 mm).

o.

Gate Height: 84 inches (2134 mm).

p.

Gate Height: 96 inches (2438 mm).

** NOTE TO SPECIFIER ** Delete gate opening options not required.

9.

Gate Opening:

a.

Single: 6 ft 1/2 inch to 11 ft 11-1/2 inches (1842 to 3645 mm).

b.

Double: 12 ft 1 inch to 23 ft 11 inches (3683 to 7290 mm).

1)

Bottom Member: 2 x 3 inches (50.80 x 76.20 mm).

a)

Wall Thickness: 0.125 inches (3.17 mm).

10.

Gate Opening:

a.

Single: 12 to 13 ft 11-1/2 inches (3658 to 4255 mm).

b.

Double: 24 to 27 ft 11 inches (7315 to 8509 mm).

1)

Bottom Member: 2 x 4 inches (50.80 x 101.60 mm).

a)

Wall Thickness: 0.125 inches (3.17 mm).

2)

Corner Gussets: Required.

11.

Gate Opening:

a.

Single: 14 to 16 ft (4267 to 4877 mm).

b.

Double: 28 to 32 ft (8534 to 9754 mm).

1)

Bottom Member: 2 x 6 inches (50.80 x 152.4 mm).

a)

Wall Thickness: 0.125 inches (3.17 mm).

2)

Corner Gussets: Required.

3)

Truss Cables: Required.

12.

Gate Opening:

a.

Single: 16 ft 1/2 inches to 20 ft (4890 to 6096 mm).

b.

Double: 32 ft 1 inches to 40 ft (9779 to 12192 mm).

1)

Bottom Member: __ x __ inches (__ x __ mm).

a)

Wall Thickness: __ inches (__ mm).

13.

Gate Hardware: For each gate.

** NOTE TO SPECIFIER ** Delete hardware options not required.

a.

Hinges: J-Bolt. Adjustable: 3.25 to 6.50 inches (82.6 to 165.1 mm).

b.

Hinges: Bad Ass. Adjustable: 3.062 to 3.25 inches (78 to 83 mm).

c.

Hinges: Block. Fixed at 3.25 inches (83 mm).

d.

Hinges: Gorilla 180. Fixed at 0.75 inches (19 mm).

e.

Latches: Hidden Spring Latch: Adjustable: 0.375 to 2.25 inches (10 to 57 mm).

** NOTE TO SPECIFIER ** Delete article if not required or delete the basis of design paragraph not required.

2.7

ORNAMENTAL CANTILEVER ALUMINUM GATES

A.

Basis of Design: V-Track Cantilever Aluminum Gates as manufactured by Antebellum Manufacturing.

** NOTE TO SPECIFIER ** Delete gate style and gate leafs options not required.

1.

Gate Style: Belle Arch.

2.

Gate Style: Sunrise Arch.

3.

Gate Leafs: Single.

4.

Gate Leafs: Double.

5.

Components:

** NOTE TO SPECIFIER ** Delete pickets option not required.

a.

Pickets, Commercial: 3/4 inches (19.05 mm) Square. Wall: 0.062 inches (1.57 mm).

1)

Picket Spacing, Standard: On Center: 4-5/8 inch (117.5 mm) maximum.

a)

Space Between Pickets: 3-7/8 inch (98.4 mm) maximum.

b.

Pickets, Industrial: 1 inches (25.40 mm) Square. Wall: 0.062 inches (1.575 mm).

1)

Picket Spacing, Standard: On Center: 4-7/8 inch (124 mm) maximum.

a)

Space Between Pickets: 3-7/8 inch (98.4 mm) maximum.

c.

Rails Size (WxH): 2 x 1 inch (50.80 x 25.40 mm). Wall Thickness: 0.125 inches (3.175 mm).

** NOTE TO SPECIFIER ** The guide channel serves as the top rail if gate is only a 2-rail or as the mid-rail if the gate has three or 4 rails.

d.

Guide Channel: 2 x 2 inches (50.80 x 50.80 mm). Wall Thickness: 0.125 inches (3.175 mm).

** NOTE TO SPECIFIER ** Delete rail quantity options not required.

1)

Rail Quantity: 2.

2)

Rail Quantity: 3.

3)

Rail Quantity: 4.

e.

Uprights: 2 x 3 inches (50.80 x 76.20 mm).

1)

Wall Thickness: 0.125 inches (3.17 mm).

f.

Top Member: 2 x 2 inches (50.80 x 50.80 mm) square

1)

Wall thickness: 0.1875 inches (4.763 mm).

g.

Infill: None.

h.

Bottom Member: Size varies with Gate Openings. See gate opening paragraphs.

i.

Tail: Width varies with Gate Openings. See gate opening paragraphs.

** NOTE TO SPECIFIER ** Delete gate support posts and gate height options not required. Custom gate heights are available. Contact manufacturer for more information.

j.

Gate Support Posts: 4 inch (101.60 mm) square. Wall: 0.125 inch (3.175 mm).

k.

Gate Support Posts: 4 inch (101.60 mm) square. Wall: 0.250 inch (6.350 mm).

l.

Gate Support Posts: 6 inch (152.40 mm) square. Wall: 0.125 inch (3.175 mm).

m.

Gate Support Posts: 6 inch (152.40 mm) square. Wall: 0.250 inch (6.350 mm).

n.

Gate Height: 36 inches (914 mm).

o.

Gate Height: 42 inches (1067 mm).

p.

Gate Height: 48 inches (1219 mm).

q.

Gate Height: 54 inches (1372 mm).

r.

Gate Height: 60 inches (1524 mm).

s.

Gate Height: 72 inches (1829 mm).

t.

Gate Height: 84 inches (2134 mm).

u.

Gate Height: 96 inches (2438 mm).

** NOTE TO SPECIFIER ** Delete gate opening options not required.

6.

Gate Opening: 26 ft 6 inches (8077 mm), or less.

a.

Bottom Member: 2 x 4 inches (50.80 x 101.60 mm).

1)

Wall Thickness: 0.125 inches (3.175 mm).

7.

Gate Opening: Larger than 26 ft 6 inches (8077 mm).

a.

Bottom Member: 2 x 6 inches (50.80 x 152.40 mm).

1)

Wall Thickness: 0.125 inches (3.175 mm).

8.

Gate Opening: 28 ft (8534 mm), or less.

a.

Tail Width: 24 inches (610 mm).

9.

Gate Opening: Larger than 28 ft (8534 mm).

a.

Tail Width: 48 inches (1219 mm).

10.

Hardware:

** NOTE TO SPECIFIER ** Delete catch option not required.

a.

Catch: In-Line Gate.

b.

Catch: Offset Gate.

c.

Top Guide Rollers With Bracket Mount.

d.

Heavy Duty 4 inch (102 mm) diameter Steel V-Wheel With Plates.

e.

V-Track Sections.

B.

Basis of Design: Top-Track Cantilever Aluminum Gates as manufactured by Antebellum Manufacturing.

** NOTE TO SPECIFIER ** Delete gate style and gate leafs options not required.

1.

Gate Style: Belle Arch.

2.

Gate Style: Sunrise Arch.

3.

Gate Leafs: Single.

4.

Gate Leafs: Double.

5.

Components:

** NOTE TO SPECIFIER ** Delete pickets option not required.

a.

Pickets, Residential: 5/8 inches (15.87 mm) Square. Wall: 0.045 inches (1.14 mm).

1)

Picket Spacing: On Center: 4-1/2 inch (114 mm) maximum.

a)

Space Between Pickets: 3-7/8 inch (98.4 mm) maximum.

b.

Pickets, Commercial: 3/4 inches (19.05 mm) Square. Wall: 0.062 inches (1.575 mm).

1)

Picket Spacing: On Center: 4-5/8 inch (117.5 mm) maximum.

a)

Space Between Pickets: 3-7/8 inch (98.4 mm) maximum.

c.

Pickets, Industrial: 1 inches (25.40 mm) Square. Wall: 0.062 inches (1.575 mm).

1)

Picket Spacing: On Center: 4-7/8 inch (124 mm) maximum.

a)

Space Between Pickets: 3-7/8 inch (98.4 mm) maximum.

d.

Channel Size (WxH): 2 x 1 inch (50.80 x 25.40 mm). Wall Thickness: 0.125 inches (3.175 mm).

e.

Diagonal Channels (WxH): 2 x 1 inches (50.80 x 25.40 mm). Wall Thickness: 0.125 inches (3.175 mm).

f.

Uprights: 2 x 3 inches (50.80 x 76.20 mm). Wall Thickness: 0.125 inches (3.17 mm).

g.

Track Extrusion (WxH): 2.750 x 2.625 inches (69.85 x 66.67 mm).

1)

Single Track Gates: For 30 ft (9144 mm) wide opening.

2)

Dual Track Gates: For openings greater than 30 ft (9144 mm).

h.

Bottom Member: Size varies with Gate Openings. See gate opening paragraphs.

i.

Gate Counterbalance Tail:

1)

Tail Width: 50 percent of Gate Openings.

a)

Cross "X" Bracing: 2 x 2 inch square (50.80 x 50.80 mm).

1)

Wall Thickness: 0.1875 inches (4.762 mm).

b)

Top Member: 2 x 2 inch square (50.80 x 50.80 mm).

1)

Wall Thickness: 0.1875 inches (4.762 mm).

** NOTE TO SPECIFIER ** Delete the infill option below if not required.

c)

Picket Infill with Channels and Diagonal to Match Gate Opening.

** NOTE TO SPECIFIER ** Delete gate support posts and gate height options not required. Custom gate heights are available. Contact manufacturer for more information.

j.

Gate Support Posts: 4 inch (101.6 mm) square. Wall: 0.125 inch (3.175 mm).

k.

Gate Support Posts: 4 inch (101.6 mm) square. Wall: 0.250 inch (6.350 mm).

l.

Gate Support Posts: 6 inch (152.40 mm) square. Wall: 0.125 inch (3.175 mm).

m.

Gate Support Posts: 6 inch (152.4 mm) square. Wall: 0.250 inch (6.350 mm).

n.

Gate Height: 36 inches (914 mm).

o.

Gate Height: 42 inches (1067 mm).

p.

Gate Height: 48 inches (1219 mm).

q.

Gate Height: 54 inches (1372 mm).

r.

Gate Height: 60 inches (1524 mm).

s.

Gate Height: 72 inches (1829 mm).

t.

Gate Height: 84 inches (2134 mm).

u.

Gate Height: 96 inches (2438 mm).

** NOTE TO SPECIFIER ** Delete gate opening options not required.

6.

Gate Opening: 19 ft (5791 mm), or less.

1)

Bottom Member: 2 x 4 inches (50.80 x 101.60 mm).

a)

Wall Thickness: 0.125 inches (3.17 mm).

7.

Gate Opening: Larger than 19 ft (5791 mm).

a.

Bottom Member: 2 x 6 inches (50.80 x 152.40 mm).

1)

Wall Thickness: 0.125 inches (3.17 mm).

8.

Hardware:

a.

Adjustable Truck Assembly and Bracket with Bolts and Nuts.

b.

Catch: In-Line Gate.

c.

Catch: Offset Gate.

d.

Bottom Guide Rollers With Angle Mount.

2.8

FABRlCATlON

A.

Assembly:

1.

Fence Panels: Screws only are to be used.

2.

Gates: To have pickets welded to the rails.

a.

Walk Gate Pickets: Secured to each rail with welds positioned along the lower sides, enhancing the overall structural integrity of the gate frame.

b.

Vehicular Gate Pickets: Secured to the rails with welds applied along the top of each rail on both sides of every picket, enhancing the overall structural integrity of the gate frame.

B.

Horizontal Rails: "U" channels. Pickets will be inserted through holes punched in the top rail.

1.

Number of Rails: Tailored to suit the design and height of the fence system in accordance with the Manufacturer's guidelines.

C.

Pickets: Secured to rails with screws discreetly positioned on one side of the rail, ensuring a polished appearance on the opposite side.

1.

Screws: Stainless steel, painted to blend seamlessly with the fence color.

D.

Posts: Pre-prepared with perforations to facilitate the insertion and attachment of Horizontal rails using stainless steel Tek screws.

1.

Post Dimensions and Wall Thickness: According to Manaufacturer's recommendations.

2.

Cast Aluminum Post Caps: To be affixed to all posts and gate uprights.

E.

Finish: The fence and gate system will feature an electrostatic TGIC polyester powder coat finish, meeting or surpassing the rigorous testing standards outlined in industry standard AAMA 2604 or AAMA 2605.

PART 3

EXECUTION

3.1

EXAMINATION

A.

Do not begin installation until the substrates have been properly constructed and prepared.

B.

If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.

3.2

PREPARATION

A.

Clean surfaces thoroughly prior to installation.

B.

Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.

3.3

INSTALLATION

A.

Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction.

3.4

FIELD QUALITY CONTROL

A.

Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.

** NOTE TO SPECIFIER ** Include if manufacturer provides field quality control with onsite personnel for instruction or supervision of product installation, application, erection, or construction. Delete if not required.

B.

Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01.

3.5

CLEANING AND PROTECTION

A.

Clean products in accordance with the manufacturers recommendations.

B.

Touch-up, repair or replace damaged products before Substantial Completion.

END OF SECTION

END OF SECTION