What's New: Week of 04/21/2024

(477 Content Downloads)

04/26/2024 Friday

Albany Doors

Catalogs

RS3300 Vertical Dock Doors Product Specifications

RS3300 Vertical Dock Door

Primacoustic (a division of Radial Engineering Ltd.)

Data Sheets

Designer Grain - Datasheet

Serco

Catalogs

Albany RS3400 Breakaway

Steel Stud Manufacturers Association (SSMA)

Certifications

ICC ESR-3064P - Certificate

Data Sheets

SSMA - Datasheet

Supreme Steel Framing System Association - SSFSA

Certifications

IAPMO UER-0313 - Certificate

Data Sheets

SSFSA - Datasheet

TORMAX USA Inc.

CAD

Bi-Part with SO Panels

Bi-Part with SO Panels and Transom

Single with SO Panel - Left Hand

Single with SO Panel - Right Hand

Single with SO Panel and Transom - Left Hand

Single with SO Panel and Transom - Right Hand

TX9500AG FBO Recessed Threshold

TX9500AG FBO Surface Threshold

Bi-Part with SO Panels

Bi-Part with SO Panels and Transom

Single with SO Panel - Left Hand

Single with SO Panel - Right Hand

Single with SO Panel and Transom - Left Hand

Single with SO Panel and Transom - Right Hand

TX9500AG FBO Recessed Threshold

TX9500AG FBO Surface Threshold

Products

Automatic Sliding Door with Full Breakout

The series TX9500 is an all-glass sliding door entrance system.

It creates an appealing design oriented environment that provides open and clear lines of sight. The Door system utilizes the TORMAX direct drive system and ½" thick tempered glass panels. The system is available in clear or dark bronze finish as well as stainless steel or brass clad finish.

A fully adjustable door system, it is available in a concealed with all panels breaking away for emergency egress. Optional accessories include electric Iocking and battery backup as well as a heavy duty direct drive system and components. The ideal solution for a smooth, quiet and elegant entrance that requires an inviting Iook.

Brochure

CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.

This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.

Click here for Press Release

Rated 5 based on 1 product reviews

Automatic Sliding Door with Full Breakout

The Series TX 9500AG is an all-glass sliding door entrance system. It creates an appealing design oriented environment that provides open and clear lines of sight. The Door system utilizes the TORMAX iMotion® 2401 heavy duty direct drive system and 1/2" thick tempered glass panels. The system is available in clear or dark bronze finish as well as stainless steel or brass clad finish. A fully adjustable door system, it is available in a concealed with all panels breaking away for emergency egress. Optional accessories include electric locking and battery backup as well as the iMotion® 2301 direct drive system and components. The ideal solution for a smooth, quiet and elegant entrance that requires an inviting look.

Brochure

CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.

This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.

Click here for Press Release

Rated 5 based on 1 product reviews

Vitro Architectural Glass (Formerly PPG Glass)

Products

Vitro emissions™ Carbon & Energy Calculator

The Vitro emissions™ Carbon & Energy Calculator uses the DOE-2 building energy analysis program to simulate a full year of typical operations data for five common building types: convention centers, offices, educational facilities, hospitals and healthcare, and multi-family residences.

Rated 5 based on 1 product reviews