What's New: Week of 03/31/2024

(609 Content Downloads)

04/05/2024 Friday

Busch Systems International Inc.

Videos

Product Video | *NEW* Waste Watcher Series - 2.0

CONSPEC Controls Inc.

Specs

Fire Detection and Alarm

Da-Lite, a brand of Legrand | AV

CAD

25939

25940

25941

28273

25942

25943

25944

28271

29992

Model C - 109D - 57 - 5x92va

Model C - 113D - 60x96va

Model C - 123D - 65x104va

Model C - 130D - 69x110va

Model C - 137D - 72 - 5x116va

Model C - 164D - 87x139va

Model C - 94D - 50x80va

Model C - 106D - 52x92va

Model C - 110D - 54x96va

Model C - 119D - 58x104va

Model C - 133D - 65x116va

Model C - 159D - 78x139va

Model C - 92D - 45x80va

Model C - 120D - 69x92va

Model C - 150D - 87x116va

Model C - 180D - 105x140va

Model C - 200D - 120x160va

Model C - 72D - 43x57va

Model C - 84D - 50 - 5x67va

Model C w CSR - 109D - 57 - 5x92va

Model C w CSR - 113D - 60x96va

Model C w CSR - 123D - 65x104va

Model C w CSR - 130D - 69x110va

Model C w CSR - 137D - 72 - 5x116va

Model C w CSR - 164D - 87x139va

Model C w CSR - 94D - 50x80va

Model C w CSR - 106D - 52x92va

Model C w CSR - 110D - 54x96va

Model C w CSR - 119D - 58x104va

Model C w CSR - 133D - 65x116va

Model C w CSR - 159D - 78x139va

Model C w CSR - 92D - 45x80va

Model C w CSR - 100D - 60x80va

Model C w CSR - 120D - 69x92va

Model C w CSR - 150D - 87x116va

Model C w CSR - 180D - 105x140va

Model C w CSR - 200D - 120x160va

Model C w CSR - 72D - 43x57va

Model C w CSR - 84D - 50 - 5x67va

Parallax Fixed Frame - 109 DIAG - 57 - 5x92

Parallax Fixed Frame - 84 DIAG - 44 - 5x71 - 5

Parallax Fixed Frame - 94 DIAG - 50x80

Parallax Fixed Frame - 100 DIAG - 49x87

Parallax Fixed Frame - 106 DIAG - 52x92

Parallax Fixed Frame - 110 DIAG - 54x96

Parallax Fixed Frame - 120 DIAG - 59x104 - 5

Parallax Fixed Frame - 77 DIAG - 37 - 5x67

Parallax Fixed Frame - 82 DIAG - 40 - 5x72

Parallax Fixed Frame - 92 DIAG - 45x80

Parallax Fixed Frame - 103 DIAG - 40 - 5x95

Parallax Fixed Frame - 115 DIAG - 45x106

Parallax Fixed Frame - 125 DIAG - 49x115

Parallax Fixed Frame - 133 DIAG - 52x122

Parallax Fixed Frame - 138 DIAG - 54x126

Parallax Fixed Frame - 148 DIAG - 58x136 - 5

Parallax Fixed Frame - 96 DIAG - 37 - 5x88

Parallax Thin - 109 DIAG - 57 - 5x92

Parallax Thin - 94 DIAG - 50x80

Parallax Thin - 100 DIAG - 49x87

Parallax Thin - 106 DIAG - 52x92

Parallax Thin - 110 DIAG - 54x96

Parallax Thin - 120 DIAG - 59x104 - 5

Parallax Thin - 92 DIAG - 45x80

Videos

Designer Contour Manual with CSR

Designer Contour with IR

Fast-Fold Deluxe Screen System - New Wheel and Keyway

Fast-Fold Deluxe Screen System

Flex Plex Installation

HD Progressive Promo

Flex Plex Promo

Floor Model C

Delta Intelligent Building Technologies (Canada) Inc.

Products

Provisio

Proviso™ is Delta Controls' provisioning tool for setting up and configuring O3 Sense, O3 Edge, and Red5 devices. Using Bluetooth (wireless communication) or NFC (tap to read, tap to write), users can adjust network settings, view sensor data, calibrate sensors, load databases, and initiate firmware updates.

Proviso replaces the O3 Setup App. See the product page or Release Notes for migration details.

Note: This app is not compatible with first-generation O3HUB sensor hubs or enteliZONE products. For eZNS, eZNT, and other enteliZONE products, see the NetBuilder, Stat Configurator, and Chameleon apps

System Requirements:
Android:

  • OS Version: Android 9.0 or later

  • Screen Size: 5″ to 7″ screen

  • Rendering: Font size 150% or less

iOS:

  • OS Version: iOS 11 or later

  • Screen Size: 5″ to 7″ screen

  • Rendering: Font size 150% or less

Rated 5 based on 1 product reviews

Cloud engineering

Rated 5 based on 1 product reviews

Automation Engines

Common Features of all automation engines

  • Native BACnet building controller

  • Fully programmable with GCL+

  • BACnet/IP, BACnet over Ethernet, BACnet MS/TP, and Delta LINKnet communications

  • Integrates with non-BACnet systems such as EnOcean, M-Bus, Somfy, and Modbus

  • Supports access control as an alternative to the ASM-24E

  • SD card memory expansion and USB port(s)

Rated 5 based on 1 product reviews

Backplane Expanders - eBX-04 & eBX-08

quick view part number: eBX-04 enteliBUS expander—I/O expander with 4-slot expander backplane eBX-08 enteliBUS expander—I/O expander with 8-slot expander backplane eBX-04- UL864-340 eBX-04 with UL 864 listing eBX-08-UL864-340 eBX-08 with UL 864 listing

The enteliBUS expander (eBX) is used for I/O expansion. Each expander supports up to 4 or 8 I/O modules (eBM-xxx). The eBX comes bundled with an expander backplane. One expander module is required for each backplane. Connectors on the ends of each backplane allow up to 8 backplanes to be connected together and controlled from a single enteliBUS automation engine (eBMGR-2 or eBCON-2).

Features

  • expandable I/O Up to 8 expanders/backplanes to a single automation engine (eBMGR-2 or eBCON-2) Auto-detecting and hot-swappable I/O modules LED status indications of power,

  • module status, and communication bus activity Snap fit —

  • no tools required to add or remove modules Small footprint

  • DIN rail mountable Modular design provides flexibility, ease of service, and reduced cost for future upgrades and expansions

Rated 5 based on 1 product reviews

I/O Modules

I/O modules support the following capabilities:

  • Up to eight points per I/O module

  • Inputs: 0–5 VDC, 0–10 VDC, 4–20 mA, 10 kΩ thermistor, 1 kΩ RTD and dry contact

  • Outputs: 0–10 VDC, 0–20 mA, 24 VAC TRIAC and relay

  • Optional monitored overrides: 3-position HAO switches and analog 0–100%

Rated 5 based on 1 product reviews

Backplane Expanders - eBX-04 & eBX-08

quick view part number: eBX-04 enteliBUS expander—I/O expander with 4-slot expander backplane eBX-08 enteliBUS expander—I/O expander with 8-slot expander backplane eBX-04- UL864-340 eBX-04 with UL 864 listing eBX-08-UL864-340 eBX-08 with UL 864 listing

The enteliBUS expander (eBX) is used for I/O expansion. Each expander supports up to 4 or 8 I/O modules (eBM-xxx). The eBX comes bundled with an expander backplane. One expander module is required for each backplane. Connectors on the ends of each backplane allow up to 8 backplanes to be connected together and controlled from a single enteliBUS automation engine (eBMGR-2 or eBCON-2).

Features

  • expandable I/O Up to 8 expanders/backplanes to a single automation engine (eBMGR-2 or eBCON-2) Auto-detecting and hot-swappable I/O modules LED status indications of power,

  • module status, and communication bus activity Snap fit —

  • no tools required to add or remove modules Small footprint

  • DIN rail mountable Modular design provides flexibility, ease of service, and reduced cost for future upgrades and expansions

Rated 5 based on 1 product reviews

I/O Modules

I/O modules support the following capabilities:

  • Up to eight points per I/O module

  • Inputs: 0–5 VDC, 0–10 VDC, 4–20 mA, 10 kΩ thermistor, 1 kΩ RTD and dry contact

  • Outputs: 0–10 VDC, 0–20 mA, 24 VAC TRIAC and relay

  • Optional monitored overrides: 3-position HAO switches and analog 0–100%

Rated 5 based on 1 product reviews

Delta VAV

Rated 5 based on 1 product reviews

Red5-EXPAND-04: Power Injector

Quick view: Power injector for Red5 expansion supporting up to 4 modules

NOTE: The Red5-EXPAND-04 power injector is not supported for the Red5-EDGE-ROOM model

The Red5-EXPAND-04 power injector increases the number of Red5 modules on an Red5 system by providing power to a maximum of 4 Red5 I/O or gateway modules. These power injector expansions can be located up to 70 m (230 ft) away and still be directly controlled by the Red5-PLUS-ROOM room controller. Using power injectors, HVAC, access and lighting control can be centralized on single controller. The Red5 system's modular nature also has the flexibility to grow to meet future needs of the site without additional wiring costs

Rated 5 based on 1 product reviews

DAC

Rated 5 based on 1 product reviews

Vulcraft/Verco Group

CAD

Verco Deck Profiles