Inlay Toilet Partitions
Elevate your commercial restroom design with inlay doors, blending materials for a unique and sophisticated aesthetic.
What are Inlay Doors?
Inlay doors feature designs with one material precisely cut and fitted into another. This can create beautiful patterns that coordinate seamlessly with your design, allowing for creative combinations of materials, colors, and textures within a single door.
Request Samples
Urinal Screens
Solid surface is a non-porous, homogeneous material made from acrylic polymer resins, pigments, and fire-retardant fillers. It offers a seamless appearance, durability, and repairability, making it ideal for high-traffic commercial restrooms.
Request Samples
Floor to Ceiling Partitions
What is Floor to Ceiling?
The floor-to-ceiling mounting method secures toilet partition pilasters using hardware at the floor and the ceiling. The floor connections typically use floor plates concealed by a shoe. The ceiling connections similarly use ceiling plates concealed by a shoe. Alternative connection options for the floor or the ceiling include pedestals for a Euro aesthetic and L brackets inside the pilasters for a more discrete feel.
Shoe & Plate
Mounts pilasters securely to floor or ceiling.
Pedestal
Secure components to the floor and the ceiling.
Ceiling Hung Partitions
What is Ceiling Hung?
Ceiling hung is a mounting method which uses sturdy mounting bars to anchor pilasters to the ceiling without attachments at the floor. The mounting bars are concealed by shoes. This method requires structural steel within 2″ of interior side of hard lid ceiling to solidly anchor to the building structure. For high ceilings with correspondingly long pilasters, transoms may be necessary to increase the system's rigidity.
Mounting Bar
A bar anchored to the ceiling or floor.
Floor Mount Partitions
What is Floor Mount?
Floor mount is a mounting method which uses sturdy mounting bars and expansion wedge anchors to affix pilasters to the floor (minimum 4" concrete) without attachments at the ceiling. Shoes conceal the mounting bars. Some floors, such as post-tension or radiant heat, may not be compatible with this mounting style.
Mounting Bar
A bar anchored to the ceiling or floor.
European Partitions
What is European Mounting Style?
European mounting style features pilasters secured with headrail at the top and pedestals at the bottom. This configuration provides a distinctive look while ensuring robust stability for toilet partitions. Typically, anti-grip headrail is made of extruded aluminum.The pedestals are also made of aluminum. The headrail may also be manufactured from the same material as the rest of the partition.
Headrail
Stabilizes pilasters to walls
Pedestal
Secure components to the floor and the ceiling.
200 Series Vinyl Railing
When you select the 200 Series vinyl railing, you can be confident that you're making an economical choice—without sacrificing performance. Then, when you take a look at this series' baluster, color, and post cap possibilities, you'll see how just how one-of-a-kind your rail can be.
The 200 Series top rail is flat and has an unobtrusive 3 3/16" profile, while the bottom rail is a simple rectangle. When properly installed, the 200 Series has no visible screws.
400 Series Vinyl Railing
The 400 Series is the optimal way to create a space for entertaining that's warm and welcoming, thanks to its easy-to-install drink rail. Made of sturdy low maintenance vinyl and aluminum and customized with a deckboard of your choice, the 400 Series is both stylish and built to last
1000 Series Vinyl Railing
The 1000 Series vinyl railing is our original rail, designed to function perfectly on porches, decks, and balconies. When you choose the 1000 Series, you get a classic railing that comes in numerous color and style combinations, so you can create a railing that reflects your distinctive style.
The top rail is a stylish 3" T-Top shape, and the bottom rail is a sleek rectangle. When properly installed with our snap-on mounting bracket screw covers, the 1000 Series has no visible screws.
3000 Series Vinyl Railing
The 3000 Series top rail is a substantial 3" fluted T-shape, while the bottom rail is a sleek rectangle. When properly installed with our snap-on mounting bracket screw covers, the 3000 Series has no visible screws. Since the 3000 Series railing comes in four colors and can be used with multiple baluster styles, you can tailor the look of the product to your environment. The multiple post cap possibilities add another level of customization. Available in 10 infill options.
5000 Series Vinyl Railing
he 5000 Series vinyl railing is part of our elegant balustrade series. This sizable railing works well for medium or large installations, and brings a refined, classic look to any outdoor space.
The top rail is a stylish 4 ½" fluted T-shape and the bottom rail echoes the top's shape. This railing can be bent to your specifications for places where curved rail is required.
Tailor the look of your vinyl railing to your aesthetic and your surroundings.
ADA Aluminum Handrail
An ADA handrail is an important addition when installing railing on any staircase, ramp, or walkway whether residential or commercial applications.
Designed by a team of engineers, our ADA aluminum handrail will help you meet code requirements by providing a smooth, continuous, and graspable surface.
This ADA aluminum handrail matches your Superior vinyl railing color and enhances safety without compromising the visual appeal of your rail. This rail installs easily without welding, and there's no need to paint.
Gate Hardware
Superior brings you a variety of gate hardware for your residential or commercial job.
Powder coated stainless steel stands up to the harshest weather conditions and provides a strong, secure latch, lock, or hinge for your gates. Multiple styles let you choose the look you want.
Newel Posts & Post Wraps
If you need new vinyl posts, our gorgeous newel posts link your railing sections and can also be used to create stair treatments.
Post wrap protects existing wooden posts or provides an economical way to finish brand-new ones.
Superior's 4-piece post wrap simply snaps around existing posts for an easy installation and joins at corners with our ratchet lock system. This wrap is made of 100% vinyl to last a lifetime!
Structural Vinyl Porch Posts
Superior's structural porch posts bring classic style to your porch and pair perfectly with our vinyl railing. Porch posts contain full-length aluminum inserts that provide structural support for a porch roof or overhang.
Choose from a variety of styles and colors to match or complement your existing porch railing.
These posts help you create an outdoor retreat with distinctive style.
Structural Vinyl Columns
Elegant-looking in a traditional or a modern style, these columns have the look you want and the support your project needs.
You can use these columns alone, with your choice of railing and baluster, or in conjunction with newel posts. Any option will elevate your home's curb appeal!
Our structural vinyl columns aren't just there to look pretty. These heavy-duty columns contain full-length aluminum inserts to support up to 18,000 pounds.
Vinyl Post Mounts
Use these post mounts in place of wood for a secure, long-lasting base for your vinyl posts. Leveling accessories and spacers are included!
These posts are an excellent alternative to wood because they won't bow, split, rot, or warp.
Post Caps & Trim
These pieces neatly complete your job and are another way to add character and customization to your railing. Try a traditional ball post cap, a standard flat cap, or a fun shape like our spade or king.
Trim comes in four styles and multiple colors and sizes, so you can find the option that best fits your rail and your tastes.
Mounting Brackets & Wedges
Mounting brackets are an important part of keeping your railing secure. Superior mounting brackets are designed to install quickly and easily and provide secure railing attachments on both level surfaces and stairs.
Deckboard mounting kit brackets can be used to add a board to the top of a railing, turning a rail into a mini-countertop.
Wedges allow you to install railing at angles and on columns, as well as move around corners easily. Superior's wide variety of wedge sets help you navigate challenging installations and get your railing securely installed every time.
Trim Railing
Superior's trim railing are a lovely way to accent your porch. Reminiscent of historic Victorian trim, this trim railing adds charm and character to your home.
Because it's made of our high-quality vinyl, you'll never have to paint your trim railing. Simply clean it from time to time to keep it sparkling.
Vinyl Gates
Gates are the ideal way to finish your fence and provide security for your property. Superior gates are custom made to your specifications every time.
These gates will match your Superior vinyl and, because they're custom built, they're guaranteed to be the perfect fit.
Vinyl Pergolas
Bring additional living space to your home with a stylish pergola. High-quality vinyl pergolas create an open but still sheltered spot for outdoor entertaining, dining, or simply relaxing.
Superior's pergolas are engineered to last for decades. Our vinyl pergolas contain aluminum channels that strengthen the structure and make it a durable part of your home. All of our pergolas can stand up to snow loads and resist the elements. The only maintenance required is occasional cleaning.
These pergolas are available as complete ready-to-install kits, or we can custom configure a vinyl pergola to fit your space.