What's New: Week of 12/08/2024

(199 Content Downloads)

12/13/2024 Friday

Elevate Commercial Roofing Systems

Products

RubberGard™ EPDM Roofing Systems

Since its introduction in 1980, Elevate's RubberGard™ EPDM system has dominated the single-ply roofing market through its proven performance, durability and flexibility over a wide range of building types.

 

The RubberGard EPDM system has delivered more than three decades of commercial roofing success by building upon a heritage of innovation in rubber polymer technology. The versatile membrane offers a variety of installation options including fully adhered, ballasted or mechanically attached that deliver superior long-term weatherability and exhibit exceptional wind-uplift resistance.

Rated 5 based on 1 product reviews

RubberGard™ EPDM Platinum Roofing Systems

Designed with 90-mil of uninterrupted thickness, the RubberGard™ EPDM Platinum™ System is, quite simply, our best roof. With RubberGard EPDM Platinum Systems you'll enjoy the benefit of the Elevate Red Shield™ Platinum Warranty that includes 30-year coverage.

Rated 5 based on 1 product reviews

RubberGard EcoWhite™EPDM Roofing System

RubberGard EcoWhite™EPDM membrane provides building owners with the proven performance of traditional RubberGard EPDM, while providing the additional benefit of keeping the roof cooler. Available in both 60-mil & Platinum™ 90-mil thicknesses, RubberGard EcoWhite EPDM Membrane is a bi-laminate, white-on-black cured membrane that can be used in conjunction with the comprehensive RubberGard EcoWhite EPDM line of accessories for rapid, consistent and cost-effective fully-adhered installations. It is available for UL- and FM-rated systems, exceeds ASTM D 4637 standards and is eligible for a 20 and 30 year Elevate Red Shield™Warranty.

Rated 5 based on 1 product reviews

RubberGard™ EPDM Pre-Taped Membranes

RubberGard™ EPDM Pre-Taped (PT) Membrane is easier and faster to install due to the factory installed seam tape. RubberGard EPDM PT (60-mil) systems are eligible for a Red Shield™ Warranty up to 20 years. RubberGard EPDM Platinum (90-mil) PT membranes, just like all Platinum EPDM membranes, qualify for a 30-year warranty.

Rated 5 based on 1 product reviews

RubberGard™ MAX EPDM Roofing Systems

RubberGard™ MAX (reinforced) EPDM membrane is an internally reinforced cured single-ply roofing membrane that is designed to combat roof tears and punctures and provides superior resistance to wind forces. Available in 45-, 60-, and 75-mil, this product provides added strength to what is already the longest lasting roofing system. 

Rated 5 based on 1 product reviews

RubberGard™ EPDM R.M.A. Roofing Systems

RubberGard™ R.M.A. System uses large EPDM panels bonded to Elevate's QuickSeamTM R.M.A. strips to provide uninterrupted, weatherable thickness, while its large panels deliver faster installation. This system can provide up to 25 years of warranty protection with no additional maintenance or inspections required to maintain coverage. The RubberGard R.M.A. System is also a recyclable roofing option that offers a low annualized cost, reduced VOC emissions, and complies with certain FM and UL approval standards.

Rated 5 based on 1 product reviews

QuickSeam™ Accessories

Tape

Quickseam™ & EcoWhite™ QuickSeam™  Splice Tape

  •  Cure tape designed for field splicing of RubberGard and EcoWhite membrane panels.

  • Available in 3"X100 (QuickSeam), 5″ x 100′ (QuickSeam) and 6″ x 100′ (QuickSeam & EcoWhite QuickSeam) rolls


Membrane Securement

RubberGard R.M.A. Strip Flashing

  •  10" wide RubberGard MAX membrane with two 3" wide strips of QuickSeam Tape factory laminated to it along its length. Used for roof membrane attachment beneath the RubberGard membrane as membrane securement.

QuickSeam Reinforced Perimeter Fastening (RFP) Strip

  • 6" wide reinforced EPDM membrane for use in non-penetration base tie-ins

Flashings

RubberGard & EcoWhite QuickSeam Flashing

  • Semi-cured EPDM flashing laminated to cure QuickSeam Tape

  • Available in 5″ x 100′ (QuickSeam) and 6″ x 100′ (EcoWhite QuickSeam) rolls

QuickSeam Batten Cover

  • Semi-cured EPDM and QuickSeam Tape laminated designed to cover and seal batten trips

QuickSeam Reinforced Perimeter Fastening (RFP) Strip

  • 6" wide reinforced EPDM membrane for use in non-penetration base tie-ins

RubberGard & EcoWhite QuickSeam Pipe Flashing

  • Designed to be used in roofing applications for flashing of round penetrations

  • -Use to flash round pipes (between 1″ to 6-7/8″ pipes) and conduit (between 1/2″ to 2-1/2″)

RubberGard & EcoWhite QuickSeam Curb Flashing

  • 18″ wide, 60-mil, non-reinforced, membrane with 3″ wide tape factory laminated along one edge

  • 3″ tape portion is used to splice the QuickSeam curb flashing to the roof membrane

RubberGard & EcoWhite EPDM QuickSeam SA Flashing

  • Consists of 18" (457.2 mm) wide membrane fully and completely factory laminated to EcoWhite seam tape

  • Can be used to flash curbs and walls in conjunction with roofing systems

RubberGard & EcoWhite QuickSeam Joint Cover

  • Uncured flashing laminated QuickSeam tape with a second 3" diameter layer of uncured, flowing tape is applied at the center

  • Conforms to irregular surfaces such as encounter at “T" joints readily providing an excellent seal

RubberGard & EcoWhite QuickSeam Corner Flashing

  • Consists of Elevate flashing factory laminated to QuickSeam Tape. It is 8.5" (216 mm) in diameter and is designed to flash inside and outside corners in conjunction with EPDM Roof Systems.

RubberGard EPDM FormFlash Flashing

  • Uncured flashing membrane that cures in place after installation

  • Used to flash inside and outside corners, pipes, penetration pockets and other applications as required by Elevate specifications and details

  • To be used with Elevate Splice Adhesives SA 1065

RubberGard & EcoWhite QuickSeam SA Patch for Conduit Flashing

  • Designed as a tape adhesive to field splice QS Patch for Conduit Flashing to primed flanges of QuickSeam Conduit flashing and RubberGard membrane.

RubberGard R.M.A. Strip Flashing

  • 10" wide RubberGard MAX membrane with two 3" wide strips of QuickSeam Tape factory laminated to it along its length. Used for roof membrane attachment beneath the RubberGard membrane as additional membrane securement.

Rated 5 based on 1 product reviews

RubberGard™ EPDM Adhesives and Sealants

Adhesives

RubberGard EPDM Bonding Adhesive BA 2004-T

  • A solvent-based, contact adhesive designed specifically for bonding RubberGard membranes and flashings to approved substrates

  • 2 side application

Single-Ply LVOC Bonding Adhesive

  • Can be applied in cold weather (20F and rising), unlike water-based adhesives

  • Low VOC Content <250 g/l

EPDM Solvent-Free Bonding Adhesive

  • Polymer-based bonding adhesive for adhering non-reinforced RubberGard EPDM membranes to approved substrates on vertical and horizontal applications

  • 1 side application (substrate only)

  • LVOC Adhesive

  • LEED® requirements

Single-Ply LVOC Bonding Adhesive – 1168

  • Formulated for special LVOC applications

  • Complies with SCAQMD Rule 1168 for low emitting materials

  • LEED® requirements

Jet Bond Spray Adhesive

  • LVOC sprayable bonding adhesive

  • Low temperature application (25F and rising)

Sealants

Lap Sealant HS & EcoWhite EPDM Lap Sealant

  • LVOC sealant designed for seam edge treatment and other applications as required by Elevate's specifications and details

Pourable Sealer S-10

  • A two-component sealer designed for sealing penetration pockets used in conjunction with Elevate roof systems.

Black One-Part Pourable Sealer

  • This easy-to-use, two liter, re-sealable pouch product is designed to reduce complexity (no mixing required) and waste with a Elevate solution for black EPDM, APP, SBS roofing where aesthetics and fast skin over time are required.       

Rated 5 based on 1 product reviews

UltraBlend Roofing System

The UltraBlend™ Roof System utilizes UltraPly™ TPO for horizontal roof surfaces and either RubberGard™EPDM or EcoWhite™ EPDM for vertical surfaces, such as parapet walls. This can help contractors save time and reduce labor costs, while giving building owners the confidence that their roof is covered by durable roofing materials that have withstood the test of time. In addition, Elevate's full line of EcoWhite QuickSeam™ accessories – including flashings, pipe boots, penetration pockets, and patches – can add to the ease and speed of installation.

Rated 5 based on 1 product reviews

Metal Edge System

Elevate EDGE is a line of pre-manufactured roof edge products that offer enhanced durability for commercial roofing to ensure longevity. EDGE products streamline operations for contractors, from takeoffs to efficient installations, saving time and moneyj. Precisely engineered, they meet the strict ANSI/SPRI/FM 4435/ES-1 building codes for wind uplift protection nationwide. All essential fastening equipment is also included for efficiency.

Rated 5 based on 1 product reviews

Concealed Fastener Panel

Features

  • Concealed fastening for a crisp, clean aesthetic

  • Consistent joint detailing, so all Delta Series panels can be installed with each other

  • Can be installed with or without attachment clips to accommodate the wall assembly design

  • Can be installed with the corrugations running horizontally or vertically

Rated 5 based on 1 product reviews

Concealed Fastener Panel

Features

  • Concealed fastening for a crisp, clean aesthetic 

  • Consistent joint detailing, so all Delta Series panels can be installed with each other

  • Can be installed with or without attachment clips to accommodate the wall assembly design

  • Can be installed with the corrugations running horizontally or vertically

Rated 5 based on 1 product reviews

Concealed Fastener Panel

Features

  • Concealed fastening for a crisp, clean aesthetic

  • Consistent joint detailing, so all Delta Series panels can be installed with  each other

  • Can be installed with or without attachment clips to accommodate the wall assembly design

  • Can be installed with the corrugations running horizontally or vertically

Rated 5 based on 1 product reviews

Concealed Fastener Panel

Features

  • Concealed fastening for a crisp, clean aesthetic

  • Consistent joint detailing, so all Delta Series panels can be installed with each other

  • Can be installed with or without attachment clips to accommodate the wall assembly design

  • Can be installed with the corrugations running horizontally or vertically

Rated 5 based on 1 product reviews

Concealed Fastener Panel

Features

  • Concealed fastening for a crisp, clean aesthetic

  • Consistent joint detailing, so all Delta Series panels can be installed with each other

  • Can be installed with or without attachment clips to accommodate the wall assembly design

  • Can be installed with the corrugations running horizontally or vertically

Rated 5 based on 1 product reviews

Concealed Fastener Panel

Features

  • Concealed fastening for a crisp, clean aesthetic

  • Consistent joint detailing, so all Delta Series panels can be installed with each other

  • Can be installed with or without attachment clips to accommodate the wall assembly design

  • Can be installed with the corrugations running horizontally or vertically

Rated 5 based on 1 product reviews

Concealed Fastener Panel

Features

  • Concealed fastening for a crisp, clean aesthetic

  • Consistent joint detailing, so all Delta Series panels can be installed with each other

  • Can be installed with or without attachment clips to accommodate the wall assembly design

  • Can be installed with the corrugations running horizontally or vertically

Rated 5 based on 1 product reviews

Concealed Fastener Panel

Features

  • Concealed fastening for a crisp, clean aesthetic

  • Consistent joint detailing, so all Delta Series panels can be installed with each other 

  • Can be installed with or without attachment clips to accommodate the wall assembly design

  • Can be installed with the corrugations running horizontally or vertically

Rated 5 based on 1 product reviews

Concealed Fastener Panel

Features

  • Concealed fastening for a crisp, clean aesthetic

  • Consistent joint detailing, so all Delta Series panels can be installed with each other

  • Can be installed with or without attachment clips to accommodate the wall assembly design

  • Can be installed with the corrugations running horizontally or vertically

Rated 5 based on 1 product reviews

Concealed Fastener Panel

Features

  • Concealed fastening for a crisp, clean aesthetic

  • Consistent joint detailing, so all Delta Series panels can be installed with each other

  • Can be installed with or without attachment clips to accommodate the wall assembly design

Rated 5 based on 1 product reviews

Exposed Fastener Panels

Features

  • 20-year warranty on coil-coated Kynar 500®/Hylar 5000®

  • Deflection resistance

  • Exposed fasteners

  • Non-sequential installation

  • Overlapping joint design (36″ net coverage)

  • Lightweight

Rated 5 based on 1 product reviews

Exposed Fastener Panels

Features

  • 20-year warranty on coil-coated Kynar 500®/Hylar 5000®

  • Excellent deflection resistance

  • Exposed fasteners

  • Non-sequential installation

  • Overlapping joint design (36″ net coverage)

  • Very lightweight

Rated 5 based on 1 product reviews

Exposed Fastener Panels

Features

  • 0.491" deep corrugate profile

  • 20-year warranty on coil-coated Kynar 500®/Hylar 5000®

  • Excellent deflection resistance

  • Exposed fasteners

  • Non-sequential installation

  • Overlapping joint design (42″ width)

  • Very lightweight

Rated 5 based on 1 product reviews

Exposed Fastener Panels

Features

  • 20-year warranty on coil-coated Kynar 500®/Hylar 5000®

  • Excellent deflection resistance

  • Exposed fasteners

  • Non-sequential installation

  • Overlapping joint design (36″ net coverage)

  • Very lightweight

Rated 5 based on 1 product reviews

Exposed Fastener Panels

Features

  • 20-year warranty on coil-coated Kynar 500®/Hylar 5000®

  • Excellent deflection resistance

  • Exposed fasteners

  • Non-sequential installation

  • Overlapping joint design (20.5" net coverage)

  • Very lightweight

  • Mechanically attached with exposed fasteners and installed in a non-sequential pattern. All systems are to be formed to specified dimensions and tolerances and should be accurately formed

Rated 5 based on 1 product reviews

Exposed Fastener Panels

Features

  • 0.437 corrugated profile

  • 20-year warranty on coil-coated Kynar 500®/Hylar 5000®

  • Excellent deflection resistance

  • Exposed fasteners

  • Non-sequential installation

  • Overlapping joint design (40″ width)

  • Very lightweight

Rated 5 based on 1 product reviews

Residential Linings

Landscapers and pond building professionals have long recognized Elevate PondGard Rubber Liners for ease of installation and ability to conform to the shelves needed for creating natural looking water falls and holding plant containers. Homeowners have also come to value the aesthetic and practical benefits that PondGard liners bring to their outdoor living spaces.

Balancing functionality and beauty, PondGard Rubber Liners are perfect for:

  • Decorative Ponds

  • Fountains

  • Hardscapes

  • Koi Ponds

  • Natural Looking Ponds

  • Pondless Water Features

  • Reflection Ponds

  • Streams

  • Water Gardens

  • Waterfalls

Rated 5 based on 1 product reviews

Commercial Linings

Available in standard or reinforced with a scrim, Elevate EPDM Geomembrane systems offer the strength and resilience to perform in many of the most demanding environments. This makes Elevate EPDM Geomembrane ideal for:

  • Agricultural Pits and Ponds

  • Aquaculture Applications

  • Canals

  • Constructed Wetlands

  • Decorative Water Features

  • Evaporation Ponds

  • Exposed Covers and Caps

  • Landscaping Features

  • Mining Applications

  • Retention Ponds

  • Water Reservoirs

Rated 5 based on 1 product reviews

Sustainability

For more than 35 years, we have provided commercial roofing and building envelope solutions with a consistent commitment to quality, durability, and innovation – before “green building" became an industry catchphrase, Elevate systems were saving energy around the world.

Rated 5 based on 1 product reviews

Recycle Your Roof

Recycling just one roof can make a really big difference in keeping materials out of local landfills. Elevate wants to assist in your eco-friendly efforts at the end of your roof's life cycle. Before you begin your next tear-off project, we invite you to take advantage of our strategic industry recycling partnership. Eligible materials include insulation (ISO, EPS, XPS, foam board, and composite board), EPDM, TPO, or PVC membranes that are mechanically attached or ballasted.

Roofing professionals interested in receiving a free quote, should contact Nationwide Foam at (508) 879-2760 or complete the Request a Quote form on the Nationwide Foam website. Any size reroof project is eligible.

Benefits of Recycling

  • Utilize a simple quoting, coordination, and removal process

  • Be a Leader in the growing Sustainability movement

  • Prevent landfill disposal

  • Earn credits towards LEED certification

  • Prepared for bids specifying Recycling as a requirement

Rated 5 based on 1 product reviews

FAKRO AMERICA, LLC

BIM

Attic Stairs: LME - Metal folding ladder with Sealed and Insulated door R=5.3, ANSI Tested, 400 lbs. Load Capacity 7' 9" - 9' 4"

Attic Stairs: LME - Metal folding ladder with Sealed and Insulated door R=5.3, ANSI Tested, 400 lbs. Load Capacity 7' 9" -  9' 4" Revit object3D Revit BIM viewer

Attic Stairs: LME - Metal folding ladder with Sealed and Insulated door R=5.3, ANSI Tested, 400 lbs. Load Capacity 7' 9 5-8" - 10' 2"

Attic Stairs: LME - Metal folding ladder with Sealed and Insulated door R=5.3, ANSI Tested, 400 lbs. Load Capacity 7' 9 5-8" - 10' 2" Revit object3D Revit BIM viewer
CAD

LME - Attic Ladder

LME_drawing

PDS G53 Solar Skylight without flashing

PDX G53 Fixed Skylight without flashing

MARCO

Products

Mobile Storage Cart

Educational minded furniture for storage and transport of learning and building materials. Great for moving projects between classrooms and labs. The durable storage trays slide with ease and tilt to hold position for easy access to materials.


Features

  • Engineering grade ABS plastic trays and guides

  • ABS plastic top with recessed storage and tray holder

  • 3/4″ thick particleboard substrate with thermally-fused laminate surface

  • 3/4″ White Dry Erase back panel

  • Steel frame support tubes with caster mounts

  • 3″ black heavy-duty locking casters

  • UL GREENGUARD GOLD certified


Makerspace 3D Printer Cart and Makerspace Mobile Cubbie Storage shown in gallery.


Request a Quote

Rated 5 based on 1 product reviews