CityScapes International Inc.

Screens and Enclosures

CONTACT INFO
4200 Lyman Ct.
Hilliard, OH 43026
Toll Free: 877-SCREENS
Phone: 614-850-2549
Continuing Education Logo
Made in the USA
EMAIL
Request for informationCityScapes International Inc. Contact Us / RFI
SOCIAL
Facebook icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon
COMPANY OVERVIEW

CityScapes® has been an industry leader in architectural innovations since 2004. We began with our flagship product, Envisor®, a patented HVAC Screening system that meets municipal code line-of-sight requirements with no roof membrane disruption. CityScapes® has expanded its scope to add new product lines that combine screening, security, and aesthetics.  Our offerings include:

  • Envisor® Unit Attached Rooftop Screens

  • Envisor® Z-Fin and post-mounted screening,

  • Covrit® Ground Screening and Roofed Enclosures

  • ToughGate™ and MegaGate™

  • Marquee Canopies and Awnings

  • NatureScreen® Trellises and Planters

  • Custom fabrication solutions



All CityScapes® products are Build America, Buy America Act (BABAA) certified and constructed at our 180,000 square foot manufacturing facility in central Ohio. Design, engineering, manufacturing, and installation - our team handles it all.

ALL PRODUCTS

Envisor® Rooftop Equipment Screening  

Envisor® is patented unit-attached screening system that meets municipal code line-of-sight requirements with no roof membrane disruption. The innovative design features supports affixed directly to the corners of the unit's cabinet. Unit-attached screening can be used on a variety of applications including HVAC units, Chillers, air handlers, and more.

  • Easy install - no subtrades, steel, or roof penetration required.

  • Panels slide for easy access to equipment

  • 15 Panel styles including both ABS and aluminum options

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGS

NEW Z-Fin Envisor® system—the next evolution in rooftop and ground screening. This louvered system combines exceptional strength, optimal ventilation, and refined design into one powerful solution. Its modular design makes it the perfect choice for data centers, warehouses, and multifamily housing projects. Z-Fin Envisor withstands the harshest conditions and is tested to meet wind loads up to 180 mph, compliant with Miami-Dade County standards.

  • Post mounting required

  • Engineered for wind and weather

  • 6" Extruded aluminum louvers for 54% Open airflow

Rated 5 based on 1 product reviews
BIMSPECSCATALOGS

For Retrofits with existing posts Envisor® Post Mounted screening meets your screening needs. Post mounting offers solutions for screening multiple units in one enclosure, units with large hoods or ductwork, or areas with high wind load requirements.

  • Easy install by attaching to pre-set steel posts

  • Panels slide for easy access to equipment

  • 15 Panel styles including both ABS and aluminum options

Rated 5 based on 1 product reviews
BIMSPECSCATALOGS

Covrit® Dumpster Enclosures and Ground Screens  

Municipalities across the U.S. are increasing requirements for roofs over dumpster enclosures. Covrit® offers the only fully integrated roofed dumpster enclosure system. Our complete system reduces installation time and requires no subcontractors compared to traditional CMU walls and steel fabricator-built roofs.

  • Optional transom panels for added security

  • Easy Install and low maintenance

  • Integrated gutter system

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Covrit® Dumpster Enclosures offer an easy solution to meet municipal code screening requirements. Choose from our standard sizes or create our own custom figuration to suit your project's needs. Over 15 infill options are available to match any architectural design.

  • Created with durable, low maintenance materials

  • Easy Install

  • Lockable ToughGate™ for added security

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Covrit® gives you the freedom to create without compromise. Our versatile system can be adapted to any application including screening dumpster, ground HVAC equipment, utility areas, parking lots, and loading docks. Over 15 infill options are available to match any architectural design.

  • Custom layout options available in heights from 3'-14'

  • Easy Install and low maintenance

  • Add a lockable ToughGate™ for added security

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

ToughGate™ and MegaGate™  

ToughGate™ offers high quality gates built to your specifications, budget, and job site demands. We use only professional grade materials for years of maintenance free operation. ToughGate™ gates are shipped pre-assembled directly to your project site for quicky and easy install. Over 15 infill options are available to match any architectural design.

  • Easy integration with Covrit® system

  • Retrofits to existing posts or masonry walls

  • Lockable for added security

Rated 5 based on 1 product reviews
BIMSPECSCATALOGS

Built for increased durability, MegaGate™ is specialized for large scale gates over 50 square feet per leaf. MegaGate™ offers more strength with additional frame support. MegaGate™ gates are shipped pre-assembled directly to your project site for quicky and easy install. Over 15 infill options are available to match any architectural design.

  • Direct buried posts required

  • Lockable for added security

Rated 5 based on 1 product reviews
SPECSCATALOGS

NatureScreen® Trellises and Planx® Planters  

NatureScreen® Wall Mounted Trellis are designed to attach directly to any faCade to transform structures into living architecture. NatureScreen® Trellises and are scalable to any project size, from enhancing building entrances to screening huge parking garages.

  • 3 options available – Single layer mesh (SMT) , double layer mesh (DMT), and single layer with custom graphic back panel (GMT)

  • Our industry leading wire mesh is 50-125% thicker for added strength

  • Durable, low maintenance materials

Rated 5 based on 1 product reviews
BIMSPECSCATALOGS

NatureScreen® fencing offers a free-standing option to define spaces while adding greenery. Create a beautiful alternative to traditional fencing with a series of post-mounted trellises.

  • 3 options available – Single layer mesh (SMT) , double layer mesh (DMT), and single layer with custom graphic back panel (GMT)

  • Our industry leading wire mesh is 50-125% thicker for added strength

  • Durable, low maintenance materials

Rated 5 based on 1 product reviews
BIMSPECSCATALOGS

NatureScreen® Towers and arbors are your all-in-one solution for green design. These custom square columns easily install around existing posts to transform structures into vibrant living art. Combine with NatureScreen® arbors to create one of a kind, three-dimensional green spaces.

  • Available in single mesh only

  • Our industry leading wire mesh is 125% thicker for added strength

  • Durable, low maintenance materials

Rated 5 based on 1 product reviews
BIMSPECSCATALOGS

Expand your garden with Planx® Planters by NatureScreen®. The low maintenance design features PVC textured boards for the look of wood with added durability. They're the perfect addition to walkways, building entryways, rooftop gardens, and restaurant patios.

  • Integrates with NatureScreen® Trellis system

  • Aluminum or natural wood planter options are available

  • Durable, low maintenance materials

Rated 5 based on 1 product reviews
BIMSPECSCATALOGS

Marquee Canopies and Awnings  

With clean geometry and a visually weightless form, Cantilever Canopies & Awnings bring refined elegance to any exterior. Their crisp, horizontal lines appear to hover, creating a bold architectural statement with minimal visual weight. Built for longevity and designed to impress, they offer a striking blend of simplicity, sophistication, and lasting performance.

  • Pre-fabricated for easy install

  • Built in the USA with rapid turnaround

  • Optional Integrated LED lighting

Rated 5 based on 1 product reviews
CATALOGS

Make your project stand out - Work with our team to create a one-of-a-kind canopy solution for any architectural vision. Canopy custom solutions are designed and engineered for long term performance and aesthetics. Add integrated signage and lighting to a canopy for a classic marquee look.

  • Pre-fabricated for easy install

  • Custom designed to your vision

  • Optional Integrated LED lighting and custom signage available

Rated 5 based on 1 product reviews
CATALOGS

Crafted from high-quality extruded aluminum and protected by high-performance finishes, these shutters aren't just breezy— they're built to last. Designed to tilt and shade exactly where you need it, Bahama Shutters offer both a casual flair and serious performance against sun, wind, and rain. Perfect for coastal, hospitality, and boutique environments where looks matter just as much as longevity.

  • Pre-fabricated for easy install

  • Built in the USA with rapid turnaround

Rated 5 based on 1 product reviews
CATALOGS

Standing Seam Awnings offer a crisp, architectural silhouette that never goes out of style. From boutique hotels to educational campuses, these canopies deliver the iconic silhouette architects love, backed by the next generation of long-lasting engineering.

  • Pre-fabricated for easy install

  • Built in the USA with rapid turnaround

Rated 5 based on 1 product reviews
CATALOGS

With a wide range of contemporary infill options, custom colors, and optional integrated lighting, each canopy floats effortlessly above your space while anchoring your brand's image. Strong, stylish, and smartly designed for the long haul. These canopies aren't just hanging out, they're making a statement.

  • Pre-fabricated for easy install

  • Built in the USA with rapid turnaround

  • Optional Integrated LED lighting

Rated 5 based on 1 product reviews
CATALOGS

Sanctum® Hospitality and Cabanas  

Create one-of-a-kind, envy-inspiring outdoor spaces with Sanctum® Cabanas. They're customizable down to every detail, including lighting, mixed materials, custom colors, and unique roofing options. From the intimate Sanctum™ Nook to the spacious Sanctum™ Royale, all our cabanas are designed with beauty, durability, and the guest experience in mind.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Drawn from the textures of reeds and coastal grasses, the Sanctum™ Thatch Roof Collection redefines tropical elegance. Each roof system delivers the warmth of natural thatch with the performance and longevity of modern materials — perfect for resorts, retreats, and refined outdoor architecture.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Define borders for outdoor dining or patio areas with Covrit® Cafe Walls. This fully customizable solution is available in a variety of infills to complement any architectural design. Available in heights from 3' to 14' Covrit® can be used as an accent wall, fence, or screening system to give the entire property a cohesive design.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

With a variety of style available to complement any hotel's architecture, Marquee Canopies offer durable craftsmanship and code-ready performance. Whether it's defining an entryway or creating a cool retreat, our canopies and awnings are designed to perform beautifully, year after year.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

No matter how small, every element should be designed to accent your resort space. Sanctum hospitality accessories offer a cohesive look, reimagining utilities as design elements. Towel returns, point-of-sale systems, and trash corrals are all custom designed to complement your hotel's aesthetics.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

We deliver one-of-a-kind signage solutions that showcase your hotel's brand identity. Partnered by our sister company National Sign Systems, we have over 35 years of experience in creating custom signage solutions. From concept to installation, we make your vision a reality.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Architectural Signage  

ARCHITECTURAL SIGNAGE
BETTER BRANDING FOR BETTER BUSINESSES

We all know how important branding is. That's why we take so much pride in our architectural signage products. Our design team can help you make a one- of-a-kind solution, with any material, laser cutting, channel bent letters, or digital and LED lit signage.

Our signage is powered by our sister company, National Sign Systems, whose products have boosted branding for some of the largest restaurants, universities, and businesses around the country for over 35 years. If you can think it, we can make it. So let's make your brand stand out.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Cityscapes Product Experts  

John Hollins III
Director of Business Development
Direct: 614-529-7272
Email: jhollins@cityscapesinc.com

Rated 5 based on 1 product reviews

Logan Crist
Market Development Manager
Direct: 614-850-2546
Email: lcrist@cityscapesinc.com

Rated 5 based on 1 product reviews

Gallery  

SPECS:

  • Material:  Extruded aluminum

  • Style: Bahama Shutter

  • Size: Thirty - 6' – 6" (W) x 6' – 6" (H)

  • Color: Black Texture

Rated 5 based on 1 product reviews

SPECS:

  • Material: Woodgrain textured PVC and extruded aluminum

  • Gate Style: Muir Woods

  • Gate Size: 8' (H) x 96'' (W) Per Leaf

  • Plank Color: Coastline

  • Frame Color: Black Textured

  • Features: Custom printed graphics of the city's logo

Rated 5 based on 1 product reviews

SPECS:

  • Material:  Extruded aluminum & frosted tempered glass

  • Style: Custom Marquee

  • Size: 19'-8.5" (W) x 6'-3.5" (D) x 4'-0.875" (H)

  • Color: Black Textured

  • Illumination: Edison-style LEDs

  • Signage: Internally illuminated channel letters

Rated 5 based on 1 product reviews

SPECS:

  • Material: Woodgrain textured PVC and extruded aluminum

  • Wall Style: ArtWall

  • Wall Size: 7'-4" (H) x 20' (L)

  • Frame Color: Black Textured

  • Post Cap Color: Copper

  • Features: Custom Printed Graphics

Rated 5 based on 1 product reviews

SPECS:

  • Material: Precoated Metal

  • Wall Style: 7.2 Rib

  • Enclosure Size:  7' (H) x 12' (L) x 12' (W)

  • Gate Style: 7.2 Rib

  • Gate Size: 7' (H) x 72" (W) Per leaf

  • Color: Custom Color - SW Peppercorn

Rated 5 based on 1 product reviews

SPECS:

  • Material: Woodgrain textured PVC and extruded aluminum

  • Wall Style:  1x6 Slat Wall

  • Enclosure Sizes:

    • One - 7'-6' (H) x 24'-6" (L) x 20' (W)

    • One - 7'-6' (H) x 26'-4" (L) x 19' (W)

  • Gate Style: Mission Slat Wall

  • Gate Sizes: Two sets - 7'-6" (H) x 42" (W) Per Leaf

  • Color: Almond

Rated 5 based on 1 product reviews

SPECS:

  • Material: Woodgrain textured PVC and extruded aluminum

  • Wall Style: Horizontal PlankWall

  • Enclosure Size: 5' - 8" (H) x 20' (L) x 6' (W)

  • Gate Style: Mission

  • Gate Size:  5'-8" (H) x 48" (W)

  • Plank Color: Ashwood

  • Frame Color: Black Textured

 

Rated 5 based on 1 product reviews

SPECS:

  • Material: 1"x4" Aluminum  Slat with 1/2" air gap

  • Gate Style: Madison Slat Wall

  • Size: 9'-9" (H) – 9' (W)

  • Color: Black Textured

Rated 5 based on 1 product reviews

SPECS:

  • Material: Extruded aluminum with powder-coated wire mesh 10ga Galfan mesh

  • Style: NatureScreen DMT

  • Mesh: 2'' x 2'' Powder-coated mesh

  • Color: Silver Satin

  • Features: Integration into planter

Rated 5 based on 1 product reviews

SPECS:

  • Gate Material: Precoated aluminum

  • Gate Style: 7.2 Rib

  • Gate Color: Silver Satin

Rated 5 based on 1 product reviews

SPECS:

  • Material: Woodgrain textured PVC and extruded aluminum

  • Gate Style: Mission

  • Size: 6' (H) x 24' 8" (W)

  • Plank Color: Ashwood

  • Frame Color: Silver Satin

Rated 5 based on 1 product reviews

SPECS:

  • System: Vertical

  • Style: Forest

  • Material: Acrylicap ABS

  • Panel Size: 55" (H)

  • Top Trim: Cove

  • Color: Forest Green

Rated 5 based on 1 product reviews