Arm Extension: 49" extension to increase total arm length to 19'-8"
Folding Arm: Folding arm hardware (main arm length must be specified)
Edge Sensor: Available for both 15'-7" and 19'-8" arms (compact and sleek edge)
LED Strip: Optional LED strip for 15'-7" or 19'-8" arms (compact and sleek strips)
For over 20 years, our main goal has been to establish everlasting partnerships with our customers by providing the highest quality gate operators, hardware, and services.
We are the only manufacturer with a full line of AC and DC gate operators. We provide an assortment of small residential to heavy duty commercial operators to satisfy your installation needs. All-O-Matic gate operators offer a variety of options such as integrated battery backup, emergency foot pedal release, and built-in loop rack. We continually monitor and evaluate our gate operators in the field to ensure the optimum performance.
Over the last few years our selection of products has increased from gate operators to a variety of hardware and accessories. We now offer the only tandem gate hardware in the industry, a power inverter, roller chain, v-groove wheels, guide rollers and fire boxes, just to name a few.
What sets us apart from the competition is our commitment to providing you with the best service possible. Everyone who answers the phone doesn't simply read off a manual to answer your question but actually has hands on experience with our products. We pride ourselves in answering your questions promptly and efficiently so that we can save you time.
All-O-Matic has maintained these high standards through its daily efforts to manufacture a better product and give the service others can only dream of.
Slide Gate Operators
Swing Gate Operators
Overhead Gate Operators
We are the only manufacturer of jamb track hardware that is used on commercial overhead gates or you may know them as tilt up or California gates. Depending on the height, width and weight of the gate we offer five different hardware packages.
For more information contact us or your local distributor.
Barrier Arm Operators
Arm Extension: 49" extension to increase total arm length to 19'-8"
Folding Arm: Folding arm hardware (main arm length must be specified)
Edge Sensor: Available for both 15'-7" and 19'-8" arms (compact and sleek edge)
LED Strip: Optional LED strip for 15'-7" or 19'-8" arms (compact and sleek strips)
Accessories
All-O-Matic is thrilled to integrate our new AOM-RED EYE 2 Photoelectric Sensor into all of our gate operators. This feature is designed to provide an easy alignment process for installers with its visible red class 2 laser beam. It also offers flexibility during installation with its LIGHT ON/DARK ON options. The non-spere optical lens effectively eliminates any stray light and any interference from external light sources such as sunlight, which ensures the accuracy of alignment.
LPR-2 LOOP RACK
All-O-Matic's LPR-2 Pre-wired Loop Detector Rack is a practical and efficient option for those looking to integrate loop detectors in their automatic gate systems. The rack comes pre-wired, eliminating the need for additional setup and connection of the loop detector's wiring. This not only makes the installation process quicker and more straightforward, but also reduces the labor and time required compared to installing the loop detectors and wiring separately.
Prime VD-1 DETECTOR
The PRIME VD-1 from All-O-Matic is a plug-in loop detector that is specifically designed for use with the LPR-2 Loop Rack. This detector features a solid-state detection output that can be inverted using a dip switch to provide either fail-safe or fail-secure operation. It is compatible with both 12VDC and 24VDC voltages and has a maximum current requirement of 30mA.
We provide a comprehensive selection of heavy-duty roller chains in various sizes, including #41, #40, #50, and #60. These chains are packaged in convenient options of 10-ft boxes and 100-ft reels, catering to different needs and preferences. Additionally, the chains come in a variety of finishes, including standard (black), Nickel Plated, Stainless Steel, and Dacroment, each offering unique properties. Master links and Offset links are also available.
Our new 1,200 lb. magnetic lock kit includes the magnetic lock, Z-mounting bracket, and power supply, everything you need to get started. This powerful electromagnet lock is perfect for businesses, government buildings, and residential properties.
We offer a range of 4″ and 6″ nylon and chrome solid steel v-wheels to fit your gate's size, weight, and usage. These wheels have lubricated, double-sealed bearings for quiet operation and minimal maintenance. We also have 4″ and 6″ clear zinc wheel boxes for added protection.
We offer four Fire Box Models
Pad Lock & Chain Drop Fire Boxes
Fire Box and Pad Lock Boxes are built of steel and are powder coated to protect from corrosion.
SDPG&E Fire Box
San Diego Power, Gas, and Electric restricted access boxes are made of steel and have powder-coated bodies and stainless-steel doors to protect from corrosion
Part Numbers
AFB-NOX1 Access key switch
AFB-PD-1 Pad Lock
SDPG&E San Diego PG&E
FB-357 Chain Drop
Wireless kit for primary and secondary DC Gate Operators.
WIRELESS Convenience of not having to dig trenches PLUG AND PLAY Simple installation.
No programming or set up necessary.
COMPATIBILITY Compatible with all BLDC gate Operators.
RANGE 200 plus feet of range FREQUENCY 2.4 GHz
Our gooseneck posts are designed to mount keypads, card readers, and telephone entry systems for vehicle access. They are constructed of 2″ x 2″ powder-coated steel and come with a 4″ x 4″ plate for easy accessory mounting (surface mount models only). Posts are available in surface mount (part: AGN-SM1) and in-ground (part: AGN-GN1) styles. A dual-height gooseneck post is also available (part: AGN-SM2-64). Posts
All-O-Matic's APS Power Inverter Line offers a range of options for customers looking for a high-quality inverter. The line includes three models: the APS-1000-12, APS-2000-24, and the APS-4000-48. All of the models in this line feature pure sine wave output, ensuring a smooth and stable flow of power to connected devices. They also feature an ac/battery priority dip-switch function, allowing users to select whether to prioritize using AC power or battery power. Additionally, the inverters have built-in auto-open relays for gate operators, making them well-suited for use in automated gate systems. Lastly, these inverters have a built-in battery charger and LCD display to show the status of the inverter and battery.
Blog
Download All-O-Matic Product Overview
This guide will assist you in selecting the best residential and commercial gate operator for your application and clients. Furthermore, it will help answer some of the frequently asked questions such as what size chain or belt an operator has.
Quickly view:
+Max Gate weight, length & Capacity
+ DC & AC Motor & Powe Options
+ Battery Back-up Capabilities
+ Emergency Release Options
+ Width, Length & Height
As you all know, 2016 brought us the New UL325 Standard for our beloved gate automation industry. And now that You‘ve had a chance to get your hands on the 2016 UL325 All-O-Matic gate operators we wanted to share with you some of the frequently asked questions we have received over the last two and a half months.
You will find out what you need to make your installation compliant and what photo eye works best with our PCB Boards. A We hope this helps answer some of your questions and if we missed anything please free to contact us and we will continue to add to this list.
Frequently Asked Questions
We are thrilled to announce the launch of our new website and social media presence.
You can now find All-O-Matic on Facebook, X and YouTube! Make sure to like, follow us and/or subscribe to our channel for the latest, most exciting news and updates regarding our gate operators, hardware and industry trends.
Here are a few examples of what to expect on each platform:
Facebook and X Informing you of new All-O-Matic products and new or pending regulations affecting the gate operator industry. Provide you with new or updated literature, such as manuals and brochures as quickly as possible.
YouTube Over the last few months we worked hard to produce a video that provides you an overview of what makes All-O-Matic the gate operators industry leader. Moving forward we plan to produce short instructional videos of our products to enhance your knowledge and expertise.
Newsletter For those of you who prefer content via email, we encourage you to subscribe to our newsletter to get the same content straight to your inbox.
We hope that through these social media platforms, we can interact with you to gain feedback and suggestions on anything related to us, may it be our products, website, or our industry.
