Chained Divider Set, 6 Poles with Bases and Chains, Red/White Striped
Striped Reflective Bollard Divider, FlexPin, Red/White Reflective
Do Not Enter, Foldable Yellow Floor Sign, Red Reflectors
STOP and Keep Distance, Social Distancing Floor Marker, Self-Adhesive
Yellow Social Distancing Shoeprint Floor Marker, Self-Adhesive, 5 Pairs
Cut-it-Yourself Social Distancing Floor Markers, Self-Adhesive (100-Foot Roll)
Vinyl Anti-Skid Social Distancing Floor Dots with Arrow, Self-Adhesive, 3.5 inch, 12-Pack
Vinyl Anti-Skid Social Distancing Floor Dots, Self-Adhesive, 3.5 inch, 12-Pack
Polycarbonate Anti-Skid Social Distancing Floor Dots with Arrow, Photoluminescent, 4 inch, 10-Pack
Polycarbonate Anti-Skid Social Distancing Floor Dots, Photoluminescent, 4 inch, 10-Pack
Face Mask Reminder Sign Sticker, Self-Adhesive, 12-Pack
Standing Custom Sign Holder, Blue Frame, Steel, A4 Size
DURAFRAME Flexible Custom Sign Holder, Magnetic Cover, Self-Adhesive, 2-Pack
Plastic Slide-In Custom Sign Holder, Clear Anti-Reflective Cover, Wall-Mounted
Safety Foam Guard, Type A, White, Self-Adhesive, 39 3/8 in
At American PERMALIGHT®, our motto is simple: Guide & Protect. Since 1988 our mission has been to illuminate the path to safety in even the darkest environments. Here's what sets us apart:
•Industry Leadership: With over three decades of experience, we're a trusted name in the field, setting the standard for photoluminescent safety products.
• Comprehensive Solutions: From photoluminescent signs to luminous egress path markings, we offer a complete range of products designed to guide people to safety in buildings, vehicle tunnels, trains, ships,
mines, and more.
• High-Performance Design: Our products are engineered for reliability, ensuring they glow brightly and consistently when it matters most. They're built to withstand the toughest conditions, providing peace of mind in emergencies.
• Emergency Readiness: Whether it's a power failure, building fire with smoke, natural disaster, or other emergency, our glow-in-the-dark safety products empower building and vehicular occupants to find their way to safety with confidence.
• Customer Satisfaction: We're dedicated to delivering quality, innovation, and customer satisfaction. Countless satisfied customers rely on American PERMALIGHT® for unmatched performance and peace of mind in the darkest of times.
Join us in our mission to make the world a safer place. Choose American PERMALIGHT® for safety solutions you can trust
UL924 listed EXIT Signs
Red plastic body with photoluminescent EXIT lettering, plus two photoluminescent directional chevrons that can be shown or covered as needed to mark exit direction.
UL924-listed by Underwriters Laboratories Inc. for activation by LED lighting at 100-foot viewing distance. Can be mounted via surface, flag or ceiling – mounting hardware is included in each unit.
Requires a minimum of 5 fc (54 lux) of LED, fluorescent, mercury vapor or metal halide light on the sign face(s) at all times of building occupancy. Dimensions: 15.5 x 8.75 x .75
Product Summary
Red plastic body with photoluminescent EXIT lettering and directional arrows, which can be customized
Mounting hardware is included
Dimensions: 8.75 x 15.5
100-foot viewing distance
Building Code Compliances
IBC International Building Code
IFC International Fire Code
NFPA 101 Life Safety Code
NFPA 5000 Building Construction and Safety Code
The Joint Commission (TJC)
GSA (General Service Administration) P100 Facilities Standard
OSHA 1910.37 (b)(6)
UL924-listed for high-location and floor proximity use
UL924-listed for the USA and Canada
Red plastic body with photoluminescent EXIT lettering, plus two photoluminescent directional chevrons that can be shown or covered as needed to mark exit direction.
UL924-listed by Underwriters Laboratories Inc. for activation by LED lighting at 100-foot viewing distance. Can be mounted via surface, flag or ceiling – mounting hardware is included in each unit.
Requires a minimum of 5 fc (54 lux) of LED, fluorescent, mercury vapor or metal halide light on the sign face(s) at all times of building occupancy. Dimensions: 15.5 x 8.75 x .75
Product Summary
Red plastic body with photoluminescent EXIT lettering and directional arrows, which can be customized (Double-Sided)
Mounting hardware is included
Dimensions: 8.75 x 15.5
100-foot viewing distance
Building Code Compliances
IBC International Building Code
IFC International Fire Code
NFPA 101 Life Safety Code
NFPA 5000 Building Construction and Safety Code
The Joint Commission (TJC)
GSA (General Service Administration) P100 Facilities Standard
OSHA 1910.37 (b)(6)
UL924-listed for high-location and floor proximity use
UL924-listed for the USA and Canada
Green plastic body with photoluminescent EXIT lettering, plus two photoluminescent directional chevrons that can be shown or covered as needed to mark exit direction.
UL924-listed by Underwriters Laboratories Inc. for activation by LED lighting at 100-foot viewing distance. Can be mounted via surface, flag or ceiling – mounting hardware is included in each unit.
Requires a minimum of 5 fc (54 lux) of LED, fluorescent, mercury vapor or metal halide light on the sign face(s) at all times of building occupancy. Dimensions: 15.5 x 8.75 x .75
Product Summary
Green plastic body with photoluminescent EXIT lettering and directional arrows, which can be customized
Mounting hardware is included
Dimensions: 8.75 x 15.5
100-foot viewing distance
Building Code Compliances
IBC International Building Code
IFC International Fire Code
NFPA 101 Life Safety Code
NFPA 5000 Building Construction and Safety Code
The Joint Commission (TJC)
GSA (General Service Administration) P100 Facilities Standard
OSHA 1910.37 (b)(6)
UL924-listed for high-location and floor proximity use
UL924-listed for the USA and Canada
Green plastic body with photoluminescent EXIT lettering, plus two photoluminescent directional chevrons that can be shown or covered as needed to mark exit direction.
UL924-listed by Underwriters Laboratories Inc. for activation by LED lighting at 100-foot viewing distance. Can be mounted via surface, flag or ceiling – mounting hardware is included in each unit.
Requires a minimum of 5 fc (54 lux) of LED, fluorescent, mercury vapor or metal halide light on the sign face(s) at all times of building occupancy. Dimensions: 15.5 x 8.75 x .75
Product Summary
Green plastic body with photoluminescent EXIT lettering and directional arrows, which can be customized
Mounting hardware is included
Dimensions: 8.75 x 15.5
100-foot viewing distance
Building Code Compliances
IBC International Building Code
IFC International Fire Code
NFPA 101 Life Safety Code
NFPA 5000 Building Construction and Safety Code
The Joint Commission (TJC)
GSA (General Service Administration) P100 Facilities Standard
OSHA 1910.37 (b)(6)
UL924-listed for high-location and floor proximity use
UL924-listed for the USA and Canada
Exit sign with red ABS plastic body, photoluminescent EXIT letters, two directional chevrons (field-applied). Designed for surface, flag, ceiling, or conduit mounting (mounting bracket is included), and for outdoor/wet location installation.
UL924-listed by Underwriters Laboratories Inc. for activation by LED lighting at 100-foot viewing distance.
Requires a minimum of 5 fc (54 lux) of LED or fluorescent light on the sign faces at all times of building occupancy. Dimensions: 8-5/8 x 15-7/8
Product Summary
Red ABS plastic body with photoluminescent EXIT lettering and directional arrows, which can be customized
Single-sided EXIT sign
Mounting hardware is included
Dimensions: 8-5/8 x 15-7/8
100-foot viewing distance
Compliant for outdoor/wet location installation
Building Code Compliances
IBC International Building Code
IFC International Fire Code
NFPA 101 Life Safety Code
NFPA 5000 Building Construction and Safety Code
The Joint Commission (TJC)
GSA (General Service Administration) P100 Facilities Standard
OSHA 1910.37 (b)(6)
UL924-listed for high-location and floor proximity use
UL924-listed for the USA and Canada
Exit sign with red ABS plastic body, photoluminescent EXIT letters, two directional chevrons (field-applied). Designed for surface, flag, ceiling, or conduit mounting (mounting bracket is included), and for outdoor/wet location installation.
UL924-listed by Underwriters Laboratories Inc. for activation by LED lighting at 100-foot viewing distance.
Requires a minimum of 5 fc (54 lux) of LED or fluorescent light on the sign faces at all times of building occupancy. Dimensions: 8-5/8 x 15-7/8
Product Summary
Red ABS plastic body with photoluminescent EXIT lettering and directional arrows, which can be customized
Single-sided EXIT sign
Mounting hardware is included
Dimensions: 8-5/8 x 15-7/8
100-foot viewing distance
Compliant for outdoor/wet location installation
Building Code Compliances
IBC International Building Code
IFC International Fire Code
NFPA 101 Life Safety Code
NFPA 5000 Building Construction and Safety Code
The Joint Commission (TJC)
GSA (General Service Administration) P100 Facilities Standard
OSHA 1910.37 (b)(6)
UL924-listed for high-location and floor proximity use
UL924-listed for the USA and Canada
Green plastic body with photoluminescent EXIT lettering, plus two photoluminescent directional chevrons that can be shown or covered as needed to mark exit direction.
UL924-listed by Underwriters Laboratories Inc. for activation by LED lighting at 100-foot viewing distance. Can be mounted via surface, flag or ceiling – mounting hardware is included in each unit.
Requires a minimum of 5 fc (54 lux) of LED, fluorescent, mercury vapor or metal halide light on the sign face(s) at all times of building occupancy. Dimensions: 15.5 x 8.75 x .75
Product Summary
Green plastic body with photoluminescent EXIT lettering and directional arrows, which can be customized
Mounting hardware is included
Dimensions: 8.75 x 15.5
100-foot viewing distance
Building Code Compliances
IBC International Building Code
IFC International Fire Code
NFPA 101 Life Safety Code
NFPA 5000 Building Construction and Safety Code
The Joint Commission (TJC)
GSA (General Service Administration) P100 Facilities Standard
OSHA 1910.37 (b)(6)
UL924-listed for high-location and floor proximity use
UL924-listed for the USA and Canada
Exit sign with red ABS plastic body, photoluminescent EXIT letters, two directional chevrons (field-applied). Designed for surface, flag, ceiling, or conduit mounting (mounting bracket is included), and for outdoor/wet location installation.
UL924-listed by Underwriters Laboratories Inc. for activation by LED lighting at 100-foot viewing distance.
Requires a minimum of 5 fc (54 lux) of LED or fluorescent light on the sign faces at all times of building occupancy. Dimensions: 8-5/8 x 15-7/8
Product Summary
Red ABS plastic body with photoluminescent EXIT lettering and directional arrows, which can be customized
Single-sided EXIT sign
Mounting hardware is included
Dimensions: 8-5/8 x 15-7/8
100-foot viewing distance
Compliant for outdoor/wet location installation
Building Code Compliances
IBC International Building Code
IFC International Fire Code
NFPA 101 Life Safety Code
NFPA 5000 Building Construction and Safety Code
The Joint Commission (TJC)
GSA (General Service Administration) P100 Facilities Standard
OSHA 1910.37 (b)(6)
UL924-listed for high-location and floor proximity use
UL924-listed for the USA and Canada
Exit sign with red ABS plastic body, photoluminescent EXIT letters, two directional chevrons (field-applied). Designed for surface, flag, ceiling, or conduit mounting (mounting bracket is included), and for outdoor/wet location installation.
UL924-listed by Underwriters Laboratories Inc. for activation by LED lighting at 100-foot viewing distance.
Requires a minimum of 5 fc (54 lux) of LED or fluorescent light on the sign faces at all times of building occupancy. Dimensions: 8-5/8 x 15-7/8
Product Summary
Red ABS plastic body with photoluminescent EXIT lettering and directional arrows, which can be customized
Single-sided EXIT sign
Mounting hardware is included
Dimensions: 8-5/8 x 15-7/8
100-foot viewing distance
Compliant for outdoor/wet location installation
Building Code Compliances
IBC International Building Code
IFC International Fire Code
NFPA 101 Life Safety Code
NFPA 5000 Building Construction and Safety Code
The Joint Commission (TJC)
GSA (General Service Administration) P100 Facilities Standard
OSHA 1910.37 (b)(6)
UL924-listed for high-location and floor proximity use
UL924-listed for the USA and Canada
Exit sign with green ABS plastic body, photoluminescent EXIT letters, two directional chevrons (field-applied). Designed for surface, flag, ceiling, or conduit mounting (mounting bracket is included), and for outdoor/wet location installation.
UL924-listed by Underwriters Laboratories Inc. for activation by LED lighting at 100-foot viewing distance.
Requires a minimum of 5 fc (54 lux) of LED or fluorescent light on the sign faces at all times of building occupancy. Dimensions: 8-5/8 x 15-7/8
Product Summary
Green ABS plastic body with photoluminescent EXIT lettering and directional arrows, which can be customized
Single-sided EXIT sign
Mounting hardware is included
Dimensions: 8-5/8 x 15-7/8
100-foot viewing distance
Compliant for outdoor/wet location installation
Building Code Compliances
IBC International Building Code
IFC International Fire Code
NFPA 101 Life Safety Code
NFPA 5000 Building Construction and Safety Code
The Joint Commission (TJC)
GSA (General Service Administration) P100 Facilities Standard
OSHA 1910.37 (b)(6)
UL924-listed for high-location and floor proximity use
UL924-listed for the USA and Canada
Exit sign with green ABS plastic body, photoluminescent EXIT letters, two directional chevrons (field-applied). Designed for surface, flag, ceiling, or conduit mounting (mounting bracket is included), and for outdoor/wet location installation.
UL924-listed by Underwriters Laboratories Inc. for activation by LED lighting at 100-foot viewing distance.
Requires a minimum of 5 fc (54 lux) of LED or fluorescent light on the sign faces at all times of building occupancy. Dimensions: 8-5/8 x 15-7/8
Product Summary
Green ABS plastic body with photoluminescent EXIT lettering and directional arrows, which can be customized
Single-sided EXIT sign
Mounting hardware is included
Dimensions: 8-5/8 x 15-7/8
100-foot viewing distance
Compliant for outdoor/wet location installation
Building Code Compliances
IBC International Building Code
IFC International Fire Code
NFPA 101 Life Safety Code
NFPA 5000 Building Construction and Safety Code
The Joint Commission (TJC)
GSA (General Service Administration) P100 Facilities Standard
OSHA 1910.37 (b)(6)
UL924-listed for high-location and floor proximity use
UL924-listed for the USA and Canada
Exit sign with black ABS plastic body, photoluminescent EXIT letters, two directional chevrons (field-applied). Designed for surface, flag, ceiling, or conduit mounting (mounting bracket is included), and for outdoor/wet location installation.
UL924-listed by Underwriters Laboratories Inc. for activation by LED lighting at 100-foot viewing distance.
Requires a minimum of 5 fc (54 lux) of LED or fluorescent light on the sign faces at all times of building occupancy. Dimensions: 8-5/8 x 15-7/8
Product Summary
Black ABS plastic body with photoluminescent EXIT lettering and directional arrows, which can be customized
Single-sided EXIT sign
Mounting hardware is included
Dimensions: 8-5/8 x 15-7/8
100-foot viewing distance
Compliant for outdoor/wet location installation
Building Code Compliances
IBC International Building Code
IFC International Fire Code
NFPA 101 Life Safety Code
NFPA 5000 Building Construction and Safety Code
The Joint Commission (TJC)
GSA (General Service Administration) P100 Facilities Standard
OSHA 1910.37 (b)(6)
UL924-listed for high-location and floor proximity use
UL924-listed for the USA and Canada
Exit sign with black ABS plastic body, photoluminescent EXIT letters, two directional chevrons (field-applied). Designed for surface, flag, ceiling, or conduit mounting (mounting bracket is included), and for outdoor/wet location installation.
UL924-listed by Underwriters Laboratories Inc. for activation by LED lighting at 100-foot viewing distance.
Requires a minimum of 5 fc (54 lux) of LED or fluorescent light on the sign faces at all times of building occupancy. Dimensions: 8-5/8 x 15-7/8
Product Summary
Black ABS plastic body with photoluminescent EXIT lettering and directional arrows, which can be customized
Single-sided EXIT sign
Mounting hardware is included
Dimensions: 8-5/8 x 15-7/8
100-foot viewing distance
Compliant for outdoor/wet location installation
Building Code Compliances
IBC International Building Code
IFC International Fire Code
NFPA 101 Life Safety Code
NFPA 5000 Building Construction and Safety Code
The Joint Commission (TJC)
GSA (General Service Administration) P100 Facilities Standard
OSHA 1910.37 (b)(6)
UL924-listed for high-location and floor proximity use
UL924-listed for the USA and Canada
Our PERMALIGHT Rigid PVC Exit Signs are the durable, reliable, economical, UL924-listed solution for your building code-compliant photoluminescent emergency exit sign needs.
Cal Fire approved, these signs require no maintenance, do not need any electrical wiring, and are easy to install. Contractors, architects, and code-enforcement professionals everywhere prefer PERMALIGHT exit signs.
Features:
Photoluminescent (Glow-in-the-Dark) Rigid PVC Base
14.625 x 9.125 Outer Black Brushed Aluminum Frame (Flat-Mount Accessories Included)
6" Green Lettering
50' Viewing Distance
Easy Installation, Non-Electrical, No Batteries, No Maintenance Needed
Cal Fire Approved Building Product
Code Compliances:UL924-listed for High-Location and Floor Proximity Use
UL924-listed in USA and Canada
IBC International Building Code
State Building Code Compliant (in the USA)
IFC International Fire Code
State Fire Code (in the USA)
NFPA 101 Life Safety Code
NFPA 5000 Building Construction and Safety Code
The Joint Commission (TJC), formerly JCAHO (Joint Commission on the Accreditation of Healthcare Organizations)
GSA (General Service Administration) P100 Facilities Standard
OSHA 1910.37 (b)(6)
Easy Installation:Simply peel self-adhesive directional chevrons off their liner and affix one or both chevrons to the sign as needed. Must have 5-foot candles (54 lux) of fluorescent lighting on the surface of the sign at all times of building occupancy.
Mounting accessories are available for: ceiling/flag mount, 10″ ceiling mount, and 19.5″ ceiling mount.
Have questions Contact American PERMALIGHT here.
Our PERMALIGHT Rigid PVC Exit Signs are the durable, reliable, economical, UL924-listed solution for your building code-compliant photoluminescent emergency exit sign needs.
Cal Fire approved, these signs require no maintenance, do not need any electrical wiring, and are easy to install. Contractors, architects, and code-enforcement professionals everywhere prefer PERMALIGHT exit signs.
Features:
Photoluminescent (Glow-in-the-Dark) Rigid PVC Base (Double-Sided)
14.625 x 9.125 Outer Black Brushed Aluminum Frame (Flat-Mount Accessories Included)
6" Green Lettering
50' Viewing Distance
Easy Installation, Non-Electrical, No Batteries, No Maintenance Needed
Cal Fire Approved Building Product
Code Compliances:UL924-listed for High-Location and Floor Proximity Use
UL924-listed in USA and Canada
IBC International Building Code
State Building Code Compliant (in the USA)
IFC International Fire Code
State Fire Code (in the USA)
NFPA 101 Life Safety Code
NFPA 5000 Building Construction and Safety Code
The Joint Commission (TJC), formerly JCAHO (Joint Commission on the Accreditation of Healthcare Organizations)
GSA (General Service Administration) P100 Facilities Standard
OSHA 1910.37 (b)(6)
Easy Installation:Simply peel self-adhesive directional chevrons off their liner and affix one or both chevrons to the sign as needed. Must have 5-foot candles (54 lux) of fluorescent lighting on the surface of the sign at all times of building occupancy.
Mounting accessories are available for: ceiling/flag mount, 10″ ceiling mount, and 19.5″ ceiling mount.
Have questions Contact American PERMALIGHT here.
Our PERMALIGHT Rigid PVC Exit Signs are the durable, reliable, economical, UL924-listed solution for your building code-compliant photoluminescent emergency exit sign needs.
Cal Fire approved, these signs require no maintenance, do not need any electrical wiring, and are easy to install. Contractors, architects, and code-enforcement professionals everywhere prefer PERMALIGHT exit signs.
Features:
Photoluminescent (Glow-in-the-Dark) Rigid PVC Base
14.625 x 9.125 Outer Black Brushed Aluminum Frame (Flat-Mount Accessories Included)
6" Red Lettering
50' Viewing Distance
Easy Installation, Non-Electrical, No Batteries, No Maintenance Needed
Cal Fire Approved Building Product
Code Compliances:
UL924-listed for High-Location and Floor Proximity Use
UL924-listed in USA and Canada
IBC International Building Code
State Building Code Compliant (in the USA)
IFC International Fire Code
State Fire Code (in the USA)
NFPA 101 Life Safety Code
NFPA 5000 Building Construction and Safety Code
The Joint Commission (TJC), formerly JCAHO (Joint Commission on the Accreditation of Healthcare Organizations)
GSA (General Service Administration) P100 Facilities Standard
OSHA 1910.37 (b)(6)
Easy Installation:Simply peel self-adhesive directional chevrons off their liner and affix one or both chevrons to the sign as needed. Must have 5-foot candles (54 lux) of fluorescent lighting on the surface of the sign at all times of building occupancy.
Mounting accessories are available for: ceiling/flag mount, 10″ ceiling mount, and 19.5″ ceiling mount.
Have questions Contact American PERMALIGHT here.
Our PERMALIGHT Rigid PVC Exit Signs are the durable, reliable, economical, UL924-listed solution for your building code-compliant photoluminescent emergency exit sign needs.
Cal Fire approved, these signs require no maintenance, do not need any electrical wiring, and are easy to install. Contractors, architects, and code-enforcement professionals everywhere prefer PERMALIGHT exit signs.
Features:
13" 7.875" Photoluminescent (Glow-in-the-Dark) Rigid PVC Base
6" Green Lettering
50' Viewing Distance
Easy Installation, Non-Electrical, No Batteries, No Maintenance Needed
Cal Fire Approved Building Product
Code Compliances:UL924-listed for High-Location and Floor Proximity Use
UL924-listed in USA and Canada
IBC International Building Code
State Building Code Compliant (in the USA)
IFC International Fire Code
State Fire Code (in the USA)
NFPA 101 Life Safety Code
NFPA 5000 Building Construction and Safety Code
The Joint Commission (TJC), formerly JCAHO (Joint Commission on the Accreditation of Healthcare Organizations)
GSA (General Service Administration) P100 Facilities Standard
OSHA 1910.37 (b)(6)
Easy Installation:Simply peel self-adhesive directional chevrons off their liner and affix one or both chevrons to the sign as needed. Each sign has four pre-drilled holes for easy mounting directly to walls and other flat surfaces. Must have 5-foot candles (54 lux) of fluorescent lighting on the surface of the sign at all times of building occupancy.
Mounting accessories are available here for ceiling or flag mount option.
Have questions Contact American PERMALIGHT here.
Our PERMALIGHT Rigid PVC Exit Signs are the durable, reliable, economical, UL924-listed solution for your building code-compliant photoluminescent emergency exit sign needs.
Cal Fire approved, these signs require no maintenance, do not need any electrical wiring, and are easy to install. Contractors, architects, and code-enforcement professionals everywhere prefer PERMALIGHT exit signs.
Features:
13" 7.875" Photoluminescent (Glow-in-the-Dark) Rigid PVC Base
6" Red Lettering
50' Viewing Distance
Easy Installation, Non-Electrical, No Batteries, No Maintenance Needed
Cal Fire Approved Building Product
Code Compliances:UL924-listed for High-Location and Floor Proximity Use
UL924-listed in USA and Canada
IBC International Building Code
State Building Code Compliant (in the USA)
IFC International Fire Code
State Fire Code (in the USA)
NFPA 101 Life Safety Code
NFPA 5000 Building Construction and Safety Code
The Joint Commission (TJC), formerly JCAHO (Joint Commission on the Accreditation of Healthcare Organizations)
GSA (General Service Administration) P100 Facilities Standard
OSHA 1910.37 (b)(6)
Easy Installation:Simply peel self-adhesive directional chevrons off their liner and affix one or both chevrons to the sign as needed. Each sign has four pre-drilled holes for easy mounting directly to walls and other flat surfaces. Must have 5-foot candles (54 lux) of fluorescent lighting on the surface of the sign at all times of building occupancy.
Mounting accessories are available here for ceiling or flag mount option.
Have questions Contact American PERMALIGHT here.
Our PERMALIGHT Rigid PVC Exit Signs are the durable, reliable, economical, UL924-listed solution for your building code-compliant photoluminescent emergency exit sign needs.
Cal Fire approved, these signs require no maintenance, do not need any electrical wiring, and are easy to install. Contractors, architects, and code-enforcement professionals everywhere prefer PERMALIGHT exit signs.
Features:
Photoluminescent (Glow-in-the-Dark) Rigid PVC Base
14.625 x 9.125 Outer Silver-Colored Brushed Aluminum Frame (Flat-Mount Accessories Included)
6" Green Lettering
50' Viewing Distance
Easy Installation, Non-Electrical, No Batteries, No Maintenance Needed
Cal Fire Approved Building Product
Code Compliances:UL924-listed for High-Location and Floor Proximity Use
UL924-listed in USA and Canada
IBC International Building Code
State Building Code Compliant (in the USA)
IFC International Fire Code
State Fire Code (in the USA)
NFPA 101 Life Safety Code
NFPA 5000 Building Construction and Safety Code
The Joint Commission (TJC), formerly JCAHO (Joint Commission on the Accreditation of Healthcare Organizations)
GSA (General Service Administration) P100 Facilities Standard
OSHA 1910.37 (b)(6)
Easy Installation:Simply peel self-adhesive directional chevrons off their liner and affix one or both chevrons to the sign as
needed. Each sign has four pre-drilled holes for easy mounting directly to walls and other flat surfaces. Must have 5-foot candles (54 lux) of fluorescent lighting on the surface of the sign at all times of building occupancy.Mounting accessories are available for: ceiling/flag mount, 10″ ceiling mount, and 19.5″ ceiling mount.
Have questions Contact American PERMALIGHT here.
Our PERMALIGHT Rigid PVC Exit Signs are the durable, reliable, economical, UL924-listed solution for your building code-compliant photoluminescent emergency exit sign needs.
Cal Fire approved, these signs require no maintenance, do not need any electrical wiring, and are easy to install. Contractors, architects, and code-enforcement professionals everywhere prefer PERMALIGHT exit signs.
Features:
Photoluminescent (Glow-in-the-Dark) Rigid PVC Base
14.625 x 9.125 Outer Silver-Colored Brushed Aluminum Frame (Flat-Mount Accessories Included)
6" Red Lettering
50' Viewing Distance
Easy Installation, Non-Electrical, No Batteries, No Maintenance Needed
Cal Fire Approved Building Product
Code Compliances:UL924-listed for High-Location and Floor Proximity Use
UL924-listed in USA and Canada
IBC International Building Code
State Building Code Compliant (in the USA)
IFC International Fire Code
State Fire Code (in the USA)
NFPA 101 Life Safety Code
NFPA 5000 Building Construction and Safety Code
The Joint Commission (TJC), formerly JCAHO (Joint Commission on the Accreditation of Healthcare Organizations)
GSA (General Service Administration) P100 Facilities Standard
OSHA 1910.37 (b)(6)
Easy Installation:Simply peel self-adhesive directional chevrons off their liner and affix one or both chevrons to the sign as
needed. Each sign has four pre-drilled holes for easy mounting directly to walls and other flat surfaces. Must have 5-foot candles (54 lux) of fluorescent lighting on the surface of the sign at all times of building occupancy.Mounting accessories are available for: ceiling/flag mount, 10″ ceiling mount, and 19.5″ ceiling mount.
Have questions Contact American PERMALIGHT here.
Our PERMALIGHT Rigid PVC Exit Signs are the durable, reliable, economical, UL924-listed solution for your building code-compliant photoluminescent emergency exit sign needs.
Cal Fire approved, these signs require no maintenance, do not need any electrical wiring, and are easy to install. Contractors, architects, and code-enforcement professionals everywhere prefer PERMALIGHT exit signs.
Features:
Photoluminescent (Glow-in-the-Dark) Rigid PVC Base (Double-Sided)
14.625 x 9.125 Outer Silver-Colored Brushed Aluminum Frame (Flat-Mount Accessories Included)
6" Green Lettering
50' Viewing Distance
Easy Installation, Non-Electrical, No Batteries, No Maintenance Needed
Cal Fire Approved Building Product
Code Compliances:UL924-listed for High-Location and Floor Proximity Use
UL924-listed in USA and Canada
IBC International Building Code
State Building Code Compliant (in the USA)
IFC International Fire Code
State Fire Code (in the USA)
NFPA 101 Life Safety Code
NFPA 5000 Building Construction and Safety Code
The Joint Commission (TJC), formerly JCAHO (Joint Commission on the Accreditation of Healthcare Organizations)
GSA (General Service Administration) P100 Facilities Standard
OSHA 1910.37 (b)(6)
Easy Installation:Simply peel self-adhesive directional chevrons off their liner and affix one or both chevrons to the sign as
needed. Each sign has four pre-drilled holes for easy mounting directly to walls and other flat surfaces. Must have 5-foot candles (54 lux) of fluorescent lighting on the surface of the sign at all times of building occupancy.Mounting accessories are available for: ceiling/flag mount, 10″ ceiling mount, and 19.5″ ceiling mount.
Have questions Contact American PERMALIGHT here.
Our PERMALIGHT Rigid PVC Exit Signs are the durable, reliable, economical, UL924-listed solution for your building code-compliant photoluminescent emergency exit sign needs.
Cal Fire approved, these signs require no maintenance, do not need any electrical wiring, and are easy to install. Contractors, architects, and code-enforcement professionals everywhere prefer PERMALIGHT exit signs.
Features:
Photoluminescent (Glow-in-the-Dark) Rigid PVC Base (Double-Sided)
14.625 x 9.125 Outer Silver-Colored Brushed Aluminum Frame (Flat-Mount Accessories Included)
6" Red Lettering
50' Viewing Distance
Easy Installation, Non-Electrical, No Batteries, No Maintenance Needed
Cal Fire Approved Building Product
Code Compliances:UL924-listed for High-Location and Floor Proximity Use
UL924-listed in USA and Canada
IBC International Building Code
State Building Code Compliant (in the USA)
IFC International Fire Code
State Fire Code (in the USA)
NFPA 101 Life Safety Code
NFPA 5000 Building Construction and Safety Code
The Joint Commission (TJC), formerly JCAHO (Joint Commission on the Accreditation of Healthcare Organizations)
GSA (General Service Administration) P100 Facilities Standard
OSHA 1910.37 (b)(6)
Easy Installation:Simply peel self-adhesive directional chevrons off their liner and affix one or both chevrons to the sign as
needed. Each sign has four pre-drilled holes for easy mounting directly to walls and other flat surfaces. Must have 5-foot candles (54 lux) of fluorescent lighting on the surface of the sign at all times of building occupancy.Mounting accessories are available for: ceiling/flag mount, 10″ ceiling mount, and 19.5″ ceiling mount.
Have questions Contact American PERMALIGHT here.
IBC/IFC Compliant Egress Path Markings
PERMALIGHT Multi-Use Photoluminescent Polyester Tape (1 x 164) is UL1994-listed and building-code compliant for marking staircase handrails, wall-mounted perimeters, exit door frames, and door push bars.
Made of a durable and flexible polyester photoluminescent material with an opaque backing, this tape is durable and doesnt easily rip. This roll of tape is 1-inch wide and 164-feet long and has a self-adhesive backing.
How it Works
Following activation by ambient lighting, the PERMALIGHT Multi-Use Photoluminescent Polyester Tape glows brightly in pitch dark areas, creating a visible path during emergency darkness situations on stair handrails, wall perimeters, door frames, and door push bars for the building-code specified length of time (and beyond).
The PERMALIGHT Multi-Use Photoluminescent Polyester Tape is part of the PERMALIGHT Photoluminescent Egress Path Marking System.
If your project is in New York City, please purchase 82-40708L-NYC Tape instead, which has the NYC required labeling.
Other Uses
Besides use for building-code compliant photoluminescent egress path markings, this glow-in-the-dark tape can be used to add visibility and enhance safety as needed in homes, warehouses, retail stores, daycare centers, and more. The tape is easily cut with standard scissors and sticks well to smooth, clean, dust-free surfaces. Add glow to light switch plates, keys, door handles, and more.
Different Sizes Available
Need a different size of the PERMALIGHT Multi-Use Photoluminescent Polyester Tape Click here to see our full selection of widths and lengths.
Need a Tape for Floor Use
Please note: This tape cannot be used on floors. If you are looking for a building-code compliant photoluminescent option for floor marking use,please check out our PERMALIGHT Photoluminescent Floor marking options here.
PERMALIGHT Multi-Use Photoluminescent Polyester Tape (2 x 164) is UL1994-listed (by Underwriters Laboratories, Inc.) and building-code compliant for marking staircase handrails, wall-mounted perimeters, exit door frames, and door push bars.
Made of a durable and flexible polyester photoluminescent material with an opaque backing, this tape is durable and doesnt easily rip. This roll of tape is 2-inch wide and 164-feet long and has a self-adhesive backing.
PERMALIGHT Multi-Use Photoluminescent Polyester Tape (2 x 164) is UL1994-listed (by Underwriters Laboratories, Inc.) and building-code compliant for marking staircase handrails, wall-mounted perimeters, exit door frames, and door push bars.
Made of a durable and flexible polyester photoluminescent material with an opaque backing, this tape is durable and doesn't easily rip. This roll of tape is 2-inch wide and 82-feet long and has a self-adhesive backing.
Used to mark: Obstacles at or below 6 feet 6 inches in height and projecting more than 4 inches into the egress path. (See 2009 IBC Sec. 1024.2.5)
Photoluminescent / Black alternating Obstacle Marking Aluminum Strip; self-adhesive; 1 inch x 48 inches; ideal on a large variety of Obstacles, such as: pipes, fire hoses, electric circuit boxes, overhead projections. With NYC Local Law 141 and Local Law 26 required Labeling imprinted.
Used to mark: Obstacles at or below 6 feet 6 inches in height and projecting more than 4 inches into the egress path. (See 2009 IBC Sec. 1024.2.5)
PERMALIGHT photoluminescent/black alternating obstacle marking self-adhesive tape roll is ideal for use on a large variety of egress path obstacles such as: pipes, fire hoses, electric circuit boxes, overhead projections, and more. Each roll is imprinted with New York City Local Law 141 required labeling.
Made of a durable and flexible polyester photoluminescent material with an opaque backing, this tape is durable and doesnt easily rip. This roll of tape is 1-inch wide and 164-feet long and has a self-adhesive backing.
PERMALIGHT Photoluminescent Anti-Slip Tape with self-adhesive backing is UL1994-listed and UL410-floor suitability listed for indoor application on smooth, flat, straight floor surfaces (light-use steps, landings, and hallway floors in emergency staircases) by Underwriters Laboratories, Inc.
Following activation by ambient lighting, PERMALIGHT Photoluminescent Anti-Slip Tape glows brightly in pitch dark areas, creating a visible, anti-slip path during emergency darkness situations on light-use steps, landings, and hallway floors in emergency staircases.
Please note that this product is only suitable for use on smooth, straight floor surfaces. For wall, handrail, door frame, and push bar egress path marking needs, please use our PERMALIGHT Multi-Use Polyester Tape.
REQUIRED ACCESSORIESPERMALIGHT Photoluminescent Anti-Slip Tape requires these additional accessories for a successful, code-compliant installation:
3M Safety-Walk Primer 901 Prime for a strong, long-lasting bond
Pressure Roller To apply even pressure when bonding tape to the floor/primer layer
Acrylic Lacquer Final seal for tape edges
PERMALIGHT Photoluminescent Anti-Slip Tape with self-adhesive backing is UL1994-listed and UL410-floor suitability listed for indoor application on smooth, flat, straight floor surfaces (light-use steps, landings, and hallway floors in emergency staircases) by Underwriters Laboratories, Inc.
Following activation by ambient lighting, PERMALIGHT Photoluminescent Anti-Slip Tape glows brightly in pitch dark areas, creating a visible, anti-slip path during emergency darkness situations on light-use steps, landings, and hallway floors in emergency staircases.
Please note that this product is only suitable for use on smooth, straight floor surfaces. For wall, handrail, door frame, and push bar egress path marking needs, please use our PERMALIGHT Multi-Use Polyester Tape.
REQUIRED ACCESSORIESPERMALIGHT Photoluminescent Anti-Slip Tape requires these additional accessories for a successful, code-compliant installation:
3M Safety-Walk Primer 901 Prime for a strong, long-lasting bond
Pressure Roller To apply even pressure when bonding tape to the floor/primer layer
Acrylic Lacquer Final seal for tape edges
PERMALIGHT Photoluminescent Anti-Slip Tape with self-adhesive backing is UL1994-listed and UL410-floor suitability listed for indoor application on smooth, flat, straight floor surfaces (light-use steps, landings, and hallway floors in emergency staircases) by Underwriters Laboratories, Inc.
Following activation by ambient lighting, PERMALIGHT Photoluminescent Anti-Slip Tape glows brightly in pitch dark areas, creating a visible, anti-slip path during emergency darkness situations on light-use steps, landings, and hallway floors in emergency staircases.
Please note that this product is only suitable for use on smooth, straight floor surfaces. For wall, handrail, door frame, and push bar egress path marking needs, please use our PERMALIGHT Multi-Use Polyester Tape.
REQUIRED ACCESSORIESPERMALIGHT Photoluminescent Anti-Slip Tape requires these additional accessories for a successful, code-compliant installation:
3M Safety-Walk Primer 901 Prime for a strong, long-lasting bond
Pressure Roller To apply even pressure when bonding tape to the floor/primer layer
Acrylic Lacquer Final seal for tape edges
PERMALIGHT Photoluminescent Anti-Slip Aluminum Stair Nosing (with an anodized silver color) is a lightweight yet heavy-duty and durable 90-degree aluminum stair nosing. Our stair nosings have been trusted and chosen by professional installers for their reliability and code-compliance for photoluminescent egress path marking projects for years. Photoluminescence and floor suitability tested and approved by Underwriters Laboratories (UL).
This PERMALIGHT Photoluminescent Emergency Exit Symbol Sign (Running Man, Right) can be combined with or without the PERMALIGHT Directional Arrow Sign (available here) to create additional direction for an emergency escape route.
Per Section 1024.2.6, doors through which occupants must go to complete their exit path get marked with an emergency exit symbol, a marking on the door hardware and on the door frame. These doors are not only the exit doors leading out to safety but also vestibule doors on higher floors.
Product Details
Dimensions: 5-3/4″ x 5-3/4″
Material: Durable aluminum base with green background and UL1994-listed photoluminescent border and running man
Adhesive: Backed with a durable foam adhesive that can conform to both flat and lightly textured surfaces (simple surface prep required for optimal adhesion)
UL1994-listed
This PERMALIGHT Photoluminescent Emergency Exit Symbol Sign (Running Man, Right) can be combined with or without the PERMALIGHT Directional Arrow Sign (available here) to create additional direction for an emergency escape route.
Per Section 1024.2.6, doors through which occupants must go to complete their exit path get marked with an emergency exit symbol, a marking on the door hardware and on the door frame. These doors are not only the exit doors leading out to safety but also vestibule doors on higher floors.
Product Details
Dimensions: 7-7/8″ x 7-7/8″
Material: Durable aluminum base with green background and UL1994-listed photoluminescent border and running man
Adhesive: Backed with a durable foam adhesive that can conform to both flat and lightly textured surfaces (simple surface prep required for optimal adhesion)
UL1994-listed
This PERMALIGHT Photoluminescent Emergency Exit Symbol Sign (Running Man, Left) can be combined with or without the PERMALIGHT Directional Arrow Sign (available here) to create additional direction for an emergency escape route.
Per Section 1024.2.6, doors through which occupants must go to complete their exit path get marked with an emergency exit symbol, a marking on the door hardware and on the door frame. These doors are not only the exit doors leading out to safety but also vestibule doors on higher floors.
Product Details
Dimensions: 5-3/4″ x 5-3/4″
Material: Durable aluminum base with green background and UL1994-listed photoluminescent border and running man
Adhesive: Backed with a durable foam adhesive that can conform to both flat and lightly textured surfaces (simple surface prep required for optimal adhesion)
UL1994-listed
This PERMALIGHT Photoluminescent Straight Directional Arrow Sign can be combined with the PERMALIGHT Running Man Sign (available here) to create additional direction for an emergency escape route.
Product Details
Dimensions: 5-3/4″ x 5-3/4″
Material: Durable aluminum base with green background and UL1994-listed photoluminescent border and arrow
Adhesive: Backed with a durable foam adhesive that can conform to both flat and lightly textured surfaces (simple surface prep required for optimal adhesion)
UL1994-listed
This PERMALIGHT Photoluminescent Inclined/Diagonal Directional Arrow Sign can be combined with the PERMALIGHT Running Man Sign (available here) to create additional direction for an emergency escape route.
Product Details
Dimensions: 7-7/8″ x 7-7/8″
Material: Durable aluminum base with green background and UL1994-listed photoluminescent border and arrow
Adhesive: Backed with a durable foam adhesive that can conform to both flat and lightly textured surfaces (simple surface prep required for optimal adhesion)
UL1994-listed
This PERMALIGHT Photoluminescent Inclined/Diagonal Directional Arrow Sign can be combined with the PERMALIGHT Running Man Sign (available here) to create additional direction for an emergency escape route
Product Details
Dimensions: 5-3/4″ x 5-3/4″
Material: Durable aluminum base with green background and UL1994-listed photoluminescent border and arrow
Adhesive: Backed with a durable foam adhesive that can conform to both flat and lightly textured surfaces (simple surface prep required for optimal adhesion)
UL1994-listed.
This PERMALIGHT Photoluminescent Straight Directional Arrow Sign can be combined with the PERMALIGHT Running Man Sign (available here) to create additional direction for an emergency escape route.
Product Details
Dimensions: 7-7/8″ x 7-7/8″
Material: Durable aluminum base with green background and UL1994-listed photoluminescent border and arrow
Adhesive: Backed with a durable foam adhesive that can conform to both flat and lightly textured surfaces (simple surface prep required for optimal adhesion)
UL1994-listed
New York City Local Law 26
Photoluminescent Combined Signage, Man Running + Arrow Right, Aluminum (4.5 in x 8 in)
Photoluminescent Combined Signage, Arrow Left + Man Running, Aluminum (4.5 in x 8 in)
Photoluminescent Combined Signage, Man Running + Arrow Right Up, Aluminum (4.5 in x 8 in)
Photoluminescent Combined Signage, Arrow Left Up + Man Running, Aluminum (4.5 in x 8 in)
Photoluminescent Combined Signage, Man Running + Arrow Right Down, Aluminum (4.5 in x 8 in)
Photoluminescent Combined Signage, Arrow Left Down + Man Running, Aluminum (4.5 in x 8 in)
Photoluminescent Combined Signage, Man Running + Arrow Down, Aluminum (4.5 in x 8 in)
Photoluminescent Combined Signage, Man Running + Arrow Up, Aluminum (4.5 in x 8 in)
Photoluminescent Combined Signage, Man Running Right + EXIT, Aluminum (4.5 in x 9.5 in)
Photoluminescent Combined Signage, EXIT + Man Running Left, Aluminum (4.5 in x 9.5 in)
Photoluminescent Combined Signage, Man Running + Arrow Right Down + EXIT, Aluminum (10 in x 9 in)
Photoluminescent Combined Signage, Arrow Left Down + Man Running + EXIT, Aluminum (10 in x 9 in)
Photoluminescent Combined Signage, Man Running + Arrow Right Up + EXIT, Aluminum (10 in x 9 in)
Photoluminescent Combined Signage, Arrow Left Up + Man Running + EXIT, Aluminum (10 in x 9 in)
Photoluminescent Combined Signage, Arrow Left Down + Man Running + FINAL EXIT, Aluminum (8 in x 14 in)
Photoluminescent Combined Signage, Man Running + Arrow Right Down + FINAL EXIT, Aluminum (8 in x 14 in)
Photoluminescent Combined Signage, Man Running + Arrow Up + FINAL EXIT, Aluminum (8 in x 14 in)
Photoluminescent Combined Signage, Arrow Left Down + Man Running + EXIT TO STREET, Aluminum (18 in x 8 in)
Photoluminescent Combined Signage, EXIT + Man Running + Arrow Right Down + TO STREET, Aluminum (18 in x 8 in)
Photoluminescent Combined Signage, Arrow Left Up + Man Running + EXIT THROUGH LOBBY, Aluminum (18 in x 8 in)
Photoluminescent Combined Signage, EXIT + Man Running + Arrow Right Up + THROUGH LOBBY, Aluminum (18 in x 8 in)
Photoluminescent Combined Signage, Arrow Left Down + Man Running + EXIT THROUGH LOBBY, Aluminum (18 in x 8 in)
Photoluminescent Combined Signage, EXIT + Man Running + Arrow Right Down + THROUGH LOBBY, Aluminum (18 in x 8 in)
Not an Exit Sign, Rigid Aluminum, Self-Adhesive, Photoluminescent Lettering (1.5 in x 6 in)
PERMALIGHT Aluminum Door Handle Marking, MEA-Certified, Self-Adhesive (4 in x 4 in)
PERMALIGHT Vinyl Marking Strip, MEA-Certified, Self-Adhesive (1 in x 48 in)
PERMALIGHT Aluminum Marking Strip, MEA-Certified, Self-Adhesive (1 in x 48 in)
PERMALIGHT Aluminum Door Handle Marking, MEA-Certified, Pack of 12 (4 in x 4 in)
PERMALIGHT L-Shaped Step Marker, Left, Vinyl, MEA-Certified (1 in x 8 in)
PERMALIGHT L-Shaped Step Marker, Left, Aluminum, MEA-Certified (1 in x 8 in)
PERMALIGHT Aluminum Door Handle Marking, MEA-Certified, Pack of 24 (4 in x 4 in)
PERMALIGHT L-Shaped Step Marker, Right, Vinyl, MEA-Certified (1 in x 8 in)
PERMALIGHT L-Shaped Step Marker, Right, Aluminum, MEA-Certified (1 in x 8 in)
PERMALIGHT Vinyl Obstacle Marking Strip, MEA-Certified, Self-Adhesive (1 in x 48 in)
PERMALIGHT Aluminum Obstacle Marking Strip, MEA-Certified, Self-Adhesive (1 in x 48 in)
Product Summary
Left-Side L-Shaped Step Marker (right side sold separately)
MEA-Certified in compliance with New York City Local Law 26
Step Marking
Rigid photoluminescent (luminous, glow-in-the-dark) aluminum L-shaped step marker
Self-adhesive (foamy adhesive layer)
Dimensions: 1 x 8
Anti-Slip Surface
Product Summary
Right-Side L-Shaped Step Marker (left side sold separately)
MEA-Certified in compliance with New York City Local Law 26
Step Marking
Rigid photoluminescent (luminous, glow-in-the-dark) aluminum L-shaped step marker
Self-adhesive (foamy adhesive layer)
Dimensions: 1 x 8
Anti-Slip Surface
New York City Local Law 141
PERMALIGHT Multi-Use Photoluminescent Aluminum Strip, Self-Adhesive (1 in x 48 in)
PERMALIGHT Multi-Use Photoluminescent Aluminum Strip, Self-Adhesive (2 in x 48 in)
PERMALIGHT Photoluminescent / Contrast Black Obstacle Marking Polyester Tape, Self-Adhesive (1 in x 164 ft)
PERMALIGHT Photoluminescent / Contrast Black Obstacle Marking Polyester Tape, Self-Adhesive (1 in x 82 ft)
PERMALIGHT Photoluminescent Polyester Handrail Tape with NYC-required Labeling, Self-Adhesive (1 in x 164 ft)
PERMALIGHT Photoluminescent Polyester Handrail Tape with NYC-required Labeling, Self-Adhesive (1 in x 82 ft)
PERMALIGHT Aluminum Door Handle Marking, MEA-Certified, Self-Adhesive (4 in x 4 in)
PERMALIGHT Aluminum Door Handle Marking, MEA-Certified, Pack of 12 (4 in x 4 in)
PERMALIGHT Aluminum Door Handle Marking, MEA-Certified, Pack of 24 (4 in x 4 in)
PERMALIGHT Aluminum Obstacle Marking Strip, MEA-Certified, Self-Adhesive (1 in x 48 in)
Photoluminescent Combined Signage, Man Running + Arrow Right, Aluminum (4.5 in x 8 in)
Photoluminescent Combined Signage, Arrow Left + Man Running, Aluminum (4.5 in x 8 in)
Photoluminescent Combined Signage, Man Running + Arrow Right Up, Aluminum (4.5 in x 8 in)
Photoluminescent Combined Signage, Arrow Left Up + Man Running, Aluminum (4.5 in x 8 in)
Photoluminescent Combined Signage, Man Running + Arrow Right Down, Aluminum (4.5 in x 8 in)
Photoluminescent Combined Signage, Arrow Left Down + Man Running, Aluminum (4.5 in x 8 in)
Photoluminescent Combined Signage, Man Running + Arrow Down, Aluminum (4.5 in x 8 in)
Photoluminescent Combined Signage, Man Running + Arrow Up, Aluminum (4.5 in x 8 in)
Photoluminescent Combined Signage, Man Running Right + EXIT, Aluminum (4.5 in x 9.5 in)
Photoluminescent Combined Signage, EXIT + Man Running Left, Aluminum (4.5 in x 9.5 in)
Photoluminescent Combined Signage, Man Running + Arrow Right Down + EXIT, Aluminum (10 in x 9 in)
Photoluminescent Combined Signage, Arrow Left Down + Man Running + EXIT, Aluminum (10 in x 9 in)
Photoluminescent Combined Signage, Man Running + Arrow Right Up + EXIT, Aluminum (10 in x 9 in)
Photoluminescent Combined Signage, Arrow Left Up + Man Running + EXIT, Aluminum (10 in x 9 in)
Photoluminescent Combined Signage, Arrow Left Down + Man Running + FINAL EXIT, Aluminum (8 in x 14 in)
Photoluminescent Combined Signage, Man Running + Arrow Right Down + FINAL EXIT, Aluminum (8 in x 14 in)
Photoluminescent Combined Signage, Man Running + Arrow Up + FINAL EXIT, Aluminum (8 in x 14 in)
Photoluminescent Combined Signage, Arrow Left Down + Man Running + EXIT TO STREET, Aluminum (18 in x 8 in)
Photoluminescent Combined Signage, EXIT + Man Running + Arrow Right Down + TO STREET, Aluminum (18 in x 8 in)
Photoluminescent Combined Signage, Arrow Left Up + Man Running + EXIT THROUGH LOBBY, Aluminum (18 in x 8 in)
Photoluminescent Combined Signage, EXIT + Man Running + Arrow Right Up + THROUGH LOBBY, Aluminum (18 in x 8 in)
Photoluminescent Combined Signage, Arrow Left Down + Man Running + EXIT THROUGH LOBBY, Aluminum (18 in x 8 in)
Photoluminescent Combined Signage, EXIT + Man Running + Arrow Right Down + THROUGH LOBBY, Aluminum (18 in x 8 in)
NO EXIT Sign, Aluminum, Photoluminescent, Self-Adhesive (5 in x 5 in)
PERMALIGHT Multi-Use Photoluminescent Polyester Tape (1 x 164) is UL1994-listed and building-code compliant for marking staircase handrails, wall-mounted perimeters, exit door frames, and door push bars.
Made of a durable and flexible polyester photoluminescent material with an opaque backing, this tape is durable and doesnt easily rip. This roll of tape is 1-inch wide and 164-feet long and has a self-adhesive backing.
How it Works
Following activation by ambient lighting, the PERMALIGHT Multi-Use Photoluminescent Polyester Tape glows brightly in pitch dark areas, creating a visible path during emergency darkness situations on stair handrails, wall perimeters, door frames, and door push bars for the building-code specified length of time (and beyond).
The PERMALIGHT Multi-Use Photoluminescent Polyester Tape is part of the PERMALIGHT Photoluminescent Egress Path Marking System.
If your project is in New York City, please purchase 82-40708L-NYC Tape instead, which has the NYC required labeling.
Other Uses
Besides use for building-code compliant photoluminescent egress path markings, this glow-in-the-dark tape can be used to add visibility and enhance safety as needed in homes, warehouses, retail stores, daycare centers, and more. The tape is easily cut with standard scissors and sticks well to smooth, clean, dust-free surfaces. Add glow to light switch plates, keys, door handles, and more.
Different Sizes Available
Need a different size of the PERMALIGHT Multi-Use Photoluminescent Polyester Tape Click here to see our full selection of widths and lengths.
Need a Tape for Floor Use
Please note: This tape cannot be used on floors. If you are looking for a building-code compliant photoluminescent option for floor marking use,please check out our PERMALIGHT Photoluminescent Floor marking options here.
PERMALIGHT Photoluminescent Polyester Tape with NYC-required labeling is UL1994-listed (by Underwriters Laboratories, Inc.) and building-code compliant for marking staircase handrails and wall-mounted perimeters per New York City Local Law 141.
Made of a durable and flexible polyester photoluminescent material with an opaque backing, this tape is durable and doesnt easily rip. This roll of tape is 1-inch wide and 164-feet long and has a self-adhesive backing.
Product Summary
Building code-compliant for the following egress/exit path marking applications:
Step and Leading Edge of Landings
Floor-Mounted Perimeter Demarcation Lines
Wall-Mounted Perimeter Demarcation Lines
Exit Door Frames
UL1994-listed
UL410-listed as Floor Marking
NYC Local Law 141 required labeling
Rigid photoluminescent (luminous, glow-in-the-dark) aluminum strip
Anti-slip surface
Foamy, conforming self-adhesive backing
Dimensions: 1 x 48
PERMALIGHT Photoluminescent Aluminum Strip is UL1994-listed and UL410-listed as Floor Marking by Underwriters Laboratories, Inc. Building code-compliant for use on step and landing edges, floor-mounted perimeter demarcation lines, wall-mounted perimeter demarcation lines, and exit door frames leading out to safety.
We recommend this as the ideal product for building code-compliant photoluminescent floor marking.
PERMALIGHT Photoluminescent Aluminum Strip glows brightly in pitch dark areas after activation by ambient lighting, creating a visible path during emergency darkness situations on step and landing edges, floor and/or wall-mounted perimeters, and on exit door frames.
PERMALIGHT Photoluminescent Aluminum Strip has an anti-slip surface and semi-stiff metal (aluminum) base. The foamy self-adhesive layer conforms well to both smooth and porous installation surfaces, as well as being resistant to weather and water absorption while providing a long-lasting bond. You can expect a durable install when used with the required accessories and following our installation instructions.
REQUIRED ACCESSORIES
PERMALIGHT Photoluminescent Aluminum Strip requires these additional accessories for a successful, code-compliant installation:
Pressure Roller To apply even pressure when bonding strip (floor or wall)
Acrylic Lacquer Final seal for strip edges (floor only)
3M Safety-Walk Primer Create a stronger bond on floor applications (floor only optional depending on how well the strip adheres to the surface)
Building code-compliant for the following egress/exit path marking applications:
Step and Leading Edge of Landings
Floor-Mounted Perimeter Demarcation Lines
Wall-Mounted Perimeter Demarcation Lines
Exit Door Frames
California Building Code Striping for the Visually Impaired
UL1994-listed
UL410-listed as Floor Marking
NYC Local Law 141 required labeling
Rigid photoluminescent (luminous, glow-in-the-dark) aluminum strip
Anti-slip surface
Foamy, conforming self-adhesive backing
Dimensions: 2 x 48
PERMALIGHT Photoluminescent Aluminum Strip is UL1994-listed and UL410-listed as Floor Marking by Underwriters Laboratories, Inc. Building code-compliant for use on step and landing edges, floor-mounted perimeter demarcation lines, wall-mounted perimeter demarcation lines, and exit door frames leading out to safety.
We recommend this as the ideal product for building code-compliant photoluminescent floor marking.
Product Description
Combined photoluminescent signage with running man and right arrow symbol
Dimensions: 4.5 x 8
Product Description
Combined photoluminescent signage with left arrow symbol and running man symbol
Dimensions: 4.5 x 8
Product Description
Combined photoluminescent signage with left arrow symbol and running man symbol
Dimensions: 4.5 x 8
Product Description
Combined photoluminescent signage with left diagonal up arrow symbol and man running symbol
Dimensions: 4.5 x 8
Product Description
Combined photoluminescent signage with man running and right diagonal down arrow symbol
Dimensions: 4.5 x 8
Product Description
Combined photoluminescent signage with left diagonal down arrow symbol and man running symbol
Dimensions: 4.5 x 8
Product Description
Combined photoluminescent signage with man running and down arrow symbol
Dimensions: 4.5 x 8
Product Description
Combined photoluminescent signage with man running and up arrow symbol
Dimensions: 4.5 x 8
Product Description
Combined photoluminescent signage with man running, up arrow symbol, and FINAL EXIT lettering beneath
Dimensions: 8 x 14
Product Description
Combined photoluminescent signage with EXIT, man running symbol, right diagonal down arrow symbol, and THROUGH LOBBY lettering beneath
Dimensions: 18 x 8
Product Description
Combined photoluminescent signage with EXIT, man running symbol, right diagonal down arrow symbol, and TO STREET lettering beneath
Dimensions: 18 x 8
Product Description
Combined photoluminescent signage with left diagonal down arrow symbol, man running symbol, EXIT, and TO STREET lettering beneath
Dimensions: 18 x 8
Product Description
Combined photoluminescent signage with left diagonal down arrow symbol, man running symbol, and EXIT lettering beneath
Dimensions: 10 x 9
Product Description
Combined photoluminescent signage with man running, right diagonal down arrow symbol, and EXIT lettering beneath
Dimensions: 10 x 9
Product Description
Combined photoluminescent signage with running man, right diagonal up arrow symbol, and EXIT lettering beneath
Dimensions: 10 x 9
Product Description
Combined photoluminescent signage with man running facing right and EXIT lettering
Dimensions: 4.5 x 9.5
Product Description
Combined photoluminescent signage with EXIT lettering and man running facing left
Dimensions: 4.5 x 9.5
Additional Safety Materials
Chained Divider Set, 6 Poles with Bases and Chains, Red/White Striped
Striped Reflective Bollard Divider, FlexPin, Red/White Reflective
Do Not Enter, Foldable Yellow Floor Sign, Red Reflectors
STOP and Keep Distance, Social Distancing Floor Marker, Self-Adhesive
Yellow Social Distancing Shoeprint Floor Marker, Self-Adhesive, 5 Pairs
Cut-it-Yourself Social Distancing Floor Markers, Self-Adhesive (100-Foot Roll)
Vinyl Anti-Skid Social Distancing Floor Dots with Arrow, Self-Adhesive, 3.5 inch, 12-Pack
Vinyl Anti-Skid Social Distancing Floor Dots, Self-Adhesive, 3.5 inch, 12-Pack
Polycarbonate Anti-Skid Social Distancing Floor Dots with Arrow, Photoluminescent, 4 inch, 10-Pack
Polycarbonate Anti-Skid Social Distancing Floor Dots, Photoluminescent, 4 inch, 10-Pack
Face Mask Reminder Sign Sticker, Self-Adhesive, 12-Pack
Standing Custom Sign Holder, Blue Frame, Steel, A4 Size
DURAFRAME Flexible Custom Sign Holder, Magnetic Cover, Self-Adhesive, 2-Pack
Plastic Slide-In Custom Sign Holder, Clear Anti-Reflective Cover, Wall-Mounted
Safety Foam Guard, Type A, White, Self-Adhesive, 39 3/8 in
Safety Foam Guard, Type B, White, I-Beam Shelf Slide-On, Non-Adhesive, 39 3/8 in
Safety Foam Guard, Type S1, White, Self-Adhesive, 39 3/8 in
Safety Foam Guard, Type H, White, Self-Adhesive, 39 3/8 in
Safety Foam Guard, Type H, White, Self-Adhesive, 16-Foot Roll
2D Large Protective Corner Guard, Rounded, White, Self-Adhesive
3D Large Protective Corner Guard, Rounded, White, Self-Adhesive
2D Small Protective Corner Guard, Squared, White, Self-Adhesive
3D Small Protective Corner Guard, Squared, White, Self-Adhesive
Safety Foam Guard, Type C, Black, Self-Adhesive, 39 3/8 in
2D Rounded Protective Corner Guard, Large, Black, Self-Adhesive
3D Large Protective Corner Guard, Rounded, Black, Self-Adhesive
2D Large Protective Corner Guard, Squared, Black, Self-Adhesive
3D Large Protective Corner Guard, Squared, Black, Self-Adhesive
2D Small Protective Corner Guard, Squared, Black, Self-Adhesive
3D Small Protective Corner Guard, Squared, Black, Self-Adhesive
