Tensioned Systems allow displaying items to be mounted to walls, ceilings, floors and angled surfaces. Cables are tensioned between two tracks or piers to hang panels, pictures, plexiglass, 3D objects, acrylic display pockets, and much more! Tensioned Systems are not compatible with Nylon Cords.
Click Rail Tensioned Kit
Classic Wall Tensioned Kit
Contempo® Tensioned Kit
Articulated Pier Tensioned Kit
Classic Ceiling Tensioned Kit
Fixed Piers Tensioned Kit
Articulated Pier Tensioned Kit
AS Hanging offers the perfect wall paper organizer for kid's artwork, to do list, photos, cooking recipes, home office papers, etc. Our bulletin bar allows you to show paper and thin-board items of up to 1/16 inch (2 mm) - simply insert from below. Easy to use and install, our affordable wall paper organizer can be used in countless environments: schools, general business', hospitals, offices and home. It's safe and flexible.
Offered in various length and colors, browse your options and find the Casso Display Rail that are best suited for your application.
Casso® Display Rail
Casso® Shelf
Casso® Storage Bin
Casso® Label Frame
Casso® J Hanger
Casso® End Cap, Pair
The Acrylic Pocket System is endlessly versatile and is ideal for displaying a series of themed items. Transform your wall into an engaging visual display. There are an abundant number of ways you can make use of pocket displays: brag walls, real estate listings, display children's art, display public notices, showcase photography and more. This system is smartly designed so you can update your hanging items as frequently as desired and it may be installed using tracks or piers.
Acrylic Pocket, Letter, Portrait
Acrylic Pocket, Letter, Landscape
Acrylic Pocket, Tabloid, Portrait
Acrylic Pocket, Tabloid, Landscape
This suspended cable system allows multifunctional double-sided displays: translucent paper can be inserted into the front and back of the LED panels. Ideal display system for projects where the images and information must stand out day and night! Amazing and professional way to present products, services, pictures, documents.
The track can be mounted on the wall or the ceiling. The adaptors are twisted into and out of the track in an instant, allowing flexible use of the system. The steel cables run through an auto-grip mechanism through the LED panels, connecting these together. The LED Panels are easy to mount and adjust.
Display It LED Panels are offered in Letter (8.5x11) and Tabloid (11x17) formats and can be installed in either horizontal (landscape) or vertical (portrait) orientation and have clear LED lighting. Change the contents of the LED Panels in seconds.
Display It Track
Display It Cable Hanging Kit
Display It Power Kit
Display It LED Panel
All-in-One Display It LED Kit, Letter (8.5 x 11)
All-in-One Display It LED Kit, Tabloid (11 x 17)
Catalog - Interactive Version
AS Hanging offers the perfect signage wire hanging system to hang panels, ads or signs from the ceiling in rooms and open spaces safely and effectively. Professional presentation. Easy-to-use, the signage wire hanging system is solid and fashionable.
Perfect for schools, hospitals, airports, retails, parking's, commercial business, etc. Recommended by leading experts.
Drop Ceiling Hanger T Bar Signage Kit
Classic Ceiling Track Signage Kit
Tensioned Fixed Piers Signage Kit
Tensioned Ceiling Tracks Signage Kit
These kits are designed to work well within the front window, reception alcove or waiting area of a cafe or restaurant. The perfect wall pocket organizer to display your menus, daily specials, photos and schedules.
However, while all these kits are mounted using Articulated Piers and portrait orientation pockets, we will customize configuration of your choosing. Simply call to get your wall pocket organizer. We are at your service.
Mount to window header/sill, window returns, walls, ceiling/floor in any combination.
AS Hanging offers the perfect magazine holder to organises periodicals and magazines. Our rail is a wireless presentation system looking trendy while orderly.
Our magazine organizer is ideal for waiting rooms and offices, schools, hotel lobbies and your home or kid's room. This revolutionary magazine holder is fixed directly to the wall, so its safe and solid.
Offers in various length and colors, browse your options and find the Magazine Rail that are best suited for your application.
AS Hanging Systems offers the perfect Tablet Holder – iPad Wall Mount for your home, offices, schools, retails, etc. Easy-to-install, it is secure and fashionable. Professional presentation.
PRODUCT HIGHLIGHTS
Includes : 2 Articulated Piers Set, 4 Pro Side Clamps Large, 4 Frame Bumpers
Installation Surface : Wall
Weight Capacity : 33 lb (15 kg) per pier
Cable Presentation : Tensioned
PRODUCT INCLUDES
1 Articulated Pier Set, Two Sets (pair)
4 Pro Side Clamp, Single-Sided, Large
2 Frame Bumper - 2 pieces
Catalog - Interactive Version
AS Hanging offers the perfect office wall organizer. Our wall mounted easel has no footprint, so it requires zero floor space. it's the ideal solution for all meetings. So versatile it also supports easel pads, and boards such as mount boards or foam core and even paper sheets.
Our office wall organizer uses parallel cables that may be adjusted up to 3 ft., or 6 ft., apart to accommodate small or large presentation boards. Because the boards are captured at the upper and lower edges, they won't move from the easel.
The wall mounted track is available in Silver or Black, color-matched installation hardware is included
Compatibility.Easel pads with hang holes, individual paper sheets, presentation boards of up to 5/8" thick and most of any common size up to 4 x 6 feet or larger.
All-in-One Picture Hanging Kits are preconfigured assortments of picture hanging system items intended to start a wall display. It takes the guess work out and put the progress in! Each kit includes the basic elements which are tracks, cables and hooks. With any of these kits, you will be able to suspend anything from two large items, to as many as four smaller ones. Simply add extra tracks, cables or rods and hooks as needed for your project. Even with no prior experience with picture hanging systems, you can get started today! In doubt? Call our Customer Service at 1-866-935-6949
All-in-One Picture Hanging Kits give you everything you need to start using a picture hanging system today!
All-in-One Display It LED Kit, Tabloid (11 x 17)
All-in-One Display It LED Kit, Letter (8.5 x 11)
All-in-One Click Rail Cable Hanging Kit
All-in-One Classic Wall Cable Hanging Kit
All-in-One Classic Wall Rod Hanging Kit
All-in-One Contempo Cable Hanging Kit
All-in-One Classic Ceiling Cable Hanging Kit
All-in-One Up Rail Track Hanging Kit
All-in-One Xpo Rail Track Hanging Kit
Top Clamp Suspended Panel Kit
Top Clamp Tensioned Panel Kit
.AS Hanging offers a wide range of picture hangers. Exploits your architectural building details. Picture molding hooks or crown molding picture hangers will let you easily create a wall display with no use of a picture rail. Ceiling grid hangers are the solution to hang, rearrange and display art and wall decorations in spaces that are outfitted with grid ceilings. You will love your suspended ceiling hooks! If you are looking for picture hangers can fit on office partition walls, the Office Panel Hanging Kit is the perfect product to embellish your workplace.
Browse your options and find the Specialty Hangers that are best suited for your application.
Hanging Plant Pot
Drop Ceiling Hanger, Edge Molding
Drop Ceiling Hanger, T Bar
Loop Hanger
Poster Hanger
Plate Wall Hanger
Fabric Clips
Panel Top Hanger
Office Panel Hanging Kit
Flex Panel Top Hanger
C-Hanger
Picture Molding Hanger
Minify Paper Clip
Picture hanging hardware and accessories that complete a perfect track-based hanging & display system. Choose among a large selection of add-ons to give a professional and sleek look to your hanging tracks. Added features such as End caps, Corner Connectors and Installation Hardware, among others, are available.
Browse your options and find the best Picture hanging hardware & accessories best suited for your application.
Click Rail Installation Hardware
Classic Wall Track End Cap, Single
Classic Track Installation Hardware
Contempo Track Installation Hardware
Xpo Rail Installation Hardware
AS Hanging offers flexible, durable and easy-to-use tracks to display art, wall decoration, posters, etc. Hanging tracks are usually permanently attached to walls or ceilings. Cables and Rods may be added/moved anywhere along the hanging track made from high-grade materials. Our picture hanging systems are simple to install and allow you to easily hang, swap and rearrange pieces in an instant, without the need of a professional.
No more worrying about constant damage to your walls!
AS Hanging Display Systems designed flexible, durable and secure architectural hardware to display art, pictures, commercial materials, etc. Made from high-quality materials, piers & standoffs have an engineered and structured look. These fixed location architectural hardware connect tensioned steel cables to walls, ceilings and floors or other opposing horizontal surfaces. Trendy and classic, they are available in both fixed and articulated options that swivel 180 degrees and rotates up to 360 degrees.
Browse your options and find the Piers & Standoffs that are best suited for your application.
Fixed Pier Set
Articulated Pier Set
Fixed Pier, Short
Fixed Pier, Long
Top Clamp Tensioned Panel Kit
Top Clamp Suspended Panel Kit
Fixed Pier Replacement Cable
Mounting Plate
Mounting Plate for Articulated Piers
Catalog - Interactive Version
AS Hanging offers a wide range of picture hanging wires, strong stainless steel aircraft cables or discreet nylon cords. Select the suitable picture hanging cables to display your artwork and pictures. Our steel aircraft cable is rated to support 45 lbs, and constructed with 49 strands, using a 7 X 7 pattern. Transparent cords are manufactured from a single nylon strand and is rated for 15 lbs. Picture hanging wires are offered in various lengths, so they are easy to use and create a sleek look in any space. Numerous picture hanging cables are patented.
Browse your options and find the aircraft cables and nylon cords best suited for your application.
P-End Cable
Twist-End Cable
C-End Cable
Anti-Theft Click Rail Cable
Angled Click Rail Cord
T-End Cable
Barrel-End Cable
Ball-End Cord
Loop End Cable
Cable Trim Kit
AS Hanging offers hanging rods that give a classic look to all spaces, while providing a heavy-duty weight capacity. Made from high-quality aluminum and offered in various colors and in stainless steel for strength and durability. Hanging rods are 4mm square and rated for up to 110 lbs load. Always supplied with a safety cap to protect wall finishes.
Available in various lengths and colors, Hanging rod is a perfect gallery hanging system and an excellent choice for any museum.
P-End Rod
Twist End Rod
P-End Rod Stainless Steel
J-End Rod Stainless Steel
Anti-theft Secure Rod
Anti-Theft Secure Rod Kit
Rod Safety Cap (10 pieces)
AS Hanging tensioners are an architectural hardware designed to be flexible, durable and easy to use. Made from high-grade materials, tensioners conveniently attach both ends of cable/rod to tracks. Adjustable tension rod and cable are put in tension between two picture rails: Classic Wall Tracks or Classic Ceiling Tracks, Contempo® Tracks or Click Rail Tracks. Multi-functional architectural hardware ideal for both commercial and residential applications providing a secure means of suspending pictures, panels, acrylic pockets, banners, etc. AS Hanging Tensioners reduce display tampering and mitigate earthquake damage.
Browse your options and find the Tensioners that are best suited for your application.
P-End Cable Tensioner
Twist-End Cable Tensioner
T-End Cable Tensioner
Rod-End Hanger
Tensioning Spring for Classic Tracks
Tensioning Spring for Contempo® Track
Cable Trim Kit
AS Hanging Display Systems offers a wide variety of cable hooks to fit almost any picture. Our picture hanging hooks are compatible with sawtooth hangers, d-rings, hang wires, eyehooks, keyholes, etc. Our art hooks are available in side-screw and self-gripping options. The picture hanging hooks can be moved along the entire height of the hanging cable to adjust the elevation of your artwork.
Browse your options and find the Cable Hooks that are best suited for your application.
Secure Gripper Hook
Mini Hook
Utility Hook
Self-Gripping Hook
Self-Gripping Safety Hook
Screw in Hook
Self-Gripping Hook
Aluminum Frame Hook, Pair
AS Hanging offers Panel Hooks perfect for art panels, signboards, acoustic panels, display boards, etc. In many applications these are a very good alternative to standoffs. With AS Panel hooks there is no need to drill holes or clamping your panels and your wall display may now be re-aligned without any patching and re-painting. Panel wall wire hooks are designed to support a wide variety of display panel thicknesses. Create beautiful and professional wall displays with one and two-sided presentations.
Browse your options and find the Panel Hooks that are best suited for your application.
AS Hanging offers a collection of picture hanging hardware to display panels made of acrylic, metal, glass, wood, Sintra, plexiglass, etc. Our cable fittings clamp onto the edges, sides, top and bottom, of an unframed object. Cable display accessories are ideal for securing and hanging signage, panels, mirrors, banners, tile, glass, etc.
Browse your options and find the Picture hanging hardware that are best suited for your application.
Pro Side Clamp
Top Clamp
Top-Bottom Clamp
Econo Side Clamp
E-Clip Cable Clamp
Cable Stop
AS Hanging offers rod hooks for art gallery hanging system, museum hanging system, as well as for commercial applications. Easy to use. Simply slide up and down along the hanging rods. The rod hook will stay where you placed it, without any tools. It's a one-handed operation. The rod hooks will interact with all hang wires as well as most D-rings and strap-hangers or adequately sized screw-eyes. Multiple hooks may be used on the same rod. Strong and secure, AS Hanging rod hooks also offers an anti-theft option and an earthquake mitigating solution.
Browse your options and find the Rod Hooks that are best suited for your application.
Gallery Classic Hook
Secure Gallery Classic Hook
Stable Gallery Hook
Rod Collar
AS Hanging offers picture hanging hardware tailored for very specific task, such as displaying an unframed poster, attaching a business card or photos to a cable, or stabilizing a frame. From picture frame hanging hardware like the Counterweight Stabilizer to the Poster Hanger to display your style on your walls without damaging them, find your solutions here.
Poster Hanger
Plate Wall Hanger
Minify Paper Clip
Cable Trim Kit
Frame Bumper
Frame D Ring
Counter-Weight Stabilizer, Rod
Counter-Weight Stabilizer, Cable
Frame Stabilizer, Cable
Frame Stabilizer, Rod
Spring Clip for picture frames
Looking to create a showstopping residential art display? That’s our specialty. Whether you’re a seasoned art collector or have recently made the decision to elevate your home’s walls, we have a flexible, easy-to-use residential picture hanging ideas for you.
What does your space say to its visitors? An institution wall display featuring compelling art is the quickest way to make a positive impression on any guest or visitor.
Almost any commercial space can seriously up its game with the right art pieces and wall decorations, but only if they have the right commercial display systems.
Whether you own a restaurant, retail space, hotel, office building or any other kind of commercial space, the art you choose to display can have a multitude of effects on your guests and customers. We offer commercial picture hanging systems in a variety of price points, from economical options for small businesses to more elaborate setups for those looking to invest in a top-of-the line system to hang store display.
Happy International Women's Day! One way to use hanging systems to celebrate International Women's Day is to create a gallery wall with inspiring quotes and images that celebrate women.
Hanging multiple pictures may be a daunting task, especially when it comes to creating a cohesive and visually appealing display. The solution is to use picture hanging systems.
Our client built an art studio in Seattle, a creative place dedicated to her lovely art. It was important to her to have an art hanging system to display her creation without damaging concrete walls.
To display photo our client Architectural Signage use our Tensioned System based on Contempo Tracks. Tampa General Hospital was very impressed with the finished look.
To prevent damage to the plaster and guarantee that the object being hung is stable, it’s critical to use the proper kind of anchor. This blog will advise you on the best plaster wall anchors.
AS Hanging Display Systems, inspired by the world of architecture and design, has developed a black range of picture hanging systems to blends perfectly with any decor.
In the retail industry, you need to optimize the presentation of your products and services to better showcase their features and benefits. The right hanging and display system is your solution.
When we buy a bulletin board or wall organizer, we think about displaying papers, lists, photos, etc. If you try to hang a cap on a thumbtack on corkboards, the result is likely for it to end up on the floor almost immediately. In addition, corkboards are not very ‘’sexy’’, not to mention their dangerous side due to thumbtacks and pins.
With what is currently going on with the COVID-19, we now need to create a workspace in our living environment that still allows us to be productive and efficient. Let AS Hanging help you!
They say that mirrors are a reflection of reality. They reflect and magnify all aspects of our home. Mirrors have many virtues in interior design. How to hang mirror on wall? We have solutions!