X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Clopay Corporation
>
CAD
>
Overhead Doors
Collapse
Commercial and Residential Garage Doors
CONTACT INFO
8585 Duke Blvd.
Mason
, OH
45040
Toll Free:
800-233-8366
Phone:
513-770-4800
www.clopaydoor.com
www.clopaycommercial.com
USA reps
Canadian reps
EMAIL
Request for information
Clopay Corporation
Contact Us / RFI
DOWNLOADS
CAD Drawings
BIM Objects
Specs
SpecWizards
PRODUCT SELECTION RESOURCES
Catalogs
Videos
Projects
CE Courses
Green Reports
SOCIAL
Overhead Doors
Model 3150
download:
DWG
view:
PDF
Model 3154
download:
DWG
view:
PDF
Model 3154
download:
DWG
view:
PDF
Model 3155
download:
DWG
view:
PDF
Model 3158
download:
DWG
view:
PDF
Model 3159
download:
DWG
view:
PDF
Model 3200
download:
DWG
view:
PDF
Model 3200
download:
DWG
view:
PDF
Model 3203
download:
DWG
view:
PDF
Model 3208
download:
DWG
view:
PDF
Model 3209
download:
DWG
view:
PDF
Model 3213
download:
DWG
view:
PDF
Model 3220
download:
DWG
view:
PDF
Model 3220
download:
DWG
view:
PDF
Model 3300
download:
DWG
view:
PDF
Model 3708
download:
DWG
view:
PDF
Model 3709
download:
DWG
view:
PDF
Model 3715
download:
DWG
view:
PDF
Model 3715
download:
DWG
view:
PDF
Model 3717
download:
DWG
view:
PDF
Model 3717
download:
DWG
view:
PDF
Model 3717
download:
DWG
view:
PDF
Model 3718
download:
DWG
view:
PDF
Model 3718
download:
DWG
view:
PDF
Model 3720
download:
DWG
view:
PDF
Model 3720
download:
DWG
view:
PDF
Model 3720
download:
DWG
view:
PDF
Model 3722
download:
DWG
view:
PDF
Model 3724
download:
DWG
view:
PDF
Model 3728
download:
DWG
view:
PDF
Model 3729
download:
DWG
view:
PDF
Model 3730
download:
DWG
view:
PDF
Model 520
download:
DWG
view:
PDF
Model 520
download:
DWG
view:
PDF
Model 520S
download:
DWG
view:
PDF
Model 520S
download:
DWG
view:
PDF
Model 524
download:
DWG
view:
PDF
Model 524
download:
DWG
view:
PDF
Model 524S
download:
DWG
view:
PDF
Model 524S
download:
DWG
view:
PDF
Model 524V
download:
DWG
view:
PDF
Model 524V
download:
DWG
view:
PDF
Model 525
download:
DWG
view:
PDF
Model 525
download:
DWG
view:
PDF
Model 525S
download:
DWG
view:
PDF
Model 525S
download:
DWG
view:
PDF
Model 525V
download:
DWG
view:
PDF
Model 525V
download:
DWG
view:
PDF
Model 652V
download:
DWG
view:
PDF
Model 664
download:
DWG
view:
PDF
Model 664V
download:
DWG
view:
PDF
Model 692
download:
DWG
view:
PDF
Model 902D
download:
DWG
view:
PDF
Model 902I
download:
DWG
view:
PDF
Model 902M
download:
DWG
view:
PDF
Model 902P
download:
DWG
view:
PDF