Da-Lite, a brand of Legrand | AV

Projection Screens and Screen Surfaces

CONTACT INFO
EMAIL
Request for informationDa-Lite, a brand of Legrand | AV Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon
COMPANY OVERVIEW
ALL PRODUCTS

Da-Lite Product Experts  

Da-Lite, a Brand of Legrand Product Expert

Wendy Cox

Director of Product Management

Legrand AV

Cell: 574-527-4131

Email: wendy.cox@legrand.com 

Rated 5 based on 1 product reviews

Da-Lite, a Brand of Legrand Product Expert

Brian Schwartz, CTS
Product Manager 

Cell: 574-377-8991

Email: brian.schwartz@legrand.com

Rated 5 based on 1 product reviews

Projection Screens  

The Tensioned Advantage® ceiling recessed electric screen series is designed with ceiling trim in place, to conceal the rough opening eliminating the need to complete additional trim work once the screen is installed.

Its two-stage installation option affords the screen case to be installed during the rough-in construction stage, and the screen surface assembly during the finishing stage.

Sliding installation brackets allow mounting flexibility for easy attachment of the screen housing to the structure above the drop ceiling.

Tensioned Advantage with SightLine™

Da-Lite's new cable drop feature, SightLine, available with the tried-and-true Tensioned Advantage (up to 177" Diagonal 16:9 and up to 182" Diagonal 16:10) electric screen, gives the impression of a floating screen. A suspension system in its single roller design features 3 or 4 thin cables eliminating the need for black drop – the black border above the projection screen. While the market is accustomed to specifying drop distance upon ordering, now vertical placement of the screen can be variable as the cables accommodate a range of drop distances up to 70" (standard) or 10' (option) between the ceiling and the top of the screen – making ordering a snap. What's more, this feature creates usable space above the viewing area to preserve architectural interests and provides the opportunity for camera/speaker placement. Enhanced aesthetics, painless ordering, smooth installation and future proofing for height adjustability – this is the fine line between status quo and jaw drop.

21:9 Ultrawide Format

The Tensioned Advantage with SightLine is now available in 21:9 Ultrawide Format part numbers. Ultrawide format is quickly becoming the standard for displaying hybrid video conferencing solutions, where all attendees, whether they are in person or virtual, are equitably seen and heard.

Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CADCATALOGSVIDEOS

On December 11, 2023 our motors with built-in low voltage control were enhanced to provide a more efficient and user-friendly installation experience. Click here to learn more.

  • Two-piece aluminum case with mounting brackets for wall or ceiling mount installation on 188" Diagonal and over

  • Decora-style, three-position wall switch

  • Available with built-in low voltage control or silent motor

  • Standard white powder-coated housing finish; available in black upon request

  • Standard black backing retains projected brightness on front projection surfaces

  • Seamless surfaces in all models



The Cosmopolitan Series website product pages were recently consolidated. Learn more about these user enhancements here. Are you searching for the former naming conventions for reference? See the former and new product names in the table below. 

Cosmopolitan Series

Former Name: Cosmopolitan Electrol …………New Name: Cosmopolitan
Former Name: Large Cosmopolitan Electrol………..New Name: Cosmopolitan (Over 12' W)


Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CADCATALOGSVIDEOS

The Tensioned Contour® Electrol® is a ceiling or wall-mounted electric screen offering simple installation. A variety of finishes make this a seamless addition to any room.

21:9 Ultrawide Format

The Tensioned Contour is now available in 21:9 Ultrawide Format part numbers. Ultrawide format is quickly becoming the standard for displaying hybrid video conferencing solutions, where all attendees, whether they are in person or virtual, are equitably seen and heard.



Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CADCATALOGSVIDEOS

The Advantage® ceiling recessed electric screen series is designed with ceiling trim in place, to conceal the rough opening eliminating the need to complete additional trim work once the screen is installed.

Its two-stage installation option affords the screen case to be installed during the rough-in construction stage, and the screen surface assembly during the finishing stage.

Sliding installation brackets allow mounting flexibility for easy attachment of the screen housing to the structure above the drop ceiling.

Advantage with SightLine™

Da-Lite's new cable drop feature, SightLine, available with the tried-and-true Advantage (up to 184" Diagonal in 16:9 and up to 189" Diagonal in 16:10) electric screen, gives the impression of a floating screen. A suspension system in its single roller design features 3 or 4 thin cables eliminating the need for black drop – the black border above the projection screen. While the market is accustomed to specifying drop distance upon ordering, now vertical placement of the screen can be variable as the cables accommodate a range of drop distances up to 70" (standard) or 10' (option) between the ceiling and the top of the screen – making ordering a snap. What's more, this feature creates usable space above the viewing area to preserve architectural interests and provides the opportunity for camera/speaker placement. Enhanced aesthetics, painless ordering, smooth installation and future proofing for height adjustability – this is the fine line between status quo and jaw drop.


Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CADCATALOGSVIDEOS

On December 11, 2023 our motors with built-in low voltage control were enhanced to provide a more efficient and user-friendly installation experience. Click here to learn more.

  • Two-piece aluminum case with mounting brackets for wall or ceiling mount installation on 188" Diagonal and over

  • Decora-style, three-position wall switch

  • Available with built-in low voltage control or silent motor

  • Standard white powder-coated housing finish; available in black upon request

  • Smooth Roll Technology to keep your screen perfectly flat

  • TruGuide™ Electric Screen Tensioning System provides optimal viewing surface smoothness

  • Standard black backing retains projected brightness on front projection surfaces

  • Seamless surfaces in all models


NOTE: HD Progressive and Parallax screen surfaces available on Tensioned Cosmopolitan 188" Diagonal and over. See the Tensioned Contour for smaller sizes featuring these surfaces.

The Tensioned Cosmopolitan Series website product pages were recently consolidated. Learn more about these user enhancements here. Are you searching for the former naming conventions for reference? See the former and new product names in the table below.

Tensioned Cosmopolitan Series

Former Name: Tensioned Cosmopolitan Electrol …………New Name: Tensioned Cosmopolitan
Former Name: Tensioned Large Cosmopolitan Electrol………..New Name: Tensioned Cosmopolitan (Over 12' W)


Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CADCATALOGSVIDEOS

The enhanced Fast-Fold® Deluxe Screen System brings an advanced approach to rental and staging applications for set-up and tear-down to accommodate all skill levels. Its new and efficient portable design features include an intuitive leg-to-frame locking mechanism with no parts to lose. This screen is now available with HD Rental - a foldable and optically enhanced screen surface for high definition AV experiences, featuring RF (radio frequency) welded binding for improved aesthetics and durability.

NOTE: The former style frame and legs featuring Speedy Cranks is NOT compatible with the wheel and keyway leg-to-frame locking mechanism design launched July 15, 2019.

Key Features:

  • Intuitive leg-to-frame locking mechanism, with no parts to lose

  • Frame and legs made of 1 1/4" aluminum tubing (black anodized frame option available upon request)

  • Available in seamless, and up to 16K ready, foldable and optically enhanced screen surfaces for today's high resolution projectors

  • RF welded binding and matte snap caps for a clean aesthetic

  • After years of use, adjustable corner brace offers additional longevity through correction of frame bowing 

  • Carrying case with wheels




Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The Contour® Electrol® is the latest ceiling or wall-mounted electric screen offering simple installation. A variety of finishes make this a seamless addition to any room.

This screen does not include the Tensioning Cable System. See Tensioned Contour Electrol for this feature.

Key Features:

On December 11, 2023 our motors with built-in low voltage control were enhanced to provide a more efficient and user-friendly installation experience. Click here to learn more.

  • Standard Silent Drive System to keep your screen whisper quiet (sizes up to 10'x10')

  • Standard Low Voltage Control (LVC) to keep your screen operation flexible

  • Decora-style, three-button wall switch with control connections on the back

    • Dry contact interface

    • Projector trigger (5-12V)

  • Support includes acomprehensive five-year warranty to keep you confident in your purchase

  • Available with Video Projector Interface (screen trigger) built into the case

  • Decora-style, three-button wall switch

  • Standard black backing retains projected brightness

  • Seamless surfaces

  • Standard white powder-coated aluminum finish; available in black upon request


Screen surface selection Calculator
Screen Designer
Design Center


Rated 5 based on 1 product reviews
CADCATALOGSVIDEOS

The Model C with CSR is a manual wall- or ceiling-mounted screen for larger rooms with a controlled screen return that ensures a quiet, controlled return to the case. Screens with CSR must be fully extended.

Key Features:

  • Standard white powder-coated finish; available in black upon request

  • Quiet, controlled screen return to case

  • Includes pull cord

  • Optional floating mount brackets for wall or ceiling stud installation that can be aligned left or right.


Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CADCATALOGSVIDEOS

he Da-Snap allows for versatile frame options with customization features that include curved frames and wrap around surfaces. The Da-Snap can be mounted on the wall or in a wall opening.

Key Features:

  • Front or rear projection screen surface with snaps or optional Velcro

  • Square aluminum tubing frame

  • Frame available with Pro-Trim® finish to absorb light surrounding the viewing area

  • Standard black backing retains projected brightness


Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CADCATALOGSVIDEOS

For larger venue installs, the Tensioned Professional Electrol® is a tensioned screen that can be ceiling recessed, wall mounted or suspended from the ceiling. The screen features a wooden housing with adjustable brackets that can be used in any type of installation.
Available in sizes up to 21'8" wide.

The Tensioned Professional Electrol does not include the ceiling trim flange or painted automatic closure door. See the Tensioned Advantage Series for easy installation and the aesthetic of a white automatic closure door.

Key Features:

  • TruGuide™ Electric Screen Tensioning System provides optimal viewing surface smoothness

  • Smooth Roll Technology to keep your screen perfectly flat

  • Three-position, Decora-style switch

  • Standard black backing retains projected brightness on front projection surfaces

  • Black painted case

  • Seamless surfaces in all models




Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CADCATALOGSVIDEOS

For larger venue installs, the Professional Electrol® can be ceiling recessed, wall mounted or suspended from the ceiling. The screen features a wooden housing with adjustable brackets that can be used in any type of installation.

The Professional Electrol does not include the Tensioning Cable System. See the Tensioned Professional Electrol for Tensioning Cable System.

Key Features:

  • Three-position, Decora-style switch

  • Standard black backing retains projected brightness

  • Black painted case

Seamless surfaces up to and including 16' high


Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CADCATALOGSVIDEOS

The Heavy Duty Fast-Fold® Deluxe Screen System features a heavier 3-1/2" wide by 1-1/4" thick frame system for a more durable design and is for rental and staging environments. It features easy release latches on the frame for efficient set up and tear down.

Key Features:

  • Frame and legs made of 3 1/2" X 1 ¼" thick aluminum tubing

  • Easy release latches

  • Standard black-backed foldable material for superior image quality and opacity

  • Seamless viewing surfaces up to 16' high

  • Carrying case with wheels

  • Optional Drapery Presentation Kit for professional stage-front aesthetic



Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The UTB Contour has an ultra thin bezel frame and low profile. Designed to look like a large flat panel, the UTB Contour can more than double the size of the largest flat panel televisions available.

21:9 Ultrawide Format

The UTB Contour is now available in 21:9 Ultrawide Format part numbers. Ultrawide format is quickly becoming the standard for displaying hybrid video conferencing solutions, where all attendees, whether they are in person or virtual, are equitably seen and heard.

Key Features:

Product Portfolio 21:9 Ultrawide Format
Ultrawide format is quickly becoming the standard for displaying hybrid video conferencing solutions, where all attendees, whether they are in person or virtual, are equitably seen and heard. See the portfolio.

  • Smallest edge of any fixed frame on the market

  • Low profile flat panel design – 1-3/8" off the wall

  • Features HD Progressive surfaces designed for 1080p, 4K and Ultra HD

  • Standard black backing retains projected brightness

  • Seamless surfaces

  • Black frame finish



Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Designed for large venues, the Wireline uses thin steel cables up to 29 feet instead of black drop to lower the screen to an appropriate viewing height for a clean, aesthetically pleasing presentation.

The Wireline™ Advantage® screen features simple in-ceiling installation with sliding brackets and ceiling trim built into the housing. The extra step of concealing the rough opening with ceiling trim is eliminated. Sliding installation brackets make it easy to attach the screen housing to the structure above the drop ceiling.

Advantage® tensioned screens ensure the smoothest surface possible for high quality image projection.

Key Features:

  • Up to 29' of cable to accommodate appropriate viewing height in rooms with high ceilings

  • Available without trim flange for non-ceiling recessed applications

  • TruGuide™ Electric Screen Tensioning System provides optimal viewing surface smoothness

  • UL Plenum rated case

  • Standard radio frequency motor with hand-held remote and dry contact interface

  • Optional radio frequency control accessories include single channel wall switch and RS-232 interface

  • Standard black backing retains projected brightness on front projection surfaces

  • Seamless surfaces in all models

  • Parallax Stratos 1.0 surface for standard throw projectors (1.0:1 or greater)


Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The Cinema Contour® features a wider, more substantial frame as well as the latest technology in projection surfaces designed for 4K and Ultra HD to maximize the technology of your projector. The larger standard black frame gives the eye a point of reference and enhances contrast for film purists and aficionados. The Cinema Contour can be customized by frame, finish, size and surface.

21:9 Ultrawide Format

The Cinema Contour is now available in 21:9 Ultrawide Format part numbers. Ultrawide format is quickly becoming the standard for displaying hybrid video conferencing solutions, where all attendees, whether they are in person or virtual, are equitably seen and heard.

Key Features:

Product Portfolio 21:9 Ultrawide Format
Ultrawide format is quickly becoming the standard for displaying hybrid video conferencing solutions, where all attendees, whether they are in person or virtual, are equitably seen and heard. See the portfolio

  • 45-degree angle-cut frame

  • Perfectly flat viewing surface

  • Surface mounts on the back of an aluminum frame with masking or cropping border

  • Standard frame with Pro-Trim® finish to absorb light surrounding the viewing area

  • Standard black backing retains projected brightness

  • Contact us for a quotation on custom sizes, including sizes over 16' wide.


Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The Studio Electrol® is for large screen applications including auditoriums, stages and arenas, and features a borderless screen surface that is centered in the screen housing.

Key Features:

  • Sizes up to 32' wide

  • Aluminum case with gray finish (black or white available at additional charge)

  • Models sold in the US will have a Radio frequency remote control

  • Models sold in EMEA will be supplied with a standard motor and wall switch

  • Adjustable mounting brackets for ceiling installation standard

  • Adjustable mounting brackets for wall installation can be substituted for ceiling brackets and must be requested at time of order

  • Surfaces include Matte White and Perforated Matte White

  • Borderless screen surface



Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The Model C is a manual wall- or ceiling-mounted screen for larger rooms with permanently lubricated steel ball bearings combined with nylon bushings and heavy-duty spring assembly for smooth operation.


The Model C does not feature the Controlled Screen Return for quiet and smooth return to the case. See Model C with CSR for this feature.

Key Features:

  • Standard white powder-coated finish; available in black upon request

  • Includes pull cord

  • Optional floating mount brackets for wall or ceiling stud installation can be aligned left or right.


Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The Fast-Fold® Truss Frame Screens are designed for versatility and durability in rental and staging environments, and accommodate nearly any size of surface. The frames bolt together with Speedy Cranks for efficient set up and tear down without tools. Front and rear projection surfaces can be interchanged, and adjusted up or down in six inch increments. A rugged carrying case ensures ease of transport and storage.

Key Features:

  • Folding 6" truss frames and legs to accommodate virtually any size

  • Welded 1" aluminum tubing forms 6" X 1" truss frame and legs

  • Durable polyethylene carrying case

  • Seamless surface options up to 16"

  • Optional Drapery Presentation Kit for professional stage-front aesthetic


Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The Floor Model C is a pull-up screen with reduced spring tension for ease of use. Ideal for rental, stage and hospitality settings, it is also available with a carpeted case.

Floor Stand sold separately.

Key Features:

  • Screen pulls up from case with reduced spring tension for easy raising and lowering

  • Available with carpeting to withstand rough rental settings

  • Requires floor stand, which is sold separately

  • Seamless Matte White surface up to and including 10' high



Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The Lace and Grommet Screen Surface is for a permanent fixed or fly screen with a user-supplied frame, and is recommended for use with Da-Lite's Series 200 or Series 300 Lace and Grommet Frame.

Pricing is per square foot of material, including the standard 2" binding. The quantity will be equal to the total square feet (h x w) of the size being requested. Please note the height and width being ordered using customization notes once the item has been added to the cart.

A 10% upcharge applies to any Lace and Grommet screen surface that exceeds 60' in width or height.

Snap button and Velcro® surfaces also available at lace and grommet price.

Key Features:

  • Heavy-duty grommets for even screen tautness

  • Available with snap-button style for mounting on provided studs

  • Various sizes available with a choice of white or black edge binding

  • Available with lacing cord

Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Parallax Thin ships already assembled with a thin-bezeled frame. The ambient light-rejecting technology features a micro-layered optical lens system that rejects light. This new technology mimics the look of a television when it is on and when it is off, but without the glare from windows or lighting fixtures.

With extremely wide viewing angles, no speckle and no glare, the surface is ideal for applications in Pro AV as well as Home Theater.

Each layer of Parallax Pure plays a role in preserving the image that is reflected back to the viewer in high ambient light environments. Some layers absorb light while one special layer is shaped like a microscopic saw-tooth that blocks light from above resulting in the preservation of high-contrast, bright images in brightly lit environments.

Key Features:

  • Parallax Pure 0.8 surface for standard throw projectors (1.5:1 or greater)

  • Parallax Pure UST 0.45 surface for ultra short-throw projectors (0.4:1 throw or less)

  • See the Product Information sheet for projector placement.

  • Thin 3/8" bezel aluminum frame

  • 1" depth

  • Ships fully assembled

  • Compatible with the Chief XSM1U Wall Display Mount, XCM1U Single Pole Ceiling Mount and XCM7000 Dual Pole Ceiling Mount



Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The Designer Contour® Electrol® is the latest ceiling or wall-mounted electric screen offering simple installation with the benefit of a smaller housing. A variety of finishes and options make this a seamless addition to any room.

With all the benefits of an electric screen but the flexibility of wire-free installation, there's an alternative for challenging wired screen installations. The Agility™ Battery Motor option with the Designer Contour, available in diagonals up to 110" in 16:9 HDTV format and 113" in 16:10 Wide format, is ideal for no-fuss installations or where flexibility is required to retrofit historic buildings or environments when wiring electricity becomes project prohibitive.

This optional lithium-ion battery last over 200 cycles on a single charge via micro USB port, with wireless handheld remote operation and up to 16K-ready screen surfaces. Realize cost savings immediately as it's operational out of the box - requiring no wiring or electrician.

WiFi bridge accessory allows for wireless connection to a mobile app where the screen can be controlled up and down as well as battery life indication. Additionally, the accessory allows for control through a third-party device.

PoE 5V micro USB adapter accessory keeps the battery charged between uses. Connect when needed, or leave connected for maintenance free operation.

Key Features:

  • Smaller case size - 4 5/8" high X 4 3/32" deep

  • Decora-style, three-position wall switch

  • Standard black backing retains projected brightness

  • Seamless surfaces

  • Optional low-voltage control

  • Optional Integrated Infrared Remote (includes 10' power cord controlled by a three-button wireless infrared remote transmitter and low-voltage Decora-style, three-button wall switch)

  • Optional Agility Battery Motor (lithium-ion)

  • Standard white powder-coated aluminum finish; available in black upon request




Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The FullVision is a border-less fixed frame projection screen that enables the entire surface to be used for projection. Modern and low-profile, FullVision is a great choice for any room where the screen should blend into the environment when not in use and deliver the very best in projection when the projector turns on.

Key Features:

  • Features HD Progressive surfaces designed for 1080p, 4K and Ultra HD

  • Low-profile installation of only 1-3/16" deep

  • Surface easily attaches to the rear of the screen with Velcro®

  • Lightweight aluminum frame features rigid design that will not bend

  • Easy and completely flush wall installation using mounting brackets hung on two screws

  • Option to hang screen with cables from the ceiling



Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Designed to eliminate the extra step of finishing the screen with trim, the Advantage line of projection screens is designed with ceiling trim already in place. Once the screen is installed, the screen's trim conceals the rough opening eliminating the need to complete additional trim work.

Sliding installation brackets make it easy to attach the screen housing to the structure above the drop ceiling.

The Advantage® Manual screen features simple in ceiling installation that can be done in two stages. The screen case can be installed during the rough-in construction stage and the fabric assembly can be completed during the finishing stage. Screens with CSR ensure a quiet and controlled return to the case, and must be fully extended during use.

Key Features:

  • UL Plenum rated case

  • Quiet, controlled screen return to case

  • Includes pull cord

  • Standard black backing retains projected brightness

  • White powder-coated case for a clean aesthetic




Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The Tensioned Designer Contour® Electrol® is a ceiling or wall-mounted electric screen offering simple installation with the benefit of a smaller housing. A variety of finishes and options make this a seamless addition to any room.

With all the benefits of an electric screen but the flexibility of wire-free installation, there's an alternative for challenging wired screen installations. The standard Agility™ Battery Motor with the Tensioned Designer Contour, available in diagonals up to 110" in 16:9 HDTV format and 113" in 16:10 Wide format, is ideal for no-fuss installations or where flexibility is required to retrofit historic buildings or environments when wiring electricity becomes project prohibitive.

This screen features a lithium-ion battery, lasting over 200 cycles on a single charge via micro USB port, with wireless handheld remote operation and up to 16K-ready screen surfaces. Realize cost savings immediately as it's operational out of the box - requiring no wiring or electrician.

WiFi Bridge allows for wireless connection to a mobile app where the screen can be controlled up and down as well as battery life indication. Additionally, the accessory allows for control through a third-party device.

PoE 5V micro USB adapter accessory keeps the battery charged between uses. Connect when needed, or leave connected for maintenance free operation.

Key Features:

  • Smaller case size - 4 5/8" high X 4 3/32" deep

  • Standard black backing retains projected brightness

  • Seamless surfaces

  • Standard white powder-coated aluminum finish; available in black upon request

  • Standard lithium-ion battery motor




Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The Series 300 Lace and Grommet Frame is for auditoriums, theaters and other large venues and is recommended for use with Da-Lite's front projection screen surfaces in sizes up to 90' wide, and rear projection surfaces up to 40' wide.

Key Features:

  • Constructed of 3" diameter aluminum tubing

  • Optional Pro-Trim® cover to absorb light surrounding the viewing area and conceal the screen binding and lacing cord


Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Parallax Pure is an ambient light-rejecting technology that features a micro-layered optical lens system that rejects light. This new technology mimics the look of a television when it is on and when it is off, but without the glare from windows or lighting fixtures.

With extremely wide viewing angles, no speckle and no glare, the surface is ideal for applications in Pro AV as well as Home Theater. Additionally, the surface is flexible, ships in a roll and is easy to install.

Each layer of Parallax Pure plays a role in preserving the image that is reflected back to the viewer in high ambient light environments. Some layers absorb light while one special layer is shaped like a microscopic saw-tooth that blocks light from above resulting in the preservation of high-contrast, bright images in brightly lit environments.

Key Features:

  • Parallax Pure 0.8 surface for standard throw projectors (1.5:1 or greater) 

  • Parallax Pure UST 0.45 surface for ultra short-throw projectors (0.4:1 throw or less) 

  • Micro layers that block and absorb light

  • Glare and speckle-free

  • Ships unassembled and easy to install

  • Standard frame with Pro-Trim® finish to absorb light surrounding the viewing area

  • See the Product Information sheet for projector placement.




Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The Series 200 Lace and Grommet Frame is for auditoriums, theaters and other large venues, and is recommended for use with Da-Lite's front projection screen surfaces in sizes up to 30' wide, and rear projection surfaces up to 20' wide.

Key Features:

  • Constructed of 2" diameter aluminum tubing

  • Optional Pro-Trim® cover to absorb light surrounding the viewing area and conceal the screen binding and lacing cord


Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The Da-Plex is the optimal rigid rear projection screen with eight coating options formulated to fit your application requirements. The Da-Plex is an acrylic, lightweight rigid rear projection screen, and coatings are permanently bonded to the substrate and cannot peel off.

Key Features:

  • Standard sizes up to 9' high X 18' wide

  • Four factory framing options available: Base, Deluxe, Standard, and Self-Trimming

  • Larger sizes available upon request

  • Please consult Customer Care for optical coating options suitable for short throw and ultra-short throw projection.

Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The Rear Projection Module (RPM) is designed to reduce the overall depth needed behind the screen for rear projection. It can be ordered with a single or double mirror package, and is custom engineered to meet the requirements of digital projection.

Key Features:

  • Precision-made, aluminum extrusion

  • Perfect mirror adjustment system on models 42" X 60" and smaller


Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The Curved Series 300 Lace and Grommet Frame is a curved frame for front and rear projection surfaces in large venue, digital edge blending and simulation applications.

Key Features:

  • Constructed of 3" diameter aluminum tubing with reinforced corners

  • Includes lacing cord and positioned “S" hooks for attaching a Da-Lite Lace and Grommet projection screen surface

  • Optional black velour cover to absorb light surrounding the viewing area and conceal the screen binding and lacing cord

  • May be specified to any degree of single-axis curve with a maximum width of 30'



Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The Curved Series 200 Lace and Grommet Frame is a curved frame for front and rear projection surfaces in auditoriums, theaters and other large venues.

Key Features:

  • Constructed of 2" diameter aluminum tubing with reinforced corners

  • Includes lacing cord and positioned “S" hooks for attaching a Da-Lite Lace and Grommet projection screen surface

  • Optional black velour cover to absorb light surrounding the viewing area and conceal the screen binding and lacing cord

  • May be specified to any degree of single-axis curve with a maximum width of 30'



Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Create a custom permanent installation with user-provided frame and Da-Lite's Cut-to-Size screen surface. Various sizes and surface options available.

Pricing is per square foot of material. The quantity will be equal to the total square feet (h x w) of the size being requested. Please note the height and width being ordered using customization notes once the item has been added to the cart.

A 10% upcharge applies to any Cut-to-Size screen surface that exceeds 60' in width or height.


Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Myriad Reveal is a wall and ceiling mounted electric screen offered in sizes from 14'-16' (4-5 m) wide in 16:9 HDTV and 16:10 Wide formats. Tensioned products are available with HD Progressive 16K ready and Parallax® Ambient Light Rejection screen surfaces. It features versatile and adjustable brackets – that accommodate either mounting preference. Installation ease is found with the built-in case leveling (±.5" (12.7 mm) vertically) –, and centering (±6" (152.4 mm) horizontally) adjustability. An innovative weighted bar, in SightLine models, doubles as a closure door – black, to blend in with the border when the screen is fully deployed and the bar smoothly rotates to white to blend into the sleek waterfall case aesthetic when retracted.

Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Myriad Conceal is a ceiling recessed electric screen offered in sizes from 14'-16' (4-5 m) wide in 16:9 HDTV and 16:10 Wide formats. Tensioned products are available with HD Progressive 16K ready and Parallax® Ambient Light Rejection screen surfaces. Designed with ceiling trim in place to conceal the rough opening, this eliminates the need to complete additional trim work once the screen is installed. The crowd-favorite two-stage installation option affords the screen case to be installed during the rough-in construction stage and the screen surface assembly during the finishing stage. Available on all Myriad models, SightLine, Da-Lite's thin cable drop feature, elegantly suspends the screen surface and eliminates black drop – the black border above the projection screen. Specifying drop distance upon ordering is a thing of the past. Now, vertical placement of the screen can be variable as the cables accommodate a range of drop distances up to 16' (5 m) (standard) between the ceiling and the top of the screen – making ordering a snap. What's more, this feature creates usable space above the viewing area to preserve architectural interests and provides the opportunity for camera/speaker placement. Myriad screens are ideal for large meeting spaces, conference centers, lecture halls, large classrooms, houses of worship, and hotel ballrooms. A global platform globally manufactured (US and EMEA) for your global rollouts. It's a whole new generation of screens.

Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Projection Screen Surfaces  

HD Progressive ReView 0.9 is a rear projection screen surface designed for high resolution up to 16K. Recommended for laser projectors with ultra-short, short, and standard throw lenses, its light gray appearance enhances image color and contrast and is available in sizes up to 16' high seamless. This premium surface is ideal for projects with edge blending and small and large venue projection needs and is GREENGUARD and GREENGUARD Gold certified to meet and exceed stringent standards for indoor air quality. HD Progressive ReView 0.9 can be cleaned with mild soap and water, is flame retardant and mildew resistant.


Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Parallax® Stratos 1.0 is a front projection screen surface designed for high resolution up to 4K. Suitable for laser projectors with standard throw lenses, its dark gray appearance enhances image color and contrast and is available in sizes up to 16' high seamless. This premium ambient light rejection (ALR) surface is ideal for projects with digital signage and large venue projection needs and is GREENGUARD and GREENGUARD Gold certified to meet and exceed stringent standards for indoor air quality. Parallax Stratos 1.0 can be cleaned with mild soap and water and is mildew resistant.

Horizontal Half Angle: 30º | Vertical Half Angle: 30º | Ambient Light Rejection: 80%


Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

HD Progressive 1.1 Contrast is a front projection screen surface designed for high resolution up to 16K. Recommended for laser projectors with ultra-short, short, and standard throw lenses, its light gray appearance enhances image contrast an is available in sizes up to 16' high seamless. This premium surface is ideal for projects with small and large venue projection needs and is GREENGUARD and GREENGUARD Gold certified to meet and exceed stringent standards for indoor air quality. HD Progressive 1.1 Contrast can be cleaned with mild soap and water, is flame retardant and mildew resistant.


Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Da-Tex® is a rear projection screen surface designed for standard resolution. Suitable for lamp based projectors with standard throw lenses, its dark gray appearance enhances image contrast and is available in sizes up to 16' high seamless. This economical surface is ideal for projects with large venue and basic projection needs and is GREENGUARD and GREENGUARD Gold certified to meet and exceed stringent standards for indoor air quality. Da-Tex can be cleaned with mild soap and water, is flame retardant and mildew resistant.


Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

HD Progressive 1.1 is a front projection screen surface designed for high resolution up to 16K. Recommended for laser projectors with ultra-short, short, and standard throw lenses, its neutral white appearance provides brilliant image color and is available in sizes up to 16' high seamless. This premium surface is ideal for projects with edge blending and small and large venue projection needs and is GREENGUARD and GREENGUARD Gold certified to meet and exceed stringent standards for indoor air quality. HD Progressive 1.1 can be cleaned with mild soap and water, is flame retardant and mildew resistant.


Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Da-Mat® is a front projection screen surface designed for standard resolution. Suitable for lamp based projectors with ultra-short, short, and standard throw lenses, its neutral white color provides everyday image quality and is available in sizes up to 16' high seamless. This economical surface is ideal for projects with large venue and basic projection needs and is GREENGUARD and GREENGUARD Gold certified to meet and exceed stringent standards for indoor air quality. Da-Mat can be cleaned with mild soap and water, is flame retardant and mildew resistant.


Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Parallax® Pure 0.8 is a front projection screen surface designed for high resolution up to 16K. Recommended for laser projectors with standard throw lenses 1.5:1 or greater, its dark gray appearance enhances image color and contrast and is available in sizes up to 5' high seamless. This premium ambient light rejection (ALR) surface is ideal for projects with digital signage and small to medium venue projection needs and is GREENGUARD and GREENGUARD Gold certified to meet and exceed stringent standards for indoor air quality. Parallax Pure 0.8 can be cleaned with mild soap and water and is mildew resistant.

Horizontal Half Angle: 85º | Vertical Half Angle: 17º | Ambient Light Rejection: 96%


Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

High Contrast Matte White is a front projection screen surface designed for standard resolution. Suitable for lamp based projectors with standard throw lenses, its light gray color enhances image contrast and is available in sizes up to 8' high seamless. This economical surface is ideal for projects with basic projection needs and is GREENGUARD and GREENGUARD Gold certified to meet and exceed stringent standards for indoor air quality. High Contrast Matte White can be cleaned with mild soap and water, is flame retardant and mildew resistant.


Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Parallax® Pure UST 0.45 is a front projection screen surface designed for high resolution up to 4K. Recommended for laser projectors with ultra-short throw lenses, its dark gray appearance enhances image color and contrast and is available in sizes up to 5' high seamless. This premium ambient light rejection (ALR) surface is ideal for projects with digital signage and small to medium venue projection needs and is GREENGUARD and GREENGUARD Gold certified to meet and exceed stringent standards for indoor air quality. Parallax Pure UST 0.45 can be cleaned with mild soap and water and is mildew resistant.

Horizontal Half Angle: 80º | Vertical Half Angle: 55º | Ambient Light Rejection: 95%


Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Matte White is a front projection screen surface designed for standard resolution. Suitable for lamp based projectors with standard throw lenses, its neutral white color provides everyday image quality and is available in sizes up to 16' high seamless. This economical surface is ideal for projects with large venue and basic projection needs and is GREENGUARD and GREENGUARD Gold certified to meet and exceed stringent standards for indoor air quality. Matte White can be cleaned with mild soap and water, is flame retardant and mildew resistant.


Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

HD Progressive 1.1 Perf is a front projection screen surface designed for high resolution up to 4K. Recommended for laser projectors with ultra-short, short, and standard throw lenses, its neutral white appearance provides brilliant image color and is available in sizes up to 8' high seamless. This premium acoustically transparent surface is ideal for projects with speakers placed behind the surface and is GREENGUARD and GREENGUARD Gold certified to meet and exceed stringent standards for indoor air quality. HD Progressive 1.1 Perf can be cleaned with mild soap and water, is flame retardant and mildew resistant.


Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

HD Progressive 0.9 is a front projection screen surface designed for high resolution up to 16K. Recommended for laser projectors with ultra-short, short, and standard throw lenses, its subtle gray appearance enhances image color and contrast and is available in sizes up to 16' high seamless. This premium surface is ideal for projects with edge blending and small and large venue projection needs and is GREENGUARD and GREENGUARD Gold certified to meet and exceed stringent standards for indoor air quality. HD Progressive 0.9 can be cleaned with mild soap and water, is flame retardant and mildew resistant.


Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

HD Rental is a front projection screen surface designed for high resolution up to 16K. Recommended for laser projectors with ultra-short, short, and standard throw lenses, its neutral white appearance provides brilliant image color and is available in sizes up to 16' high seamless. This foldable premium surface is ideal for projects with edge blending and small large venue projection needs and is GREENGUARD and GREENGUARD Gold certified to meet and exceed stringent standards for indoor air quality. HD Rental can be cleaned with mild soap and water, is flame retardant and mildew resistant.


Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

HD Progressive 1.3 is a front projection screen surface designed for high resolution up to 16K. Suitable for laser projectors with ultra-short, short, and standard throw lenses, its neutral white appearance provides brilliant image color and is available in sizes up to 16' high seamless. This premium surface is ideal for projects with small and large venue projection needs and is GREENGUARD and GREENGUARD Gold certified to meet and exceed stringent standards for indoor air quality. HD Progressive 1.3 can be cleaned with mild soap and water, is flame retardant and mildew resistant.


Screen surface selection Calculator
Screen Designer
Design Center

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

AV Furniture  

The Project-O-Stand Models 425 and 203 with telescoping aluminum legs is easy to transport. The non-skid platform supports up to 125 lbs. with legs completely extended. The height is adjustable from thirty-two inches to fifty-six inches. Its removable legs clamp to the back of the platform, and it can be used for projectors, speakers, audio-visual or multi-media components.

Key Features:

  • Includes telescoping aluminum legs for portability, durability and versatility

  • Non-skid platform supports 125 pounds with legs completely extended

  • Height adjustable from 32 inches to 56 inches

  • Removable legs clamp to back of platform

  • Use for projectors, speakers, audio-visual or multi-media components

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Paper Pad Easels hold paper pads or single page materials like charts and posters. Features include easy set-up, aluminum construction with a built-in full-length marker tray, and folds compactly to 38.5" high X 28" wide X 3 ½" deep.

Key Features:

  • Hold paper pads or single page materials like charts and posters

  • Easy set-up

  • Folds compactly to 38.5" high x 28" wide x 3 ½" deep

  • Aluminum construction

  • Built-in full-length marker tray

  • Black powder-coated finish

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Display Easels are lightweight and durable, and all models fold flat and weigh less than 8 pounds. Hinged chart holders fold out of the way when not in use, and the aluminum construction holds up to 100 pounds. The GripQuick™ Chart Clamp included with Model D305 allows the easel to be used with flip charts.

Key Features:

  • Lightweight and durable

  • All models fold flat and weigh less than 8 pounds

  • Aluminum construction holds up to 100 pounds

  • Hinged chart holders at various heights fold out of the way when not in use

  • May also be used for paper pad flip chart presentations with GripQuick™ Chart Clamp included with Model D305

  • Two sizes:

    • Model H323 and D305 stand 6 feet high

    • Model H321 stands 5 feet high

  • Finishes: gold anodized or black powder-coated

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The Designer Easel has a design that features folding legs that allow it to be stored flat, and a chart clamp to hold a standard 27" x 34" paper pad, posters or other presentation materials. The steel backboard with built-in full length marker tray doubles as a magnetic display.
It also has integrated carrying handles for easy transport.

Key Features:

  • Easel has folding legs to store flat

  • Chart clamp holds standard 27" X 34" paper pad, posters or other presentation materials

  • Steel backboard with built-in full-length marker tray doubles as a magnetic display

  • Black enamel backboard and black aluminum legs and frame

  • Integrated carrying handles for easy transport

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The A-Frame Easel features a heavy-duty design for demanding applications and rental environments. It is constructed of welded square aluminum tubing for strength and easy setup. A spring-loaded pad clamp holds paper pads or single page materials like charts and posters. The steel backboard can double as a magnetic display and has a full-length marker tray. The folding model features hinged legs allowing the easel to be folded for easy storage and transport.

Key Features:

  • Heavy-duty and portable for rugged use

  • For demanding applications and rental

  • Constructed of welded square aluminum tubing legs for strength and easy set up

  • Holds paper pads or single page materials like charts and posters

  • Loads paper pads with spring-loaded pad clamp

  • Elastic pad retainer strip keeps paper pad in place during transport

  • Steel backboard with built-in full-length marker tray doubles as a magnetic display

  • Black enamel backboard with aluminum legs and frame

  • Available in folding and non-folding models

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Accessories  

The Screen Controller is an accessory for Da-Lite motorized projection screens with integrated low voltage control or an external low voltage control. This Screen Controller box allows remote control of a screen or control through a TCP/IP connection, VPI (Video Projector Interface) Trigger, Dry Contact and RS232 Communication.

The Screen Controller interface box is configured to supply every control configuration you might need for your projection screen and is powered by PoE (Power over Ethernet) that requires a connection to an ethernet switch that provides PoE+ power (30W minimum). If your switch does not provide this power or you are not planning on using an ethernet connection, you will need to use a PoE injector with the controller.

The Screen Controller has a web interface used for initial device setup, administrative control and operation. This device is compatible with the Vaddio Deployment Tool. The tool scans the network for Vaddio & Da‑Lite devices, lists them by model and IP address, identifies all devices that are not setup, and provides the controls to complete the initial device setup. It will also provide links to each device's web interface.

Optional kits are available to add a wireless remote. An IR remote transmitter and receiver or an RF (BLE) remote that pairs directly with the Screen Controller. Each kit is also available with or without a Luxul XPE-2500 PoE injector.

Key Features:

Requires a low voltage control, either built into the screen or external.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

These brackets are used to extend the screen from the wall to avoid obstacles such as chalkboards.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Controls any Da-Lite single motor electric screen.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Replacement or additional screen surfaces for Fast-Fold Deluxe frames.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Fast-Fold® Skirts for Deluxe, Heavy Duty Deluxe and Truss screens.

Key Features:

  • Box pleated and attach with snaps to Fast-Fold screens to give a finished aesthetic

  • Standard skirt height is 45"

  • Available in Ultra Velour, which is inherently flame retardant

  • Da-Lite Ultra Velour can be washed in a washing machine, and will continue to be flame retardant while the cotton velour will lose its ability to be flame retardant with a number of dry cleanings

  • Da-Lite Ultra Velour is sound neutral with a high opacity

  • Available in black, blue or gray

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Used for attaching "A" Braces to T-Legs.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Converts T-Legs to HD-Style Legs for added stability when using screens over 7'6"h x 10'w. Requires one pair per screen.

Key Features:

Includes four hook clamps.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Da-Mat strips to conceal vertical center frames when joining two Fast-Fold® frames together. Attachments require four Fill Strip Clamps.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Heavy Duty Fast-Fold® Deluxe and Truss Drapery Presentation Kits care box pleated and attach with snaps to Fast-Fold screens to give a finished aesthetic.

Key Features:

  • Includes skirt, wings and valance drapes and hardware

  • Standard skirt height is 45"

  • Available in Ultra Velour, which is inherently flame retardant

  • Da-Lite Ultra Velour can be washed in a washing machine, and will continue to be flame retardant while the cotton velour will lose its ability to be flame retardant with a number of dry cleanings

  • Da-Lite Ultra Velour is sound neutral with a high opacity

  • Available in black, blue or gray

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Fast-Fold® Deluxe Drapery Presentation Kits are box pleated and attach with snaps to Fast-Fold screens to give a finished aesthetic.

Key Features:

  • Includes skirt, wings and valance drapes and hardware

  • Standard skirt height is 45"

  • Available in Ultra Velour, which is inherently flame retardant

  • Da-Lite Ultra Velour can be washed in a washing machine, and will continue to be flame retardant while the cotton velour will lose its ability to be flame retardant with a number of dry cleanings

  • Da-Lite Ultra Velour is sound neutral with a high opacity

  • Available in black, blue or gray

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Brackets to allow use of a larger skirt on smaller width screen.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Includes everything needed to repair Fast-Fold Deluxe Frames in the field.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Use to attach Fill Strips to Fast-Fold® Frames.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Used to lock screens together to form a wider image and allows screen to be angled. Two clamps required for screens up to 9' high and three clamps required for screens over 9' high.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Replacement or additional screen surfaces for HD Fast-Fold Deluxe and Fast-Fold Truss frames.

Key Features:

  • HD Rental is the standard front projection surface for Heavy Duty Deluxe screen systems

  • Da-Mat (Non Black-Backed) is the standard front projection surface for Truss screen systems

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Includes everything needed to repair Heavy Duty Fast-Fold Deluxe Frames in the field.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Used to lock screens together to form a wider image. Two clamps are required for screens up to 9' high and three clamps required for screens over 9' high.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Provides added reinforcement to the bottom hinge and joint of the leg when the screen is raised higher on legs.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Extra durable carrying case sized for Fast-Fold drapery kits and standard Fast-Fold Screens.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Front and back reinforced legs for additional stability on all Fast-Fold® Deluxe Screens.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

This drapery is for subdividing rooms, blocking light at entrances and as an add-on to Fast-Fold® drapery kits for wider rooms. Requires drapery system hardware (uprights, crossbars and bases) not sold by Da-Lite.

Key Features:

  • Standard colors: black, blue or pewter gray

  • Available in Ultra Velour, which is inherently flame retardent

  • Available in three heights and variable widths to fit any application

  • Requires drapery system hardware (uprights, crossbars and bases) not sold by Da-Lite.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The Base Plate Cart is for storing and transporting pipe and drapery bases. The lower portion of cart allows plates to be stored vertically for easy access, and the rear storage area holds the pinions.

Key Features:

  • Base Plate Cart (BPC)-46 will accommodate up to 46 standard and 18" X 18" X 3/8" base plates

  • Lower portion of cart allows plates to be stored vertically for easy access

  • Dual inner partitions create three spaces to store a similar number of plates

  • Rear storage area holds the pinions

  • Includes two six inch stationary casters in front with two six inch swivel casters in back

  • Constructed of steel with arc welds

  • Standard black powder coat finish

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

4 oz per bottle. Sold individually or in cartons of 12 bottles.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Small and Large Touch Interactive Bracket Kits for mounting interactive projector touch modules. See the Overview tab for projector model compatibility. Includes screws to mount touch module and to attach to an IDEA Screen or IDEA Panoramic.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Additional or replacement low voltage wall switch. For screens shipped prior to 12/11/2023 that use the Da-Lite Smart motor. See Overview tab below for compatible products.

Key Features:

Compatible Products:

  • Advantage*

  • Advantage with SightLine*

  • Contour Electrol*

  • Cosmopolitan Series* with Optional Built-In LVC

* (tensioned and non-tensioned)

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Flush-mounted wall control switch is key activated for security. The switch can be used with 115 volt systems only.

Key Features:

Includes a white cover plate.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

110 volt replacement wall switch for all single motor electric screens. Available in white (standard), ivory or stainless steel. 220 volt replacement wall switch is also available for optional 220 volt motor.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Power over Ethernet (PoE) 5V micro USB adapter accessory keeps the battery charged between uses. Connect when needed, or leave connected for maintenance free operation.

Key Features:

  • For power only

  • Can be plugged in continuously through the knockout hole in the back of case

  • Tucks away in the junction box

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The Video Projector Interface Trigger Module allows the screen to be raised or lowered automatically when projector is turned on or off. The Video Projector Interface Trigger Module is an adapter for low voltage controls used on Da-Lite motorized screens.

Key Features:

  • Triggers a 5 milliamp (minimum) signal for interfacing with a variety of projectors.

    The projector must have 12 volt or 5 volt lead to operate the interface.

  • Requires a low voltage control, either built into the screen or external.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Additional or replacement low voltage wall switch. For screens that use the Da-Lite Smart motor shipped 12/11/2023 or later. See Overview tab below for compatible products.

Key Features:

  • Motor limit settings located on back of wall switch

  • Ethernet RJ-45 port to connect either directly to the screen or through the Screen Controller accessory using standard Cat5e or Cat6 cables

  • Third-party control connections

    • Dry contact interface

    • Projector trigger (5-12V)

  • Only one smart wall switch can be used per screen, or two switches through the Screen Controller accessory

  • Multiple low voltage wall switches can be added by using the 40975 low voltage wall switch and wiring them in series to the dry contact connections on the back of the DL16622 smart wall switch

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

While SightLine's standard 70", aircraft-grade cable drop screen feature covers most custom drop-sizing scenarios, the 10' drop option is designed to provide more flexibility for unique installations, such as unusually high ceilings, where additional drop may be required. Da-Lite's cable drop feature, SightLine™, available with the tried-and-true Tensioned Advantage® and Advantage electric screens, gives the impression of a floating screen. A suspension system in its single roller design features 3 or 4 thin cables eliminating the need for black drop – the black border above the projection screen. While the market is accustomed to specifying drop distance upon ordering, now vertical placement of the screen can be variable as the cables accommodate a range of drop distances up to 70" standard and a 10' option between the ceiling and the top of the screen – making ordering a snap. What's more, this feature creates usable space above the viewing area to preserve architectural interests and provides the opportunity for camera/speaker placement. Enhanced aesthetics, painless ordering, smooth installation and future-proofing for height adjustability – this is the fine line between status quo and jaw drop.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Additional or replacement low voltage wall switch. For external low voltage control units and select products with integrated low voltage control. See Overview tab below for compatible products.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

WiFi Bridge allows for wireless connection to a mobile app where the screen can be controlled up and down as well as battery life indication. Additionally, the accessory allows for control through a third-party device.

Key Features:

  • Communicates wirelessly (RF) to Agility™ Battery Motor up to a 60 foot range (obstructions may lessen range) 

  • One device can pair with more than one Agility Battery Motor

  • USB cable for power

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

This 38-inch accessory is for accessing screens mounted out of reach.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Floor stand, with its rigid base for stability, cradles screen securely in place for upright use.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The Black Tripod Skirt conceals tripod legs for a finished aesthetic.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Screen Surface Selection Calculator  

With only a few critical inputs - room size, screen dimensions and projector details, see how these values impact screen surface selection in a specific environment and ultimately, the end users viewing experience when considering the Da-Lite screen surface technology catalogs.

Rated 5 based on 1 product reviews

Da-Lite Downloads  

Da-Lite Product Selection Workbook (xlsx) 31 KB

This workbook includes four tabs to assist in selecting the right screen and screen surface for your needs. Tabs include Electric Screens, Fixed Frame/Interactive Screens, Manual Screens and Screen Surface sheets. Click on filters in the header row to make selections. 

Da-Lite Electric Screen Selection Sheet (xlsx) 16 KB

This selection sheet features only Da-Lite Electric Screens. Click on filters in the header row to make selections.

Da-Lite Fixed Frame & Interactive Screen Selection Sheet (xlsx) 14 KB

This selection sheet features only Da-Lite Fixed Frame and Interactive Screens. Click on filters in the header row to make selections. 

Da-Lite Manual Screen Selection Sheet (xlsx) 13 KB

This selection sheet features only Da-Lite Manual Screens. Click on filters in the header row to make selections.

Da-Lite Surface Selection Sheet (xlsx) 15 KB

This selection sheet features only Da-Lite Screen Surfaces. Click on filters in the header row to make selections. 

Electric Screen Max Dimensions and Hanging Weight Calculator (xlsm) 202 KB

By simply entering the screen height, width and black drop, this calculator will confirm that the size selected is manufacturable and will also provide hanging weight. This information allows preparation of the appropriate hardware and structure prior to installation. “Enable Macros" when opening the file.

Da-Lite Surface Selection Question Tree (PDF) 158 KB

A PDF guide to selecting the right high resolution HD Progressive and Ambient Light Rejection (ALR) surfaces based on projector type, application and installation environment.

Screen Surface Technology Chart (PDF) 57 KB

Select a premium Da-Lite screen surface at-a-glance to match projector type, throw distance, room environment or application.

Rated 5 based on 1 product reviews