CONTACT INFO
4242 Baldwin Blvd.
Corpus Christi, TX 78405-3399
Toll Free: 800-531-3111
Phone: 361-888-5591
Continuing Education Logo
Would you like to see hosted content from Horton Automatics division of Overhead Door Corporation?
EMAIL
Request for informationHorton Automatics division of Overhead Door Corporation Contact Us / RFI

Sliding Door Systems - Automatic  

Designed with the smallest header in the industry. Driven by a linear drive system and is available in many hand configurations.
Rated 5 based on 1 product reviews
Designed with the smallest header in the industry, the Profiler® 2000B elite is the preferred sliding door amongst architects. The system is available in non, partial, and full breakout configurations and is engineered with the smallest header in the industry.
Rated 5 based on 1 product reviews
Designed with the smallest belt drive header in the industry and full emergency breakout, the Series Profiler 2000B Elite-Plus is your solution for meeting the following wind load requirements:
  • ASTM E330-02: (Wind load) Standard Test Method for Structural Performance of Exterior Doors
  • ASTM E283-04: (Air Infiltration) Standard Test Method for Air Leakage Rate through Exterior Doors
Rated 5 based on 1 product reviews
Designed with a six inch wide and high header, the ProSlide™ 2003 sliding belt drive system is used when an architect is looking for something that isn't standard or heavy duty. This system is our Texas sized belt drive system.
Rated 5 based on 1 product reviews
Designed for heavy duty applications, this system uses a 2001 belt drive header and is available in non, partial and full breakout configurations.
Rated 5 based on 1 product reviews
HD-Slide Series 2500 Elegant Door Systems
  • Panic Device for Elegant Type 'SX' Slide Panel A5.8e
Rated 5 based on 1 product reviews
Designed for narrow passageways that require additional net clear opening widths. Available with muntin bars and in non, partial, and full breakout configurations.
Rated 5 based on 1 product reviews
Automatic door systems designed where an anteroom is required. Available with concealed high-temperature gaskets or brush designs including self-closing operation. Tested for low air infiltration leakage. Ideal for positive pressure applications such as operating rooms. Systems are tested for low air infiltration leakage and are self-closing.
Rated 5 based on 1 product reviews
Automatic lead-lined door system for X-Ray applications. Each lead-lined sliding door Horton Automatics manufactures is custom.
Rated 5 based on 1 product reviews
Designed to meet the US Department of Defense United Facilities Criteria (UFC), the ProSlide Blast sliding door is your solution for addressing the following military requirements:
  • UFC 4-010-01 anti-terrorism standards for blast resistance
  • ASTM F2248-03 standard practice for specifying an equivalent 3-second duration during design loading for blast resistant glazing fabricated with laminated glass
Rated 5 based on 1 product reviews

Sliding Door Systems - Automatic - Cleanroom  

Designed to meet ISO 14644-3 Class 3 Cleanroom applications. System available in the single slide configuration, surface applied or mounted within wall opening. System includes:
  • Series 2000 linear drive operator with 4" x 6" header
  • Sealed motor
  • Sloped glass steps

SELECTION GUIDE
Door Types & Configurations - Atmospheric I & II

GENERAL INSTALLATION
Typical Mounting of Header, Framing & Bottom Guides

GENERAL OPERATION
Typical Activation - Motion Sensors, Push Plates & Pull Chain
Rated 5 based on 1 product reviews
These systems are Ideal for cleanrooms air showers and pharmaceutical applications. Available in single slide or biparting configurations, surface applied or mounted within wall opening. Systems Include:
  • Series 2000 linear drive operator or Series 2000B belt drive
  • Sloped Stops

SELECTION GUIDE
Door Types & Configurations - Atmospheric I & II

GENERAL INSTALLATION
Typical Mounting of Header, Framing & Bottom Guides

GENERAL OPERATION
Typical Activation - Motion Sensors, Push Plate & Pull Chain
Rated 5 based on 1 product reviews
The UltraClean Sterile is ideal for very low particulate applications such as food preparation facilities. Systems are available in single or biparting configurations, surface applied or mounted within wall opening. Systems include:
  • Series 2001 heavy duty belt drive operator with 6" x 8" header
  • Flush stainless steel panels
Rated 5 based on 1 product reviews

Sliding Door Systems - Automatic - Hurricane Rated  

The Profiler® Storm 2000 automatic door systems are ideal for coastal hurricane and high wind applications. Unlike the 2000B Elite, the 2000 is designed with the linear rod system. Available with panic devices for up to 45 PSF and without up to 55 PSF, these systems are Miami-Dade and Florida Building Code approved. These systems are offered in partial and full breakout configurations.
Rated 5 based on 1 product reviews
The Profiler® Storm 2000B Elite automatic sliding door systems are ideal for coastal hurricane and high wind applications. It is driven with a slim belt drive header tested with panic devices up to 45 PSF and 55 PSF without panic devies and Miami-Dade and Florida Building Code approved. It is offered in non, partial, and full breakout configurations.
Rated 5 based on 1 product reviews
The HD-Storm™ is tested to pressures up to 85 PSF and is available in Full and Partial breakout configurations. It comes standard with three point locking and is Miami-Dade and Florida Building Code approved.
Rated 5 based on 1 product reviews

Sliding Door Systems - Automatic - Industrial  

Horton Automatics RapidSlide® industrial system is Ideal for very large openings in industrial settings. Thermacore® insulated steel door assembly as 24" (610mm) modular Sections with metal/foam/metal construction.
Rated 5 based on 1 product reviews

Manual - Standard ICU  

Systems available in standard and custom non-smoke rated configurations with low profile headers. Comes standard with recessed pull handles or optional positive latching handles. Available in single, biparting, and telescoping configurations.
Rated 5 based on 1 product reviews
This patient room system comes with a pocket design and partial breakout.
Rated 5 based on 1 product reviews

Manual - Smoke Rated ICU  

The smoke-rated sliding ICU systems are available in multiple configurations with concealed high-temperature gaskets or brush designs. The systems may be designed with track or trackless bottoms and partial or full breakout configurations. Self-closing options are available along with mini-blind glass and/or fire-rated panels. The doors comes standard with a UL 1784 label applied at the factory that certifies that the systems exceed the air infiltration requirements of NFPA 105.
Rated 5 based on 1 product reviews
Doors designed for patient room and ICU applications. One of many unique benefits of these systems is the clear net openings of up to 61 3/4" without the need to breakout. The Profiler-ICU smoke-rated corridor systems are available with or without positive latching and concealed high-temperature gaskets or brush designs.
Rated 5 based on 1 product reviews
Includes UL 1784 Smoke Label
Manual door systems designed where an anteroom is required. Available with concealed high-temperature gaskets or brush designs including self-closing operation. Tested for low air infiltration leakage.
Rated 5 based on 1 product reviews

Swing & Folding Systems  

Horton offers a wide range of low energy swing doors for ADA compliance. Horton also offers full power swing doors for heavy traffic applications. Choice of inswing, outswing, left or right handed and is compatible with all electrical or mechanical hardware.
Rated 5 based on 1 product reviews
These systems are designed for the most demanding applications. Multiple configurations available including overhead concealed and surface applied mounting with choice of inswing, outswing, and parallel inswing configurations.

Manual Swing Door Package - Series 0500 Manual Swing

Package includes overhead concealed hydraulic closer with frame and center-pivoted doors. Doors are doubleacting and can be right or left hand. This package is often used in multiple door installations where a manual swing door is located next to automatic sliding or revolving doors.
Rated 5 based on 1 product reviews
Automatic swing door operators for fire door systems in single or pair configurations.
Rated 5 based on 1 product reviews
Automatic swing door operator with floor mounted configuration.
Rated 5 based on 1 product reviews
Horton Automatics offers these manual swing doors in equal, unequal, and pair configurations. Available in rough opening sizes ranging from 39 1/2" to 99 1/2" with up to 91" of clear opening area, these systems can also be painted to enhance your design. Looking for a custom design? These systems can come with mini-blind glass and/or fire-rated panel options.
Rated 5 based on 1 product reviews
The new Acoustic STC-35 ICU Swing™ Door is the first door designed to meet the stringent demands of hospital applications. Intended primarily for interior use in the ICU and CCU, the STC-35 manual swing door features wide glass panels for unobstructed viewing of patients. The STC-35 rated door assemblies feature hollow aluminum extruded material filled with 0.5" sponge rubber for effective sound absorption. These manual swing doors are available with a clear or dark bronze anodized finish for added protection and style. Special finishing options are available.
Rated 5 based on 1 product reviews
This system allows for normal two-way traffic using a swing door with an adjacent folding door providing multiple options of use for larger clear openings up to 83 inches. Available for openings ranging from six to eight feet and comes standard with a low profile header.
Rated 5 based on 1 product reviews
Horton's EasyAccess Series 7100 swinging doors are ideal for building restrooms. Single and pair systems are available with choice of inswing, outswing, and parallel inswing configurations.
Rated 5 based on 1 product reviews
Automatic folding doors used in corridor applications. Multiple configurations available including fold-in and fold-out. Magnetic locks are also available with fold-out option.
Rated 5 based on 1 product reviews

Revolving Door Systems  

The AutoFlow, MiniGrand and Grand automatic door systems are ideal for heavy traffic with energy savings in mind. Available in center shaft or center core vestibule design configurations these systems offer smooth, continous rotation.
Rated 5 based on 1 product reviews
The EasyFlow™ Manual Series 9531 is a low cost energy efficient alternative to an automatic revolving door system. This system is available in a center shaft vestibule design with segmented or round canopy designs.

The ClearFlow™ Manual Series is designed for accentuating high volume traffic applications. Built with a center point design, the ClearFlow™ is ideal for accentuating the inner beauty of a building.
Rated 5 based on 1 product reviews
Horton Automatics security revolving doors are versatile to handle standard to high security applications. Available security options include anti-piggyback, anti-tailgate and matless configurations.
Rated 5 based on 1 product reviews

Drive Through Window Systems  

Designed for pharmacies, labs, supply rooms and other secure areas where transactions occur. Systems come standard with self-closing configuration and auto locks for additional security. Additional options include bullet-resistant glass and the windows are available in automatic and manual configurations.
Rated 5 based on 1 product reviews
Specified for drive-thru pharmacies in automatic and manual configurations. Available with a choice of counter tops and other custom features.
Rated 5 based on 1 product reviews

Platform Screen Doors  

Welcome to Our Transit Solutions

Horton Automatics offers many customized solutions for light and heavy rail applications. Every project is unique, and Horton's design team always comes up with solutions to address complex challenges. We are equipped to handle all project phases from Engineering and Design to Post Sales Support.
Rated 5 based on 1 product reviews