MATOT a division of Savaria

Dumbwaiters & Material Lifts

CONTACT INFO
EMAIL
Request for informationMATOT a division of Savaria Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon
LinkedIn icon
COMPANY OVERVIEW
ALL PRODUCTS

Dumbwaiters  

The flexible, cost-efficient choice

Dumbwaiters are usually the most efficient and cost-effective choice for a goods-and-materials lift. In sizes up to 39" deep x 39" wide x 48" high, with a capacity range between 100 and 750 lbs, dumbwaiters can stop at counter height for hand loading or floor level for carts and hand trucks.

You can trust our 133 years of experience and expertise to ensure your dumbwaiter will do what you need it to do - day in and day out.

Product Features

  • Travel distance from 18 inches minimum to no maximum

  • Weight capacity up to 750 lbs

  • Standard speed 50 feet/minute to 300 plus feet/minute

  • Single-side, opposite-side or 90-degree loading configurations

  • Manually operated vertical bi-parting, slide up, slide down and swing type UL fire-rated doors

  • UL listed door locks

  • Architectural-grade stainless steel or primed finishes

  • Commercial-grade construction throughout, with elevator-type precision guide rails and performance proven commercial grade drive system

  • UL approved microprocessor control systems

  • Equipment complies with all National Code requirements

  • Low-cost installation with minimum maintenance requirements

  • Appropriate for occasional duty or continuous duty and equally suited for light or heavy loads

Optional Features

  • Manually operated vertical bi-parting, slide-up, slide-down and swing type UL-rated entrances

  • Speeds up to 300 feet/minute

  • Lifting distances up to 300 feet

  • Designated clean and soiled units

  • Self-supporting tower

    o Structure consisting of four corner angles rigidly braced to support unit and avoid imposing loads except at base

  • Power-operated doors and gates

    o Can be motorized so they open and close automatically with the push of a button

  • Variable frequency and vector-based drive systems for incredibly smooth travel and ultra-precise stopping and starting

  • Security Systems

    o Key locks

    o Keypads

    o Interfaces to external security systems

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Material Lifts  

Work Horse Floor Loading Material Lifts

Material lifts are used, according to code, when the dimensions for a dumbwaiter (39"d x 39"w x 48"h) are exceeded. They are almost always floor-loading, and sizes are restricted to a maximum of 48" wide, with no depth restriction and a maximum of 90" high.

Product Features

  • Lift distance from 18 inches minimum to no maximum

  • Standard speed 50 feet/minute to 300 feet/minute

  • Weight capacity up to 2500 lbs

  • Floor-level loading

  • Single-side or opposite-side loading configurations

  • Appropriate for occasional duty or continuous duty

  • levator-type precision guide rails

  • Manually operated vertical bi-parting, slide-up, and swing-type UL fire-rated doors

  • Architectural grade stainless steel or primed finishes

    Commercial grade construction throughout, with performance-proven drive systems to match application requirements and UL-approved microprocessor control systems

  • Equipment complies with all National Code requirements

    Low-cost installation and minimal maintenance requirements

Optional Features

  • Higher speeds and lifting distances available upon request

  • Space-saving and economical double drum machine design that requires less shaft space

  • Power operated doors and gates

    o Can be motorized so they open and close automatically with the push of a button

  • Designated clean and soiled units

  • Self-supporting tower

    o Structure consists of four corner angles rigidly braced to support unit and avoid imposing loads except at the base

    o Variable frequency and vector-based drive systems for incredibly smooth travel and ultra precise stopping and starting

  • Security Systems

    o Key lock

    o Keypads

    o Interfaces to external systems

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Cart Lifts  

Specialized floor-loading material lifts

Cart lifts are material lifts designed specifically to transport stainless steel/metal, 4-wheeled carts or pallet jacks. Used frequently in hospitals, food service, laundry or retail, they are always floor loading and start at a width of 18" up to 36" with a depth starting from 24" up to 36". Matot will custom engineer and manufacture any dimensions required.

Product Features

  • Lift distance from 18 inches minimum to no maximum

  • Standard speed 50 feet/minute to 300 feet/minute

  • Weight capacity up to 2500 lbs

  • Always floor loading

  • Appropriate for occasional duty or continuous use

  • Elevator-type precision guide rails

  • Manually operated UL fire-rated doors are typically slide up

  • Architectural grade stainless steel or primed finishes

  • Commercial grade construction throughout, with performance-proven drive systems to match your application requirements

  • UL approved microprocessor control systems

Optional Features

  • Designated clean and soiled units

  • Space-saving and economical double-drum machine design that requires less shaft space

  • Higher speeds and lifting distances available upon request

  • Power operated doors and gates

  • Can be motorized so they open and close automatically with the push of a button

  • Self supporting tower

    o Structure consists of four corner angles rigidly braced to support unit and avoid imposing loads except at the base

  • Variable frequency and vector-based drive systems for incredibly smooth travel and ultra-precise stopping and starting

  • Security Systems

    o Key lock

    o Keypads

    o Interfaces to external systems

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Vertical Reciprocating Conveyors (VRC)  

The cost-effective solution for productive access to all levels

Vertical Reciprocating Conveyors transport goods to mezzanines, basements, balconies, or between floors of a multi-story building, and can also interface with material handling systems. All levels of a plant or warehouse can be utilized for increased production and storage with minimal of floor space required. Similar to material lifts, they are larger than dumbwaiters and almost always floor loading.

Matot Vertical Reciprocating Conveyors (VRCs) follow the ASME B.20.1 Code, therefore there are far fewer restrictions for this product than material lifts and dumbwaiters as they do not pierce fire-rated floors. They are typically used in industrial settings, but do have some commercial applications.

Product Features

  • Lift distance from 18 inches to unlimited

  • Standard speed 50 feet/minute to 300 plus feet/minute

  • Weight capacity up to 2500 lbs

  • Typically floor loading

  • Three loading configurations: single side, opposite sides and adjacent

  • Manually operated vertical bi-parting, slide up, slide down or swing type doors Can be UL Fire Rated if necessary.

  • UL listed door locks

  • Equally suited for light or heavy loads

  • Appropriate for occasional duty or continuous duty

  • Elevator type precision guide rails

  • Architectural grade stainless steel or primed finishes

  • Commercial grade construction

  • Performance proved drive systems to match your application requirements

  • Equipment complies with ASME B.20.1

  • Low cost installation

  • Minimum maintenance requirements

Optional Features

  • Security Systems

  • Key Locks

  • Keypads

  • Interfaces to external security systems

  • Self supporting tower

  • Structure consisting of four corner angles rigidly braced to support unit and avoid imposing loads except at base

  • Power Operated Doors and Gates

    o Can be motorized so they automatically open and close with the push of a button

    o Variable frequency and vector based drive systems for incredibly smooth travel and ultra precise stopping and starting

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Matot Smart Door  

Industry-leading power door operating system

Matot is proud to present the industry's first complete power dumbwaiter door operating system to provide reliability, ease of use and performance for years to come.

Product Features

  • High-tech, reliable design features individual operator for each hoistway door and car gate

  • Factory-adjusted operators lift doors from both sides for stable operation

  • Variable speed motor controllers provide smooth operation and precise control

  • Individual motors improve reliability, installation and alignment issues

  • Simplified wiring

  • Tolerant of hoistway imperfections

  • Networked Controller Area Network (CAN bus) control option


Rated 5 based on 1 product reviews
CATALOGS

Case Studies  

Founded in 1965 by Ruth Fertel, the Ruth’s Chris Steakhouse family of restaurants is known for providing their guests with fresh food, good service and delicious steaks with the trademark Ruth’s Chris sizzle. The Indianapolis North location for Ruth’s Chris is located at 2727 E. 86th Street, and serves the northern Indianapolis area.

This restaurant was facing a few challenges. They needed a way to efficiently move food from the kitchen to the main dining area, but have a long staircase that made carrying trays of food between floors problematic. In addition, the restaurant shared a retail area with other businesses, so space was at a premium.

Rated 5 based on 1 product reviews

The VA hospital had dumbwaiters with automatic cart transfer systems installed in the early 80’s. With changed logistics and hospital needs, Matot proposed modernizing the units. One floor was eliminated while another floor above was added to meet new material flow needs. The cars and doors were replaced, and the motor and controllers were upgraded with new high-efficiency energy-saving equipment.

Rated 5 based on 1 product reviews

Size: 30” W x 30” D x 48” H; Capacity: 500 lbs.; Counter Loading; Serving 2 Floors
Benefits: Clean Room
Special Features: Hepa Filter System

This dumbwaiter was installed in a clean room and was used to bring uncoated micro chips from one processing floor to another. The uncoated micro chips are a very high value payload and are very susceptible to contamination from airborne particulates. The dumbwaiter unit was equipped with a Hepa Filters system that kept the dumbwaiter cab at a negative air pressure. The air was circulated from the cab through a ductwork behind and above and passed through a filter that screened out 99.99% of particles 0.3 micrometers in size.

Rated 5 based on 1 product reviews

Size: 22” W x 34” D x 48” H; Capacity: 300 lbs.; Counter Loading; Serving 2 Floors
Benefits: Convenience/Labor savings

The movie theater was in a mall and could be accessed by customers from the upper and lower floors. The dumbwaiter moved supplies from the lower floor storeroom to the concession are on the upper floor.


Rated 5 based on 1 product reviews

Size: 24” W x 24” D x 36” H; Capacity: 250 lbs.; Counter Loading; Serving 2 Floors
Benefits: Convenience/Labor savings
Special Features: Security

The dumbwaiter moved money from the main floor to the safe.

Rated 5 based on 1 product reviews

As part of The Ohio State University Comprehensive Cancer Center, the James is both a nationally ranked academic medical center and a freestanding cancer hospital. Situated on the campus of one of the nation’s largest public universities The James is the largest cancer hospital in the Midwest and the third largest in the nation. A recent expansion completed in 2014 added 420 new beds to expand the availability of high quality healthcare. This expansion will allow The James to meet an expected 21 percent increase in admissions over the next ten years.

Rated 5 based on 1 product reviews

Photo Gallery  

Welcome to Matot's Photo Gallery

Experience our company's rich history in our photo gallery.

Rated 5 based on 1 product reviews