Steril-Aire, Inc.
uvc emitters
CONTACT INFO
2840 N. Lima St.
Burbank, CA 91504
Phone: 818-565-1128
Would you like to see hosted content from Steril-Aire, Inc.?
Products similar to Steril-Aire, Inc.
Closed Ceiling: 330 DS-C Round FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
Closed Ceiling: 750 DS-C Square FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
Closed Ceiling: 330 DS-C Square FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
Closed Ceiling: 300 DS-C Square FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
Open Ceiling: 330 DS-O Round FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
DISK Motion CCT Adjustable 4" & 6"RAB® Lighting
Rated 5 based on 1 product reviews
DISK34 Surface Mount CCT Adjustable 4" & 6"RAB® Lighting
Rated 5 based on 1 product reviews
Smart - Edge-Lit Wafer RGBW 4" & 6"RAB® Lighting
Rated 5 based on 1 product reviews
RA4R & RA6R Retrofit Gimbals CCT Adjustable 4" & 5/6"RAB® Lighting
Rated 5 based on 1 product reviews
Smart - Recessed Retrofit Natural Spectrum 4" & 6"RAB® Lighting
Rated 5 based on 1 product reviews
Residential Recessed HousingsRAB® Lighting
Rated 5 based on 1 product reviews
Smart - Recessed Retrofit RGBW 4" & 6"RAB® Lighting
Rated 5 based on 1 product reviews
GUS® JR Field Adjustable 10W - 40WRAB® Lighting
Rated 5 based on 1 product reviews
TOMO Field-Adjustable Linear Light AccessoriesRAB® Lighting
Rated 5 based on 1 product reviews
GUS® 17 15W - 50WRAB® Lighting
Rated 5 based on 1 product reviews
CSI sections relating to uvc emitters
Building manufacturing products related to Steril-Aire, Inc.
Hollaender Mfg. Co.
Rated 5 based on 1 product reviews
KH Industries
Rated 5 based on 1 product reviews
