Reese Enterprises, Inc.

Weatherstrips and Door Thresholds

CONTACT INFO
16350 Asher Ave. P. O. Box 459
Rosemount, MN 55068-0459
Toll Free: 800-328-0953
Phone: 651-423-1126
EMAIL
Request for informationReese Enterprises, Inc. Contact Us / RFI

Reese Enterprises, Inc. CAD DetailsSearch using keywords: Doors and Hardware Door Thresholds

Neoprene - 33

Sound and Air Infiltration Rated Neoprene - 599

3/8 inch Rise Handicap Accessible Ramp - S247

1/2 inch Rise Handicap Accessible Ramp - 437

6-1/8 inch Wide Corrugated 1/4 inch Plate - 236

7 inch Wide Corrugated 1/4 inch Plate - 277

10 inch Wide Corrugated 1/4 inch Plate - 280

Flat Plat Astragal - 183

"T" Style, Astragal With Vinyl Gasket - 276

Pile-86

"T" Style Aluminum Astragal - 184

Mortise Neoprene Bottom - 430

Sound Rated Neoprene - 320

Mortise Double Nylon Brush Bottom - 943

Double Nylon Brush Bottom - 933

Completely Concealed Mortise Vinyl Bottom - 372

Sound and Air Infiltration Rated Neoprene - 330

Mortise Neoprene or Lead Bottom - 370

Sound and Air Infiltration Rated Neoprene - 521

5/8 inch Black Vinyl - M35

1/2 inch Clearance, Neoprene (Stainless Available) - 323

5/8 inch Gray Vinyl - M15

5/8 inch Clearance Vinyl - 810

3/4 inch Clearance Vinyl - 377

11/16 inch Clearance Concealed Screws Nylon Brush - 955

15/16 inch Clearance Nylon Brush - 967

1 inch Clearance Polyurethane 701

1-3/16 inch Clearance, Nylon Brush - 962

1-1/2 inch Clearance, 1/4 inch Thick Vinyl DB469

19/32 inch Clearance Nylon Brush - 964

Nylon Brush With Rain Drip - 354

Flat Door Shoe With Fingered Vinyl - DB591

L Style Door Shoe With Fingered Vinyl - DB593

Flat Door Shoe With Pile - DB591P

U Style Door Shoe With Fingered Vinyl - DB594

3-3/16 inch U Style Door Shoe With Fingered Vinyl - DB600

3 inch Wide, Handicap Accessible, 1/2 inch Rise - S283

5 inch Wide (Available in Brass), Handicap Accessible 1/2 inch Rise, 1/4 inch Thick - S245

Architectural Aluminum, Thermoplastic Rubber Bulb - 855

Solid Bar, Vinyl Bulb - 754

Solid Bar, Thermoplastic Rubber Bulb - 755

Architectural Aluminum, Vinyl Bulb - 854

Flat Door Shoe With Triple Fins, Notched or Unnotched Option - 1030

L Style Door Shoe With Triple Fins, Alternating Notch or Unnotched Option - 1031

U Style Door Shoe With Triple Fins, Alternating Notch or Unnotched Option - 1032

Vinyl U Style Door Shoe With Triple Fins, Alternating Notch or Unnotched Option - 1033

5 15/32" Wide, Communicating Door Flat Threshold - 1013

Carpet to Carpet, Handicap Accessible Threshold - 1010

Carpet to Tile, Handicap Accessible Threshold - 1011

Tile to Tile, Handicap Accessible Threshold - 1012

Carpet to Ground, Ramp Threshold - 1020

Carpet to Vinyl Composite Tile, Ramp Threshold - 1021

Pile Adjustable Astragal - 95P

Magnetic Meeting Stile Astragal - 195

Thermoplastic Rubber - 92

Thermoplastic Rubber - 103

Vinyl Bulb Adjustable Astragal - 95V

5-1/2 inch Wide, 3/4 inch Rise and 1/4 inch Drop to 1/2 inch Thick Flooring - S512

5 inch Wide Saddle 3/4 inch Rise to Top of Panic 3/8 inch Rise to Panic Stop S486

5 inch Wide Saddle, 1 inch Rise to Top of Panic, 5/8 inch Rise to Panic Stop - S488

5 inch Wide Saddle (Available in Brass), 7/8 inch Rise to Top of Panic, 1/2 inch Rise to Panic Stop - S487

5 inch Wide Saddle (Available in Brass), Handicap Accessible 1/2 inch Rise to Top of Panic, 1/4 inch Rise to Panic Stop - S483

L Style Aluminum With 3/16 inch Thick Sponge Neoprene - DS69

Nylon Brush - 959

Concealed Screws, Nylon Brush - 954

Architectural Aluminum With Vinyl Bulb - DS75

Architectural Aluminum Thermoplastic Rubber Bulb - 818

Pile - 804

Pile - 129P

Silicone Bulb - 678

S Style Aluminum With 3/16 inch Thick Sponge Neoprene - DS70

Polyurethane Bulb - 769

Thermoplastic Rubber Bulb- 815

V Style Vinyl - DS62

Vinyl Bulb - 807

Vinyl Bulb - 129V

2-1/2 inch Overhead Rain Drip - R201

6 inch Wide, Floor to 1/2 inch Handicap Accessible Ramp - S411

3 inch Wide, 3/8 inch Rise - S211

4 inch Wide, 5/8 inch Rise - S2048

4 inch Wide, Handicap Accessible, 1/2 inch Rise, Thin - S424

5 inch Wide, 5/8 inch Rise - S2058

5 inch Wide, Handicap Accessible, 1/4 inch Rise - S405

5 inch Wide, Handicap Accessible, 1/2 inch Rise - S105

5 inch Wide, Handicap Accessible, 1/2 inch Rise - S205

5 inch Wide, Handicap Accessible, 1/2 inch Rise, 1/4 inch Thick - HD5

5 inch Wide, Handicap Accessible, 1/2 inch Rise, Thin - S425

6 inch Wide, Handicap Accessible, 1/4 inch Rise - S406

6 inch Wide, Handicap Accessible, 1/2 inch Rise, Thin - S426

2-1/2 inch Wide (Available in Brass), Handicap Accessible, 1/4 inch Rise - S225

4 inch Wide (Available in Brass), Handicap Accessible, 1/2 inch Rise - S204

6 inch Wide (Available in Brass), Handicap Accessible, 1/2 inch Rise - S206

7 inch Wide (Available in Brass), Handicap Accessible, 1/4 inch Rise - S407

8 inch Wide, Handicap Accessible, 1/2 inch Rise, Thin - S428

8 inch Wide, Handicap Accessible, 1/4 inch Rise - S408

7 inch Wide, Handicap Accessible, 1/2 inch Rise, Thin - S427

7 inch Wide, Handicap Accessible, 1/2 inch Rise - S207

7 inch Wide Brass, Handicap Accessible, 1/2 inch Rise - S207B

3-Finger, Thermoplastic Rubber Perimeter Seal - 793

2-Finger, Thermoplastic Rubber Astragal - 792

Bulb, Silicone Smoke Seal - 638

Bulb, Thermoplastic Rubber Smoke Seal - 797

Category G Rated Intumescent Seal - 588

5-9/16 inch Wide Saddle, 7/8 inch Rise to Top of Panic, 1/2 inch Rise to Panic Stop - S500

10-1/8 inch Wide Saddle, Handicap Accessible 1/2 inch Rise - S481

5-1/8 inch Wide Saddle, 7/8 inch Rise on Panic Side, 1/2 inch Rise on Panic Side - S281

5 inch Wide Saddle, 7/8 inch Rise to Top of Panic, 1/2 inch Rise to Panic Stop Sound and Air Infiltration Rated - S498

Alternated Serrated Aluminum and Nylon Carpet Abrasion Surface - 432-436

Alternated Serrated Aluminum and Nylon Carpet Abrasion Surface - 456-470