Shure Mfg. Corp.

Security Drawers and Pass-Thru Products

CONTACT INFO
1901 W. Main St.
Washington, MO 63090
Toll Free: 800-227-4873
Phone: 636-390-7176
EMAIL
Request for informationShure Mfg. Corp. Contact Us / RFI
PRODUCT SELECTION RESOURCES

Shure Mfg. Corp. CAD DetailsSearch using keywords: solar energy heating equipment

Model SPT-FR101 Thru-Wall Transaction Drawer, Fire Rated

Model SPT150 Thru-Wall Drawer w/ Full Length Deal Tray

Model SPT158 Stationary Deal Tray 9 1/4" x 12", Inset in Counter Top

Model SPT159 Stationary Deal Tray 12" x 14", Inset in Counter Top

Model SPT160 Thru-Wall 6" Drawer w Double Hinged Lid

Model SPT183 Duo Drawer 16" x 15" x 21"

Model SPT198 Thru-Wall Drawer

Model SPT217 Security Drawer

Model SPT300 Big Reach Drawer

Model SPT330 UL Level 3 Certified Security Drawer

Model SPT350 Drive Thru Cash Drawer

Model SPT354 Extending Deal Tray

Model SPT355 DP-20 16" x 20 5/8" x 25"

Model SPT356 LC36 12" x 16 3/4" x 36"