Rated 5 based on 1 product reviews
American Skylights, Inc.

Skylights and Skylight Roof Systems

CONTACT INFO
1218 Corporate Dr. E.
Arlington, TX 76006
Toll Free: 855-772-7401
Phone:
EMAIL
Request for informationAmerican Skylights, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
American Skylights manufactures skylights to meet OSHA guidelines for fall protection. OSHA guidelines specify that upon impact of a 200 lb. load dropped into mid-span of the domed skylight, no glazing disengagement or breakage of glazing material at a minimum force of 775 ft/lbs. will occur.
- Hide Gallery
12" Self Flashing Skylight

CAD Drawings for 12" Self Flashing Skylight - Model TSF-12-FG
12” Thermally Broken & Insulated Self Flashing – Fall Protection Rated – TSF-12-FG
download:view:
Specifications for 12" Self Flashing Skylight - Model TSF-12-FG
08 60 00
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for 12" Self Flashing Skylight - Model TSF-12-FG
BusinessApplication
Building Construction Specifications
Catalogs for 12" Self Flashing Skylight - Model TSF-12-FG
Videos for 12" Self Flashing Skylight - Model TSF-12-FG
American Skylights, Inc. video of American Skylights SpecWizard for Skylights
2015-07-06T00:00:00+00:00Z
(American Skylights, Inc.)request for information