Rated 5 based on 1 product reviews
Accessibility Professionals Inc.

FREEDOM SHOWERS by Accessibility Professionals

CONTACT INFO
11 Victoria St. Unit B3
Barrie, ON, Canada L4N 6T3
Toll Free: 877-947-7769
Phone:
EMAIL
Request for informationAccessibility Professionals Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

60" x 38" Freedom ANSI B compliant shower pan designed for larger layouts. Features a 4" low-step threshold for easier walk-in entry, pre-leveled base, fiberglass with applied acrylic surface, 30-year warranty, made in the USA.

- Hide Gallery
60" x 38" Freedom ANSI B Shower Pan

Revit BIM Files for 60" x 38" Freedom ANSI B Shower Pan - Model: APF6038SHPANRRF

Plumbing Fixtures: 60" x 38": Freedom ANSI B Shower Pan: APF6038SHPANRRF

Specifications for 60" x 38" Freedom ANSI B Shower Pan - Model: APF6038SHPANRRF
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for 60" x 38" Freedom ANSI B Shower Pan - Model: APF6038SHPANRRF
Videos for 60" x 38" Freedom ANSI B Shower Pan - Model: APF6038SHPANRRF
Accessibility Professionals Inc. video of Who are Freedom Showers from Accessibility Professionals
2025-07-07T00:00:00+00:00Z
(Accessibility Professionals Inc.)request for information
Datasheets for 60" x 38" Freedom ANSI B Shower Pan - Model: APF6038SHPANRRF