Rated 5 based on 1 product reviews
Accessibility Professionals Inc.

FREEDOM SHOWERS by Accessibility Professionals

CONTACT INFO
11 Victoria St. Unit B3
Barrie, ON, Canada L4N 6T3
Toll Free: 877-947-7769
Phone:
EMAIL
Request for informationAccessibility Professionals Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

62 3/8" x 38 1/4" Freedom ADA Shower Base - Model: APF6238BFPANcart-plus

Spacious Freedom ADA roll in shower base with 60" by 36" inside dimensions and a center drain. Features a ¾" low-profile threshold designed to meet ½″ above finished floor ADA requirements when properly installed, fiberglass with applied acrylic surface, 30-year warranty, made in the USA.


Revit BIM Files for 62 3/8" x 38 1/4" Freedom ADA Shower Base - Model: APF6238BFPAN

Plumbing Fixtures: 62 3/8" x 38 1/4": Freedom ADA Shower Base: APF6238BFPAN

Specifications for 62 3/8" x 38 1/4" Freedom ADA Shower Base - Model: APF6238BFPAN
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for 62 3/8" x 38 1/4" Freedom ADA Shower Base - Model: APF6238BFPAN
Videos for 62 3/8" x 38 1/4" Freedom ADA Shower Base - Model: APF6238BFPAN
Accessibility Professionals Inc. video of Who are Freedom Showers from Accessibility Professionals
2025-07-07T00:00:00+00:00Z
(Accessibility Professionals Inc.)request for information
Datasheets for 62 3/8" x 38 1/4" Freedom ADA Shower Base - Model: APF6238BFPAN