Rated 5 based on 1 product reviews
Northern Facades - ISOclip

Architectural Panels, Thermal Isolation Clips and Unitized Glazing Systems

CONTACT INFO
6451 Northwest Dr.
Mississauga, ON, Canada L4V 1K2
Toll Free: 844-740-2050
Phone: 905-740-2050
Continuing Education Logo
EMAIL
Request for informationNorthern Facades - ISOclip Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon
LinkedIn icon

ISO Clip significantly reduces thermal bridging within external rain screen assemblies improving insulation effective-R values while providing flexibility for facade design. It is a key building component that helps to achieve thermally efficient building envelopes without compromising on design intent of the project, essential for energy conservation and our shared sustainable future.

Technical Information:
The ISO Clip creates a thermal break separating the interior of the building from the exterior. Its unique design features reduce thermal transfer through the building envelope. The 7.75" clip with built in adjustment eliminates the need for shims and can accommodate insulation from 8" - 10". It is engineered to perform on all substrates including concrete, concrete block, steel studs or wood.

ISO Clip 7.75" Technical Data Sheet

- Hide Gallery
7.75" CLIP

7.75" CLIP  

1

CAD Drawings for 7.75" CLIP
ISO CLIP imperial, NFL (EN)
download:view:
Specifications for 7.75" CLIP
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for 7.75" CLIP
Videos for 7.75" CLIP
Northern Facades - ISOclip video of Accuform Installation Video
2025-06-04T00:00:00+00:00Z
(Northern Facades - ISOclip)request for information
Northern Facades - ISOclip video of ISO Clip Installation Features and Benefits 1 1 1
2025-06-02T00:00:00+00:00Z
(Northern Facades - ISOclip)request for information
Northern Facades - ISOclip video of ISO Clip Installation Video
2021-06-03T00:00:00+00:00Z
(Northern Facades - ISOclip)request for information
Northern Facades - ISOclip video of ISO Clip Rigid Insulation Video
2025-06-02T00:00:00+00:00Z
(Northern Facades - ISOclip)request for information
Northern Facades - ISOclip video of ISO Clip Semi Rigid Insulation Video
2025-06-02T00:00:00+00:00Z
(Northern Facades - ISOclip)request for information
Northern Facades - ISOclip video of ISO Clip Spray Foam Video
2025-06-02T00:00:00+00:00Z
(Northern Facades - ISOclip)request for information
Northern Facades - ISOclip video of Northern Facades ISO Clip video
2021-01-13T00:00:00+00:00Z
(Northern Facades - ISOclip)request for information