Blue Giant Equipment Corporation
Blue Giant Equipment Corporation
Dock Equipment
CONTACT INFO
410 Admiral Blvd.
Mississauga, ON, Canada L5T 2N6
Toll Free: 800-872-2583
Phone: 905-457-3900
Request for information Blue Giant Equipment Corporation Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Blue Giant Equipment Corporation > PRODUCT > Adjustable Head Pad

Designed to suit door openings from 8' W x 10' H (2,438 mm x 3,048 mm) to 9' W x 10' H (2,743 mm x 3,048 mm), the Adjustable Head Pad Dock Seal's design can accommodate a variety of trailer heights.The foam head pad is raised and lowered on a track roller system while the torsion spring with integral follower curtain makes it easy to create a tight seal. By sealing all gaps that could let in water or dust, the Adjustable Head Pad Dock Seal protects employees and cargo during the cross-docking process.


PRODUCT HIGHLIGHTS

  • Galvanized spring canopy protects the spring mechanism from the elements, enabling all-weather usage
  • Foam side pads are available in square and beveled pads to enable conformity with typical trailers
  • Double-stitching on all seams
  • 18" (457 mm) corner pleats
  • Tapered at bottom of pads to eliminate bumper pinch
  • A wide range of durable fabrics is available to suit all application requirements


RECOMMENDED APPLICATIONS

  • Ideal for applications that involve variations in trailer heights


Rated 5 based on 1 product reviews
- Hide Gallery
Adjustable Head Pad

Revit BIM Files for Adjustable Head Pad

Loading Dock and Vehicular Equipment: Dock Seals: BG100D

Loading Dock and Vehicular Equipment: Dock Seals: BG200D

Loading Dock and Vehicular Equipment: Dock Seals: BG300D

CAD Drawings for Adjustable Head Pad
D-200-A1-BG Adjustable Head Curtain Dock Seal
download: view:
D-100-A1-BG Fixed Head Pad Dock Seal
download: view:
D-200-A2-BG Adjustable Head Curtain Dock Seal
download: view:
D-100-A2-BG Fixed Head Pad Dock Seal
download: view:
Specifications for Adjustable Head Pad
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Adjustable Head Pad
Videos for Adjustable Head Pad
Blue Giant Equipment Corporation video of Building Your Solution with Blue Giant
2017-02-03
(Blue Giant Equipment Corporation) request for information
Blue Giant Equipment Corporation video of Blue Giant SpecWizard for Loading Dock Equipment
2015-10-06
(Blue Giant Equipment Corporation) request for information