Rated 5 based on 1 product reviews
MarShield - Div. of Mars Metal Co.

Radiation Shielding

CONTACT INFO
EMAIL
Request for informationMarShield - Div. of Mars Metal Co. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
LinkedIn icon

This cabinet features stackable drawers for storage of radioisotopes on one side with a large cupboard on the opposite side housing two adjustable shelves for decaying materials. Drawers can have an optional divider placed into them separating the contents. The standard external cabinet size is 24″ deep x 36.5″ wide x 36.5″ high.


Standard Lead Cabinets Gallery
Cabinet Quotation Information and Considerations
Get A Quote


- Hide Gallery
Decay and Storage Cabinets

CAD Drawings for Decay and Storage Cabinets - Model MS-DSC
MS-DSC-05/36.5.5-24-36.5 - 0.50” Lead Shielding, 1,965 lbs Total Weight
download:view:
MS-DSC-1.0/36.5.5-24-36.5 - 1.0” Lead Shielding, 3,450 lbs Total Weight
download:view:
MS-DSC-1.0/36.5.5-24-36.5 - 1.0” Lead Shielding, 3,450 lbs Total Weight
download:view:
MS-DSC-25/36.5.5-24-36.5 - 0.25” Lead Shielding, 1,360 lbs Total Weight
download:view:
Specifications for Decay and Storage Cabinets - Model MS-DSC
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Decay and Storage Cabinets - Model MS-DSC
Videos for Decay and Storage Cabinets - Model MS-DSC
MarShield - Div. of Mars Metal Co. video of Lead Lined Cabinets
2014-05-15T00:00:00+00:00Z
(MarShield - Div. of Mars Metal Co.)request for information
Datasheets for Decay and Storage Cabinets - Model MS-DSC