Rated 5 based on 1 product reviews
Total Security Solutions

Bullet Proof Glass Protection

CONTACT INFO
EMAIL
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

We now offer DEFENDER, ballistic insulated glass, an all-glass product that is an excellent choice for building exteriors, including upper floors, because it can be retrofitted into existing window frames. Unlike its acrylic and polycarbonate counterparts, insulated ballistic glass is not prone to crazing or de-lamination, and is therefore much easier to maintain. It has superior light transmission and can be customized with an additional thermochromic feature that darkens in response to sunlight for warmer climates. It carries a UL 752 Level 1 ballistic rating, as well as a UL 972 forced-entry rating.


TSS-IG FE 1" Data Sheet

TSS IG 001 L/S 1-1/8" Data Sheet

TSS IG 001 L/S 1-1/4" Data Sheet


- Hide Gallery
Bullet Resistant Insulated Glass

Specifications for Bullet Resistant Insulated Glass
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Specwizards for Bullet Resistant Insulated Glass
BusinessApplication
Building Construction Specifications
BusinessApplication
Building Construction Specifications
Videos for Bullet Resistant Insulated Glass
Total Security Solutions video of When Should I Install Bulletproof Glass on a New Construction Project?
2015-02-20T00:00:00+00:00Z
(Total Security Solutions)request for information
Total Security Solutions video of How Will You Help Me Design the Best Bulletproof Barrier Possible?
2015-02-20T00:00:00+00:00Z
(Total Security Solutions)request for information
Total Security Solutions video of What Makes TSS Different From Other Bulletproof Glass Companies?
2015-02-20T00:00:00+00:00Z
(Total Security Solutions)request for information
Total Security Solutions video of How Do You Team with Architects on a Bulletproof Glass Project?
2015-02-20T00:00:00+00:00Z
(Total Security Solutions)request for information
Total Security Solutions video of What Do I Need to Know about Working with Bulletproof Glass?
2015-02-20T00:00:00+00:00Z
(Total Security Solutions)request for information
Total Security Solutions video of What Are the Challenges of Retrofitting a Bulletproof Barrier?
2015-02-20T00:00:00+00:00Z
(Total Security Solutions)request for information
Total Security Solutions video of What Level of Project Complexity is TSS Able to Accommodate?
2015-02-20T00:00:00+00:00Z
(Total Security Solutions)request for information
Total Security Solutions video of What Types of Bulletproof Glass Projects Does TSS Excel At?
2015-02-20T00:00:00+00:00Z
(Total Security Solutions)request for information
Total Security Solutions video of What are the Different Types of Bulletproof Glass?
2015-02-20T00:00:00+00:00Z
(Total Security Solutions)request for information
Total Security Solutions video of What is the Average Turnaround Time on a Bulletproof Barrier Installation?
2015-02-20T00:00:00+00:00Z
(Total Security Solutions)request for information
Total Security Solutions video of What is the Biggest Misconception About Bulletproof Glass Barriers?
2015-02-20T00:00:00+00:00Z
(Total Security Solutions)request for information
Total Security Solutions video of Bullet Resistant Polycarbonate and Acrylic Composite Glazing
2015-02-20T00:00:00+00:00Z
(Total Security Solutions)request for information
Total Security Solutions video of What Level of Bulletproof Glass Protection Do I Need?
2015-02-20T00:00:00+00:00Z
(Total Security Solutions)request for information
Total Security Solutions video of How Can I Hear Through Bulletproof Glass?
2015-02-20T00:00:00+00:00Z
(Total Security Solutions)request for information
Total Security Solutions video of Bullet Resistant Sliding Cash Tray
2015-02-20T00:00:00+00:00Z
(Total Security Solutions)request for information
Total Security Solutions video of Bullet Proof Recessed Deal Tray
2015-02-20T00:00:00+00:00Z
(Total Security Solutions)request for information
Total Security Solutions video of Bullet Resistant Aluminum Tube
2015-02-20T00:00:00+00:00Z
(Total Security Solutions)request for information
Total Security Solutions video of Bullet Resistant Steel Frame
2015-02-20T00:00:00+00:00Z
(Total Security Solutions)request for information
Total Security Solutions video of Bullet Resistant Glass or Security Window Film | People vs. Product
2019-02-20T00:00:00+00:00Z
(Total Security Solutions)request for information
Total Security Solutions video of Bullet Proof Ballistic Glass-Clad Polycarbonate
2015-02-20T00:00:00+00:00Z
(Total Security Solutions)request for information
Total Security Solutions video of Bullet Proof Convenience Store Deal Tray
2015-02-20T00:00:00+00:00Z
(Total Security Solutions)request for information
Total Security Solutions video of Bullet Resistant Exterior Currency Tray
2015-02-20T00:00:00+00:00Z
(Total Security Solutions)request for information
Total Security Solutions video of Bullet Proof Glass Transacation Window
2015-02-20T00:00:00+00:00Z
(Total Security Solutions)request for information
Total Security Solutions video of Bullet Proof Secure Package Passer
2015-02-20T00:00:00+00:00Z
(Total Security Solutions)request for information
Total Security Solutions video of The TSS Experience
2019-02-20T00:00:00+00:00Z
(Total Security Solutions)request for information
Total Security Solutions video of Total Security Solutions SpecWizard Video for Bullet Resistant Partitions and Equipment
2020-01-07T00:00:00+00:00Z
(Total Security Solutions)request for information