Rated 5 based on 1 product reviews
Northern Facades - ISOclip

Architectural Panels, Thermal Isolation Clips and Unitized Glazing Systems

CONTACT INFO
EMAIL
Request for informationNorthern Facades - ISOclip Contact Us / RFI
SOCIAL
YouTube icon
LinkedIn icon

Accuform panels are designed and engineered to be economical and easy to install. They are fully formed on an automated line allowing us to provide the panels in a minimal lead time, at a competitive price, while maintaining extreme precision and quality.

The panels are formed from tension leveled architectural grade aluminum plate offered in a wide variety of 2mm pre-finished or post painted colors. Accuform is a metal plate system, meaning it is non-combustible and fully recyclable upon the end of its life.

The panel system depth ranges from 2" - 4" as part of our standard offering. Panel corners are mechanically formed butt-jointed when using prefinished material.

Features

  • Non-combustible dry joint rain screen system (DBVR) (PER).

  • Economical.

  • Simple quick installation.

  • Accommodates thermal expansion and contraction.

  • Panel Grid flexibility.

  • Standard panel sizes optimized for economical pricing and quick delivery.

  • Rapidly manufactured.

  • Tested.

  • Sustainable, can be reused, refinished or recycled.

- Hide Gallery
ACCUFORM Rainscreen Panel System

CAD Drawings for ACCUFORM Rainscreen Panel System

Rainscreen Panel System - ACCUFORM  

ACCUFORM - Rainscreen Panel System
download:view:
Specifications for ACCUFORM Rainscreen Panel System
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for ACCUFORM Rainscreen Panel System
Videos for ACCUFORM Rainscreen Panel System
Northern Facades - ISOclip video of Accuform Installation Video
2025-06-04T00:00:00+00:00Z
(Northern Facades - ISOclip)request for information