Rated 5 based on 1 product reviews
Northern Facades - ISOclip

Architectural Panels, Thermal Isolation Clips and Unitized Glazing Systems

CONTACT INFO
EMAIL
Request for informationNorthern Facades - ISOclip Contact Us / RFI
SOCIAL
YouTube icon
LinkedIn icon

ACCUMET panel system is comprised of flat 4-mm aluminum composite plank that is available in a variety of colours and finishes – even stainless steel, copper, granite or marble.

System
ACCUMET is fully engineered for virtually any application. Accumet is a rear-ventilated rain-screen system and can be provided with gaskets for AMMA compliance. Whether making a corporate ‘branding' statement or simply re-cladding your existing facility, the Accumet 2000 system may be for you! Owners and designers also use this system on the interior as a feature wall or protective wall covering.

Features

  • Bonded pre-finished aluminum (or other exotic metals) to a thermoplastic or FR core

  • Fully Engineered Rainscreen, Tested and Installed in hundreds of Exterior and Interior applications

  • Designed for thermal expansion and contraction without binding, rattling or misalignment

  • Limitless design flexibility through form and colour

  • Superior in flatness – eliminating dimpling, buckling and oil canning

  • Vast color & finish options

  • SB10, ASHRAE 90.1 Compliant with inclusion of ISO Clip thermal clip

  • Certified Testing

- Hide Gallery
ACCUMET Panel System

ACCUMET Panel System  

1

CAD Drawings for ACCUMET Panel System
Specifications for ACCUMET Panel System
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW