Rated 5 based on 1 product reviews
Fellowes, Inc.

Air Purification System

CONTACT INFO
1789 Norwood Ave.
Itasca, IL 60143
Toll Free: 800-477-7940
Phone: 630-893-1600
Continuing Education Logo
EMAIL
Request for informationFellowes, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Networked dual filter unit integrates into standard grid ceiling without any duct work connection

a. Dual 3-in-1 filter is 99.95% effective in capturing particles as small as 0.1 microns including viruses, allergens, and germs in spaces up to 2,250 sqft

b. Mixed-flow fan design maximizes air flow with ultra-quiet operation

c. EnviroSmart+™ Technology continuously monitors contaminants, occupancy, and noise levels to proactively respond to changes

d. IAQ sensors detect contaminants (PM10, PM2.5), occupancy, temperature, pressure, humidity (RH), carbon dioxide (CO2), and TVOCs

e. Integrates into standard grid ceiling without any connection to duct work

f. Access to the Array Viewpoint cloud-based dashboard. All units connect through building-wide, secure LTE

g. Designed for long term use, backed with 5-year warranty


Learn More

- Hide Gallery
Array™ Recess AR2 Air Purifier

Array™ Recess AR2 Air Purifier  

1

Specifications for Array™ Recess AR2 Air Purifier
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Array™ Recess AR2 Air Purifier
23 41 00
BusinessApplication
Building Construction Specifications
Catalogs for Array™ Recess AR2 Air Purifier
Videos for Array™ Recess AR2 Air Purifier
Fellowes, Inc. video of Fellowes Array How to Install an AR2 Air Purifier
2024-03-07T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes Array Recess AR2 Air Purifier
2024-03-07T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes Array Viewpoint Overview
2024-03-07T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes Array™, The Most Advanced Networked Air Quality System
2024-03-07T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes SpecWizard Video for Commercial Space Air Purification Systems
2024-04-24T00:00:00+00:00Z
(Fellowes, Inc.)request for information