Rated 5 based on 1 product reviews
Fellowes, Inc.

Air Purification System

CONTACT INFO
1789 Norwood Ave.
Itasca, IL 60143
Toll Free: 800-477-7940
Phone: 630-893-1600
Continuing Education Logo
EMAIL
Request for informationFellowes, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Designed for simple installation on a range of wall materials

a. 3-stage filtration is 99.95% effective in capturing particles as small as 0.1 microns including viruses, allergens, and germs in spaces up to 1,800 sqft

b. EnviroSmart+™ Technology monitors contaminants, occupancy, and noise levels to proactively respond to changes

c. IAQ sensors detect contaminants (PM10, PM2.5), occupancy, temperature, pressure, humidity (RH), carbon dioxide (CO2), and TVOCs

d. Integrated Lookout display provides real-time air quality status

e. Access to the Array Viewpoint cloud-based dashboard. All units connect through building-wide, secure LTE

f. Wall-mount design integrates in your space creating whole-room circulation

g. Designed for long term use, backed with 5-year warrant


Learn More

- Hide Gallery
Array™ Wall AW1 Air Purifier

Array™ Wall AW1 Air Purifier  

1

Specifications for Array™ Wall AW1 Air Purifier
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Array™ Wall AW1 Air Purifier
23 41 00
BusinessApplication
Building Construction Specifications
Catalogs for Array™ Wall AW1 Air Purifier
Videos for Array™ Wall AW1 Air Purifier
Fellowes, Inc. video of Fellowes Array Viewpoint Overview
2024-03-07T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes Array™ Wall AW1 Air Purifier
2024-03-07T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes Array™, The Most Advanced Networked Air Quality System
2024-03-07T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes SpecWizard Video for Commercial Space Air Purification Systems
2024-04-24T00:00:00+00:00Z
(Fellowes, Inc.)request for information