Rated 5 based on 1 product reviews
Quikserv

Pass-Thru Systems

CONTACT INFO
P. O. Box 40466
Houston, TX 77240-0466
Toll Free: 800-388-8307
Phone: 713-849-5882
EMAIL
Request for informationQuikserv Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Flush mounted and offering the largest service opening of our semi-automatic pass-thru windows, the FM-1 offers a slim and flush design perfect for small spaces. Operated by our patented push-bar mechanism, the bi-folding doors allow for a hands-free efficient means to serve your customers. A generous staging area is offered with the standard 14" (d) x 24" (w) interior stainless base.


FM-1: Unit Size: 24″W x 38-1/2″H



- Hide Gallery
Bi-Parting Transaction Window

CAD Drawings for Bi-Parting Transaction Window - FM-1
FM-1
download:view:
Specifications for Bi-Parting Transaction Window - FM-1
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for Bi-Parting Transaction Window - FM-1
Quikserv video of Quikserv Transaction Windows and Pass Through Systems
2023-06-05T00:00:00+00:00Z
(Quikserv)request for information
Quikserv video of Air Curtains & Their Role in a Restaurant's Drive-Thru - Quikserv Windows
2021-12-07T00:00:00+00:00Z
(Quikserv)request for information
Quikserv video of Manufacturing Marvels - Focus on Quikserv Corp.
2020-04-21T00:00:00+00:00Z
(Quikserv)request for information