Rated 5 based on 1 product reviews
Bona US

Wooden Floor Finishes

CONTACT INFO
EMAIL
Request for informationBona US Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon

Bona Craft Oil® 2K is made from modified vegetable oils, and catalyzed with a hardener for quicker drying and greater durability. It can be used on its own as a fast-drying, high-performance oil, or can be over-coated with any finish from the Bona Traffic® family, to add gloss and minimize future maintenance. The 2K oil works perfectly with a wide variety of wood species, including cherry, walnut, smoked oak and steamed beech.



- Hide Gallery
Bona Craft Oil 2K®

Specifications for Bona Craft Oil 2K®
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Bona Craft Oil 2K®
Catalogs for Bona Craft Oil 2K®
Videos for Bona Craft Oil 2K®
Bona US video of Bona SpecWizard Video for Hardwood Floor Adhesives, Finishing and Maintenance
2021-05-25T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Quick Clean Wood Floors with Bona Wet Clean Pads
2021-06-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Clean Floors Better with the Bona Microfiber Mop
2021-06-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Bona Adhesives - Nail/Glue Assist for Plank Flooring
2020-11-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Bona Craft Oil® 2K Application Process
2020-11-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Bona Adhesives Proper Trowel Position
2020-11-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Bona Adhesives - A Solid Foundation
2020-11-03T00:00:00+00:00Z
(Bona US)request for information