Rated 5 based on 1 product reviews
Bona US

Wooden Floor Finishes

CONTACT INFO
EMAIL
Request for informationBona US Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon

Bona DriFast® Sealer is a quick drying, oil-modified polyurethane sanding sealer that's designed to penetrate and seal bare wood. It is compatible with all Bona stains, oil-modified and waterborne finishes. It meets ASTM D 1640 for quick-dry sealers and is VOC Compliant under U.S. EPA regulations.





- Hide Gallery
Bona DriFast® Sealer

Specifications for Bona DriFast® Sealer
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Bona DriFast® Sealer
Catalogs for Bona DriFast® Sealer
Videos for Bona DriFast® Sealer
Bona US video of Bona SpecWizard Video for Hardwood Floor Adhesives, Finishing and Maintenance
2021-05-25T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Quick Clean Wood Floors with Bona Wet Clean Pads
2021-06-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Clean Floors Better with the Bona Microfiber Mop
2021-06-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Bona Adhesives - Nail/Glue Assist for Plank Flooring
2020-11-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Bona Craft Oil® 2K Application Process
2020-11-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Bona Adhesives Proper Trowel Position
2020-11-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Bona Adhesives - A Solid Foundation
2020-11-03T00:00:00+00:00Z
(Bona US)request for information