Rated 5 based on 1 product reviews
Bona US

Wooden Floor Finishes

CONTACT INFO
EMAIL
Request for informationBona US Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon

Bona Pacific Filler® is a high solids, waterborne compound specifically designed for filling cracks, holes, chips, gouges, and broken edges in hardwood floors prior to finishing. It is a ready-to-use formula, for spot or full-trowel filling. It has excellent adhesion, staining, and finishing properties with minimal shrinkage. For more accurate color matching, Bona Pacific Fillers can be blended together, tinted with universal tints, or mixed with fine edger dust to achieve the closest match possible.



- Hide Gallery
Bona Pacific Filler®

Specifications for Bona Pacific Filler®
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Bona Pacific Filler®
Catalogs for Bona Pacific Filler®
Videos for Bona Pacific Filler®
Bona US video of Bona SpecWizard Video for Hardwood Floor Adhesives, Finishing and Maintenance
2021-05-25T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Quick Clean Wood Floors with Bona Wet Clean Pads
2021-06-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Clean Floors Better with the Bona Microfiber Mop
2021-06-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Bona Adhesives - Nail/Glue Assist for Plank Flooring
2020-11-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Bona Craft Oil® 2K Application Process
2020-11-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Bona Adhesives Proper Trowel Position
2020-11-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Bona Adhesives - A Solid Foundation
2020-11-03T00:00:00+00:00Z
(Bona US)request for information