Rated 5 based on 1 product reviews
Bona US

Wooden Floor Finishes

CONTACT INFO
EMAIL
Request for informationBona US Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon

Bona VERTICALTM has an extremely high initial bonding strength and rapid setting formulation. It is perfect for horizontal and vertical applications. The bonding process can be accelerated by lightly misting substrate prior to application, and/or lightly misting the adhesive once applied.

• Rapid set - within a few minutes!

• Great for trim, starter rows, treads, risers, vertical applications, and wall treatments

• 300% improved Green Grab, better vertical adhesion without slump or use of fasteners!

• 10%+ improved sheer strength

• GREENGUARD Gold & zero VOCs

• Addition of multiple substrates including PVC, LVT metal, acrylic paints




- Hide Gallery
Bona VERTICAL™

Specifications for Bona VERTICAL™
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Bona VERTICAL™
Catalogs for Bona VERTICAL™
Videos for Bona VERTICAL™
Bona US video of Bona Adhesives - Nail/Glue Assist for Plank Flooring
2020-11-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Bona Adhesives - A Solid Foundation
2020-11-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Bona Craft Oil® 2K Application Process
2020-11-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Bona Adhesives Proper Trowel Position
2020-11-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Quick Clean Wood Floors with Bona Wet Clean Pads
2021-06-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Bona SpecWizard Video for Hardwood Floor Adhesives, Finishing and Maintenance
2021-05-25T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Clean Floors Better with the Bona Microfiber Mop
2021-06-03T00:00:00+00:00Z
(Bona US)request for information