Rated 5 based on 1 product reviews
Bona US

Wooden Floor Finishes

CONTACT INFO
24 Inverness Place East Suite 100
Englewood, CO 80112
Toll Free: 800-872-5515
Phone: 303-371-1411
Continuing Education Logo
EMAIL
Request for informationBona US Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon

Bona Woodline® Poly provides a tough protective coat and slight amber color to enhance the natural tone of the wood. It will adhere to most solvent-based stains and finishes and most waterborne finishes after proper preparation, drying times, and curing times. It does not require thinning when used under normal environmental and application conditions (65 degrees -75 degrees F, 40-60% relative humidity).



- Hide Gallery
Bona Woodline® Poly

Specifications for Bona Woodline® Poly
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Bona Woodline® Poly
Catalogs for Bona Woodline® Poly
Videos for Bona Woodline® Poly
Bona US video of Bona Adhesives - A Solid Foundation
2020-11-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Bona SpecWizard Video for Hardwood Floor Adhesives, Finishing and Maintenance
2021-05-25T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Quick Clean Wood Floors with Bona Wet Clean Pads
2021-06-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Clean Floors Better with the Bona Microfiber Mop
2021-06-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Bona Adhesives - Nail/Glue Assist for Plank Flooring
2020-11-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Bona Craft Oil® 2K Application Process
2020-11-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Bona Adhesives Proper Trowel Position
2020-11-03T00:00:00+00:00Z
(Bona US)request for information