Rated 5 based on 1 product reviews
KEIM Mineral Coatings of America, Inc.

Mineral Paints and Stains

CONTACT INFO
3935 Perimeter W. Suite 100
Charlotte, NC 28214
Toll Free: 866-906-5346
Phone: 704-588-4811
EMAIL
Request for informationKEIM Mineral Coatings of America, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Colorful Stain for Any Mineral Surface - DESIGN LASUR/STAINcart-plus

Design Lasur/Stain is an exceptional, sol-silicate, mineral pigmented, transparent finish and glaze that can be used for a wide range of decorative and artistic finishes, as well as a vivid and long-lasting color stain for larger concrete and masonry surfaces, both indoors and outdoors. Unlike mineral silicate paints, Design Lasur is thinner-bodied, which allows it to deeply penetrate and form permanent chemical bonds while providing ultimate vapor permeability.

When mixed with Design Fixative/Dilution Clear, Design Lasur can achieve almost any level of transparency, whether you want mostly solid colors or a light veil of color. Our artist-grade pigments are super finely ground and blended to ensure exceptional appearance. Design Lasur is the most universal decorative mineral finish available and is perfectly suited for use over any Keim mineral silicate paint base coat.

Benefits

  • Sol-silicate penetrates and forms permanent chemical bonds—won't peel or lose adhesion

  • Lightfast, the color will not fade

  • Extremely vapor permeable—keeps the masonry surface drier

  • Weather and moisture resistant

  • Not affected by pollution or acid rain

  • Mineral matte finish is completely compatible with the natural appearance of raw concrete

  • Increases light reflectivity—concrete masonry surfaces appear brighter, even in low light

  • Vivid and intense artist monochrome colors available

  • Solid color, semi-transparent, or very little color—you choose

  • Ideal for creating decorative paint finishes indoors or outside

  • Thin bodied stain-like consistency for watercolor artistic effects


Specifications for Colorful Stain for Any Mineral Surface - DESIGN LASUR/STAIN
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Colorful Stain for Any Mineral Surface - DESIGN LASUR/STAIN
Videos for Colorful Stain for Any Mineral Surface - DESIGN LASUR/STAIN
KEIM Mineral Coatings of America, Inc. video of Keim Commercial Paints
2026-04-13T00:00:00+00:00Z
(KEIM Mineral Coatings of America, Inc.)request for information
Datasheets for Colorful Stain for Any Mineral Surface - DESIGN LASUR/STAIN