Rated 5 based on 1 product reviews
Tie Down

Metal Fabrication

CONTACT INFO
EMAIL
Request for informationTie Down Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Commercial Roof Anchor - 70861-L16cart-plus

Tie Down's Commercial Roof Anchor is a reliable, easy-to-install, and versatile solution for ensuring the safety of workers in environments where fall protection is essential. Its robust construction and regulatory compliance make it a valuable addition to your safety equipment arsenal. Crafted from durable steel and featuring a galvanized finish, this roof anchor is engineered to provide a secure and dependable attachment point for various fall protection systems. This anchor is a versatile addition to your safety equipment. It can be employed as a crucial component of a fall arrest system or for tasks like window washing, ensuring safety for workers in high-risk environments. The Commercial Roof Anchor is designed to work seamlessly with a range of fall protection equipment, including retractable lifelines, vertical lifelines, rope grab units, and horizontal lifeline systems. Its versatility makes it suitable for various applications. This anchor meets compliance with OSHA 1910 and OSHA 1926 Subpart M regulations, giving you peace of mind regarding safety and regulatory adherence. The roof anchor extends through the roof, making it accessible during and after construction. Its design ensures that it fits a wide range of fall protection applications. The riser height can be adjusted from 8 in. to 36 in., providing flexibility to meet your specific needs.


Specifications for Commercial Roof Anchor - 70861-L16
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Commercial Roof Anchor - 70861-L16
Videos for Commercial Roof Anchor - 70861-L16
Tie Down video of Penetrator Fall Device Pull Testing
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Wall Jacks
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Zip Base comparison drop Test
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Ergo Roof Shingle Stripper
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Zip Rail Fall Protection
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Xi2 Foundation System Installation
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Guardrails by Tie Down
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Manufactured Housing “How Anchors are Made”
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Anchor Installation for Manufatured Homes
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Transforming High-Rise Safety: The WebRail System's Impact on Major Construction Projects
2024-08-23T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Ultimate Durability Test: Opening and Closing Our New Hatch Mate 7000+ Times!
2024-08-23T00:00:00+00:00Z
(Tie Down)request for information
Certifications for Commercial Roof Anchor - 70861-L16