Rated 5 based on 1 product reviews
CityScapes International Inc.

Screens and Enclosures

CONTACT INFO
EMAIL
Request for informationCityScapes International Inc. Contact Us / RFI
SOCIAL
Facebook icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Whatever you need, we have a dumpster surround system to fit. Single, Double, Walk-in, Double Walk-in, Triple, Quad—we've built it all. Our dumpster enclosures are totally turnkey from design through installation. We put just as much care into our standard but versatile sizes and wall heights as we do our custom solutions for projects that require something special. We love a challenge, so reach out with any questions or ideas.

- Hide Gallery
Covrit® Dumpster Enclosure Systems

Revit BIM Files for Covrit® Dumpster Enclosure Systems

Trash Enclosure: Covrit 1111 ADA

Trash Enclosure: Covrit 1111 W

Trash Enclosure: Covrit 1111

Trash Enclosure: Covrit 1313 ADA

Trash Enclosure: Covrit 1313 W

Trash Enclosure: Covrit 1313

Wall Screen: Covrit

CAD Drawings for Covrit® Dumpster Enclosure Systems
Covrit Model 1122
download:view:
Covrit Model 1326
download:view:
Specifications for Covrit® Dumpster Enclosure Systems
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Covrit® Dumpster Enclosure Systems
Videos for Covrit® Dumpster Enclosure Systems
CityScapes International Inc. video of How CityScapes Grew to Become an Industry Leader in Innovative Architectural Products
2023-10-23T00:00:00+00:00Z
(CityScapes International Inc.)request for information
CityScapes International Inc. video of Envisor Rooftop Screening Installation Instructions
2023-10-23T00:00:00+00:00Z
(CityScapes International Inc.)request for information
CityScapes International Inc. video of CityScapes Manufacturing
2022-05-18T00:00:00+00:00Z
(CityScapes International Inc.)request for information
CityScapes International Inc. video of CityScapes Engineering
2022-05-18T00:00:00+00:00Z
(CityScapes International Inc.)request for information