Rated 5 based on 1 product reviews
CityScapes International Inc.

Screens and Enclosures

CONTACT INFO
EMAIL
Request for informationCityScapes International Inc. Contact Us / RFI
SOCIAL
Facebook icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Opt for a modern industrial look with our selection of metal infills. Create a cohesive and stylish look by matching our metal paneled dumpster surrounds with the rest of your property. Our newest heavy-duty Slat Wall offering comes in both 4" and 6" wide planks. We also offer custom screen walls and gates in the same material, making it easy to coordinate your other screening efforts including HVAC units, pool pumps, maintenance yards, and service doors.

- Hide Gallery
Covrit Metal Infill Series

Revit BIM Files for Covrit Metal Infill Series

Trash Enclosure: Covrit 1111 ADA

Trash Enclosure: Covrit 1111 W

Trash Enclosure: Covrit 1111

Trash Enclosure: Covrit 1313 ADA

Trash Enclosure: Covrit 1313 W

Trash Enclosure: Covrit 1313

Wall Screen: Covrit

CAD Drawings for Covrit Metal Infill Series
Covrit Model 1122
download:view:
Covrit Model 1326
download:view:
Specifications for Covrit Metal Infill Series
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Covrit Metal Infill Series
Videos for Covrit Metal Infill Series
CityScapes International Inc. video of How CityScapes Grew to Become an Industry Leader in Innovative Architectural Products
2023-10-23T00:00:00+00:00Z
(CityScapes International Inc.)request for information
CityScapes International Inc. video of Envisor Rooftop Screening Installation Instructions
2023-10-23T00:00:00+00:00Z
(CityScapes International Inc.)request for information
CityScapes International Inc. video of CityScapes Manufacturing
2022-05-18T00:00:00+00:00Z
(CityScapes International Inc.)request for information
CityScapes International Inc. video of CityScapes Engineering
2022-05-18T00:00:00+00:00Z
(CityScapes International Inc.)request for information