Rated 5 based on 1 product reviews
Tie Down

Metal Fabrication

CONTACT INFO
EMAIL
Request for informationTie Down Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Tie Down's Cross Drive Rock Anchor is the ultimate solution for secure and precise anchoring into solid rock. Engineered with precision, this anchor is designed to be installed within 1 in. from the bottom of the anchor base, ensuring maximum stability. The swivel tensioning head allows for exact alignment during installation, providing a reliable and robust anchoring system. Perfect for Soil Class 1, this rock anchor is built to withstand demanding conditions and deliver exceptional performance. Its black-painted finish adds durability and protection against the elements, ensuring long-lasting reliability. Choose between the 30-inch or 48-inch rod length, depending on your anchoring requirements. Additionally, you have the option to purchase the head only or the 30-inch rod separately, offering versatility and convenience for your project.

- Hide Gallery
Cross Drive Rock Anchor

Specifications for Cross Drive Rock Anchor - 59110/11
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Cross Drive Rock Anchor - 59110/11
Videos for Cross Drive Rock Anchor - 59110/11
Tie Down video of Penetrator Fall Device Pull Testing
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Wall Jacks
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Zip Base comparison drop Test
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Ergo Roof Shingle Stripper
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Zip Rail Fall Protection
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Xi2 Foundation System Installation
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Guardrails by Tie Down
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Manufactured Housing “How Anchors are Made”
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Anchor Installation for Manufatured Homes
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Transforming High-Rise Safety: The WebRail System's Impact on Major Construction Projects
2024-08-23T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Ultimate Durability Test: Opening and Closing Our New Hatch Mate 7000+ Times!
2024-08-23T00:00:00+00:00Z
(Tie Down)request for information
Certifications for Cross Drive Rock Anchor - 59110/11