Rated 5 based on 1 product reviews
QD Holdings, LLC

Linear Drains

CONTACT INFO
4334 S. 67th St.
Omaha, NE 68117
Toll Free: 866-998-6685
Phone:
Continuing Education Logo
EMAIL
Request for informationQD Holdings, LLC Contact Us / RFI
PRODUCT SELECTION RESOURCES

All ShowerLine linear drain bodies are made from PVC with fully-sloped troughs. Clamping collar and extender made from 16 and 26 Gauge 304 Stainless Steel. Drain bodies are available in four outlet configurations: 2" vertical, 2" side waste (90 degrees ), 1.5" vertical, and 1.5" side waste (90 degrees ).

- Hide Gallery
Drain Bodies

CAD Drawings for Drain Bodies
Showerline - Above Floor Away from Wall
download:view:
Showerline - Hot Mop Pan Liner Revised
download:view:
Showerline - Above Floor at Side Wall
download:view:
Showerline - Accessible at Entry
download:view:
Showerline - Above Floor at Wall
download:view:
Showerline - Side Waste Outlet Away from Wall
download:view:
Showerline - Recessed Concrete at Side Wall
download:view:
Specifications for Drain Bodies
22 13 19.13
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Drain Bodies
BusinessApplication
Building Construction Specifications
Videos for Drain Bodies
QD Holdings, LLC video of Quick Drain USA | Tub to Shower Conversion with Long Sweep 90 Drain Connection
2016-03-07T00:00:00+00:00Z
(QD Holdings, LLC)request for information
QD Holdings, LLC video of Quick Drain USA | Side Waste Outlet Tub to Shower Conversion
2016-03-07T00:00:00+00:00Z
(QD Holdings, LLC)request for information
QD Holdings, LLC video of Quick Drain USA | Structural Panel Tub to Shower Conversion
2016-03-07T00:00:00+00:00Z
(QD Holdings, LLC)request for information
QD Holdings, LLC video of Quick Drain USA | Barrier-Free Tub to Shower Conversion
2016-03-07T00:00:00+00:00Z
(QD Holdings, LLC)request for information
QD Holdings, LLC video of QuickDrain SpecWizard for Linear Drains
2016-12-08T00:00:00+00:00Z
(QD Holdings, LLC)request for information
QD Holdings, LLC video of QuickDrain - ProLine Sink Drain Installation
2016-03-07T00:00:00+00:00Z
(QD Holdings, LLC)request for information
QD Holdings, LLC video of QuickDrainUSA | Tub to Shower Conversion
2016-03-07T00:00:00+00:00Z
(QD Holdings, LLC)request for information