Rated 5 based on 1 product reviews
Artistic Skylight Domes Ltd.

Skylight Domes

CONTACT INFO
EMAIL
Request for informationArtistic Skylight Domes Ltd. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon
WARRANTY

For Warranty Information Click Here

Features
  • Ideal For Sloped Roofs

  • Ideal For Flat Roofs



Our most economical skylight, the PVCCM (Fixed Dome Curb Mount Skylight) is perfect for any residential application. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand the harshest climates. This skylight consists of a PVC curb frame designed for mounting on 1 ½" (38mm) curbs (can be modified to suit 3" curbs), dual-layer UV-stabilized acrylic dome lenses, and heavy-duty aluminum cap frames. This model is ideal for both flat and sloped roofs due to the curved shape of its acrylic lens. Artistic Skylight® offers the widest range of customization with multiple frame finishes, acrylic upgrades, and standard and custom sizes available for this model.

- Hide Gallery
Fixed Dome Curb Mount Skylight - PVCCM

Fixed Dome Curb Mount Skylight - PVCCM  

1

CAD Drawings for Fixed Dome Curb Mount Skylight - PVCCM
1-13-T-PVCCM-FLAT
download:view:
1-11-PVCCM-FLAT_WIDE-CURB
download:view:
1-15-PC-PVCCM-FLAT
download:view:
1-12-PVCCM-SLOPE
download:view:
1-10-PVCCM-FLAT
download:view:
1-14-T-PVCCM-SLOPE
download:view:
Specifications for Fixed Dome Curb Mount Skylight - PVCCM
08 60 00
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Fixed Dome Curb Mount Skylight - PVCCM
Videos for Fixed Dome Curb Mount Skylight - PVCCM
Artistic Skylight Domes Ltd. video of Artistic Skylight Introduction
2012-11-26T00:00:00+00:00Z
(Artistic Skylight Domes Ltd.)request for information
Artistic Skylight Domes Ltd. video of Artistic Skylight Domes - Impact Resistance Tests
2015-02-03T00:00:00+00:00Z
(Artistic Skylight Domes Ltd.)request for information
Artistic Skylight Domes Ltd. video of Commercial Skylight Installation 1 Pardee Ave
2019-01-15T00:00:00+00:00Z
(Artistic Skylight Domes Ltd.)request for information
Artistic Skylight Domes Ltd. video of Construct Canada 2017
2019-01-15T00:00:00+00:00Z
(Artistic Skylight Domes Ltd.)request for information
Artistic Skylight Domes Ltd. video of Artistic 2016 Impact Drop tests FINAL
2019-01-15T00:00:00+00:00Z
(Artistic Skylight Domes Ltd.)request for information